NXP Semiconductors :: Secure Connections for a Smarter World

PCF2129T/2,518

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of PCF2129T/2,518Last Revision (GMT):
Tuesday, 10 December 2024, 02:11:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
PCF2129T/2,518SOT162SO16450.934014 mg YesYesYesOtherCu alloye4contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9352 974 645182024-11-1163 / 168 hours26030 sec.3 / 168 hours24020 sec.3Bangkok, Thailand
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - AuBonding Wire - AuCalcium and its compoundsCalcium7440-70-20.0000040.0010000.000001
Gold and its compoundsGold, metal7440-57-50.36397899.9900000.080716
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000330.0090000.000007
Subtotal0.364014100.00000000.080725
Copper Lead-Frame, Pre-PlatedCopper Lead-Frame, Pre-PlatedCopper and its compoundsCopper, metal7440-50-8118.91340097.47000026.370466
Iron and its compoundsIron, metal7439-89-62.9280002.4000000.649319
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.0366000.0300000.008117
Zinc and its compoundsZinc, metal7440-66-60.1220000.1000000.027055
Subtotal122.000000100.000000027.054956
Crystal OscillatorAdhesiveInorganic Silicon compoundsQuartz14808-60-70.0009426.6000000.000209
PolymersSilicon Resin0.00190913.3700000.000423
Silver and its compoundsSilver, metal7440-22-40.01142880.0300000.002534
Subtotal0.014280100.00000000.003167
CeramicAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-17.49056292.6000001.661122
Inorganic Silicon compoundsSilicon dioxide7631-86-90.2588533.2000000.057404
Magnesium and its compoundsMagnesium-oxide1309-48-40.0242680.3000000.005382
Manganese and its compoundsManganese (III) oxide1317-34-60.2750313.4000000.060991
Molybdenum and its compoundsMolybdenum trioxide1313-27-50.0404460.5000000.008969
Subtotal8.089160100.00000001.793868
Copper AlloyCopper and its compoundsCopper, metal7440-50-80.81927899.9900000.181685
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000820.0100000.000018
Subtotal0.819360100.00000000.181703
CrystalInorganic Silicon compoundsQuartz14808-60-70.18863499.9970000.041832
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000060.0030000.000001
Subtotal0.188640100.00000000.041833
Gold PlatingGold and its compoundsGold, metal7440-57-50.05615999.9980000.012454
Thallium and its compoundsThallium, metal7440-28-00.0000010.0020000.000000
Subtotal0.056160100.00000000.012454
Inner Electrode 1Gold and its compoundsGold, metal7440-57-50.01523999.9900000.003379
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000020.0100000.000000
Subtotal0.015240100.00000000.003380
Inner Electrode 2Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0040000.000000
Silver and its compoundsSilver, metal7440-22-40.02855999.9960000.006333
Subtotal0.028560100.00000000.006334
Inner Electrode 3Chromium and Chromium III compoundsChromium, metal7440-47-30.00099999.9500000.000222
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0500000.000000
Subtotal0.001000100.00000000.000222
Iron AlloyCobalt and its compoundsCobalt, metal7440-48-40.23057416.6000000.051132
Inorganic Silicon compoundsSilicon7440-21-30.0004170.0300000.000092
Iron and its compoundsIron, metal7439-89-60.74255953.4600000.164671
Manganese and its compoundsManganese, metal7439-96-50.0034720.2500000.000770
Nickel and its compoundsNickel, metal7440-02-00.41197729.6600000.091361
Subtotal1.389000100.00000000.308027
Metal BrazeCopper and its compoundsCopper, metal7440-50-80.05630415.0000000.012486
Silver and its compoundsSilver, metal7440-22-40.31905685.0000000.070754
Subtotal0.375360100.00000000.083241
Metallization LayerMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0001710.0250000.000038
Molybdenum and its compoundsMolybdenum, metal7439-98-70.68478999.9750000.151860
Subtotal0.684960100.00000000.151898
Nickel Cobalt PlatingCobalt and its compoundsCobalt, metal7440-48-40.04154419.9999000.009213
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0000020.0010000.000000
Nickel and its compoundsNickel, metal7440-02-00.16617479.9991000.036851
Subtotal0.207720100.00000000.046064
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000130.0100000.000003
Nickel and its compoundsNickel, metal7440-02-00.13054799.9900000.028950
Subtotal0.130560100.00000000.028953
Die EncapsulantDie EncapsulantInorganic Silicon compoundsSilica, vitreous60676-86-0263.70000090.00000058.478623
Inorganic compoundsCarbon Black1333-86-41.4650000.5000000.324881
PolymersPlastic: EP - Epoxide, Epoxy27.8350009.5000006.172744
Subtotal293.000000100.000000064.976247
Epoxy AdhesiveEpoxy AdhesiveOrganic compoundsOther organic compounds.0.0800000.8000000.017741
PolymersPlastic: EP - Epoxide, Epoxy2.42000024.2000000.536664
Silver and its compoundsSilver, metal7440-22-47.50000075.0000001.663215
Subtotal10.000000100.00000002.217619
Pre-plating - Precious metal - OtherPre-plating - Precious metal - OtherGold and its compoundsGold, metal7440-57-50.1380003.0000000.030603
Nickel and its compoundsNickel, metal7440-02-04.24580092.3000000.941557
Palladium and its compoundsPalladium, metal7440-05-30.1426003.1000000.031623
Silver and its compoundsSilver, metal7440-22-40.0736001.6000000.016322
Subtotal4.600000100.00000001.020105
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon7440-21-38.79060098.0000001.949421
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.1794002.0000000.039784
Subtotal8.970000100.00000001.989205
Total450.934014100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 PCF2129T/2,518
Product content declaration of PCF2129T/2,518
上次修订 Last Revision (GMT):
Tuesday, 10 December 2024, 02:11:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
焊丝-金
Bonding Wire - Au
焊丝-金
Bonding Wire - Au
OOOOOO
铜引线框架,预镀
Copper Lead-Frame, Pre-Plated
铜引线框架,预镀
Copper Lead-Frame, Pre-Plated
OOOOOO
晶体振荡器
Crystal Oscillator
胶粘剂
Adhesive
OOOOOO

陶瓷的
Ceramic
OOOOOO

铜合金
Copper Alloy
OOOOOO

水晶
Crystal
OOOOOO

镀金材料
Gold Plating
OOOOOO

内电极
Inner Electrode 1
OOOOOO

内电极
Inner Electrode 2
OOOOOO

内电极
Inner Electrode 3
OOOOOO

铁合金
Iron Alloy
OOOOOO

金属钎焊
Metal Braze
OOOOOO

金属化层
Metallization Layer
OOOOOO

镍钴电镀
Nickel Cobalt Plating
OOOOOO

镀镍层
Nickel Plating
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
预电镀-贵金属-其它
Pre-plating - Precious metal - Other
预电镀-贵金属-其它
Pre-plating - Precious metal - Other
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of PCF2129T/2,518Last Revision (GMT):
Tuesday, 10 December 2024, 02:11:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AuTest Report
3 Jul 2024
Test Report
3 Jul 2024
Test Report
3 Jul 2024
Test Report
3 Jul 2024
Copper Lead-Frame, Pre-PlatedAG PLATINGTest Report
9 Dec 2024
Test Report
9 Dec 2024
Test Report
9 Dec 2024
Test Report
9 Dec 2024
AU PLATINGTest Report
9 Dec 2024
Test Report
9 Dec 2024
Test Report
9 Dec 2024
Test Report
9 Dec 2024
C194Test Report
20 Jan 2025
Test Report
20 Jan 2025
Test Report
20 Jan 2025
Test Report
20 Jan 2025
NI PLATINGTest Report
9 Dec 2024
Test Report
9 Dec 2024
Test Report
9 Dec 2024
Test Report
9 Dec 2024
PD PLATINGTest Report
9 Dec 2024
Test Report
9 Dec 2024
Test Report
9 Dec 2024
Test Report
9 Dec 2024
Crystal OscillatorAU PLATINGTest Report
10 Jan 2025
Not AvailableNot AvailableNot Available
CERAMICTest Report
14 Feb 2025
Not AvailableNot AvailableNot Available
CRYSTALTest Report
3 Apr 2024
Test Report
3 Apr 2024
Test Report
3 Apr 2024
Not Available
INNER ELECTRODE AUTest Report
19 Nov 2024
Test Report
19 Nov 2024
Not AvailableNot Available
LID COPPERTest Report
10 Feb 2025
Not AvailableNot AvailableNot Available
LID KOVARTest Report
10 Feb 2025
Not AvailableNot AvailableNot Available
LID NICKELTest Report
10 Feb 2025
Not AvailableNot AvailableNot Available
LID SILVERTest Report
10 Feb 2025
Not AvailableNot AvailableNot Available
METALLIZATIONTest Report
31 Jan 2025
Not AvailableNot AvailableNot Available
NI PLATINGTest Report
10 Jan 2025
Test Report
25 Jun 2021
Not AvailableNot Available
Die EncapsulantTest Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
Epoxy AdhesiveTest Report
8 Feb 2025
Test Report
8 Feb 2025
Test Report
8 Feb 2025
Test Report
8 Feb 2025
Pre-plating - Precious metal - OtherTest Report
1 Jan 2025
Test Report
1 Jan 2025
Test Report
1 Jan 2025
Not Available
Semiconductor DieTest Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.