NXP Semiconductors :: Secure Connections for a Smarter World

PCF2127AT/2Y

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of PCF2127AT/2YLast Revision (GMT):
Wednesday, 19 February 2025, 10:57:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
PCF2127AT/2YSOT163SO20510.993785 mg NoNoYesNickel/Palladium/Gold (Ni/Pd/Au)Cu alloye4contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9352 998 675182024-11-1163 / 168 hours26030 sec.3 / 168 hours24020 sec.3Bangkok, Thailand
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - AuBonding Wire - AuAluminum and its compoundsAluminum, metal7429-90-50.0000020.0010000.000000
Calcium and its compoundsCalcium7440-70-20.0000050.0020000.000001
Copper and its compoundsCopper, metal7440-50-80.0000020.0010000.000000
Gold and its compoundsGold, metal7440-57-50.22119498.8420000.043287
Iron and its compoundsIron, metal7439-89-60.0000020.0010000.000000
Magnesium and its compoundsMagnesium, metal7439-95-40.0000020.0010000.000000
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000020.0010000.000000
Palladium and its compoundsPalladium, metal7440-05-30.0025731.1500000.000504
Silver and its compoundsSilver, metal7440-22-40.0000020.0010000.000000
Subtotal0.223785100.00000000.043794
Copper Lead-Frame, Pre-Plated NiPdAuCopper Lead-Frame, Pre-Plated NiPdAuCopper and its compoundsCopper, metal7440-50-8143.28090097.47000028.039656
Iron and its compoundsIron, metal7439-89-63.5280002.4000000.690419
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.0441000.0300000.008630
Zinc and its compoundsZinc, metal7440-66-60.1470000.1000000.028768
Subtotal147.000000100.000000028.767473
Crystal OscillatorCopper AlloyCopper and its compoundsCopper, metal7440-50-823.31174458.0000004.562041
Lead and its compoundsLead, metallic lead and lead alloys7439-92-11.2057803.0000000.235968
Zinc and its compoundsZinc, metal7440-66-615.67513839.0000003.067579
Subtotal40.192662100.00000007.865587
Copper PlatingCopper and its compoundsCopper, metal7440-50-80.18762699.9900000.036718
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000190.0100000.000004
Subtotal0.187645100.00000000.036722
CrystalInorganic Silicon compoundsQuartz14808-60-70.65159099.9000000.127514
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0006520.1000000.000128
Subtotal0.652242100.00000000.127642
ElectrodeChromium and Chromium III compoundsChromium, metal7440-47-30.0006026.0000000.000118
Gold and its compoundsGold, metal7440-57-50.00943294.0000000.001846
Subtotal0.010034100.00000000.001964
EpoxyEpoxy ResinsEpoxized condensate of para-hydrobenzaldehyde and alkyl phenol129915-35-10.02257830.0000000.004418
Silver and its compoundsSilver, metal7440-22-40.05268170.0000000.010309
Subtotal0.075259100.00000000.014728
Gold Plating 1Gold and its compoundsGold, metal7440-57-50.04063699.9900000.007952
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000040.0100000.000001
Subtotal0.040640100.00000000.007953
Gold Plating 2Gold and its compoundsGold, metal7440-57-50.01103799.9900000.002160
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000000
Subtotal0.011038100.00000000.002160
Iron Alloy 1Iron and its compoundsIron, metal7439-89-61.02953957.0000000.201478
Manganese and its compoundsManganese, metal7439-96-50.0180621.0000000.003535
Nickel and its compoundsNickel, metal7440-02-00.75860842.0000000.148457
Subtotal1.806209100.00000000.353470
Iron Alloy 2Cobalt and its compoundsCobalt, metal7440-48-40.18062118.0000000.035347
Iron and its compoundsIron, metal7439-89-60.53182853.0000000.104077
Nickel and its compoundsNickel, metal7440-02-00.29100029.0000000.056948
Subtotal1.003449100.00000000.196372
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000410.0100000.000008
Nickel and its compoundsNickel, metal7440-02-00.40635699.9900000.079523
Subtotal0.406397100.00000000.079531
Silver PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000080.0100000.000002
Silver and its compoundsSilver, metal7440-22-40.07725899.9900000.015119
Subtotal0.077266100.00000000.015121
Solder 1Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.76989793.0000000.150667
Tin and its compoundsTin, metal7440-31-50.0579497.0000000.011340
Subtotal0.827846100.00000000.162007
Solder 2Inorganic Silicon compoundsFibrous-glass-wool65997-17-32.70660499.9000000.529675
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0027090.1000000.000530
Subtotal2.709313100.00000000.530205
Die EncapsulantDie EncapsulantAntimony OxidesAntimony(III) oxide1309-64-410.8720003.6000002.127619
Epoxy ResinsProprietary Material-Other Epoxy resins69.15800022.90000013.534020
Halogenated Organic CompoundsProprietary Material-Other brominated organic hydrocarbons4.5300001.5000000.886508
Inorganic Silicon compoundsQuartz14808-60-7217.44000072.00000042.552377
Subtotal302.000000100.000000059.100523
Epoxy AdhesiveEpoxy AdhesiveOrganic compoundsOther organic compounds.0.0104000.8000000.002035
PolymersPlastic: EP - Epoxide, Epoxy0.31460024.2000000.061566
Silver and its compoundsSilver, metal7440-22-40.97500075.0000000.190805
Subtotal1.300000100.00000000.254406
Pre-plating - Precious metal - NiPdAuPre-plating - Precious metal - NiPdAuGold and its compoundsGold, metal7440-57-50.0350001.0000000.006849
Nickel and its compoundsNickel, metal7440-02-03.39500097.0000000.664392
Palladium and its compoundsPalladium, metal7440-05-30.0700002.0000000.013699
Subtotal3.500000100.00000000.684940
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon7440-21-38.79060098.0000001.720295
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.1794002.0000000.035108
Subtotal8.970000100.00000001.755403
Total510.993785100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 PCF2127AT/2Y
Product content declaration of PCF2127AT/2Y
上次修订 Last Revision (GMT):
Wednesday, 19 February 2025, 10:57:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
焊丝-金
Bonding Wire - Au
焊丝-金
Bonding Wire - Au
OOOOOO
铜引线框架,预镀镍钯金
Copper Lead-Frame, Pre-Plated NiPdAu
铜引线框架,预镀镍钯金
Copper Lead-Frame, Pre-Plated NiPdAu
OOOOOO
晶体振荡器
Crystal Oscillator
铜合金
Copper Alloy
XOOOOO

镀铜
Copper Plating
OOOOOO

水晶
Crystal
OOOOOO

电极
Electrode
OOOOOO

环氧胶
Epoxy
OOOOOO

镀金材料
Gold Plating 1
OOOOOO

镀金材料
Gold Plating 2
OOOOOO

铁合金
Iron Alloy 1
OOOOOO

铁合金
Iron Alloy 2
OOOOOO

镀镍层
Nickel Plating
OOOOOO

镀银
Silver Plating
OOOOOO

焊料
Solder 1
XOOOOO

焊料
Solder 2
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
预电镀-贵金属-镍钯金
Pre-plating - Precious metal - NiPdAu
预电镀-贵金属-镍钯金
Pre-plating - Precious metal - NiPdAu
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品的环保使用期限(EFUP)为50年。
Remark: This semiconductor product has an environmental friendly use period (EFUP) of 50 years.
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of PCF2127AT/2YLast Revision (GMT):
Wednesday, 19 February 2025, 10:57:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AuTest Report
3 Jul 2024
Test Report
3 Jul 2024
Test Report
3 Jul 2024
Test Report
3 Jul 2024
Copper Lead-Frame, Pre-Plated NiPdAuAU PLATINGTest Report
9 Dec 2024
Test Report
9 Dec 2024
Test Report
9 Dec 2024
Test Report
9 Dec 2024
CDA 194Test Report
20 Jan 2025
Test Report
20 Jan 2025
Test Report
20 Jan 2025
Test Report
20 Jan 2025
NI PLATINGTest Report
9 Dec 2024
Test Report
9 Dec 2024
Test Report
9 Dec 2024
Test Report
9 Dec 2024
PD PLATINGTest Report
9 Dec 2024
Test Report
9 Dec 2024
Test Report
9 Dec 2024
Test Report
9 Dec 2024
Crystal OscillatorNot AvailableNot AvailableNot AvailableNot Available
Die EncapsulantTest Report
12 Feb 2025
Test Report
12 Feb 2025
Test Report
12 Feb 2025
Test Report
20 Jun 2023
Epoxy AdhesiveTest Report
18 Apr 2024
Test Report
18 Apr 2024
Test Report
18 Apr 2024
Test Report
18 Apr 2024
Pre-plating - Precious metal - NiPdAuTest Report
1 Jan 2025
Test Report
1 Jan 2025
Test Report
1 Jan 2025
Test Report
1 Jan 2025
Semiconductor DieTest Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.