NXP Semiconductors :: Secure Connections for a Smarter World

PCA9451AHNMP

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of PCA9451AHNMPLast Revision (GMT):
Tuesday, 07 June 2022, 08:44:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
PCA9451AHNMPSOT949HVQFN56131.762686 mg YesYesYesNickel/Palladium/Gold (Ni/Pd/Au)Cu alloye4contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9354 257 225282022-04-2533 / 168 hours26030 sec.3 / 168 hours24020 sec.3Kaohsiung, Taiwan
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - CuBonding Wire - CuCopper and its compoundsCopper, metal7440-50-81.15108199.9900000.873602
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0001150.0100000.000087
Subtotal1.151196100.00000000.873689
Copper Lead-Frame, Pre-Plated NiPdAuCopper Lead-Frame, Pre-Plated NiPdAuCopper and its compoundsCopper, metal7440-50-854.43566497.52000041.313414
Iron and its compoundsIron, metal7439-89-61.2838602.3000000.974373
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.0167460.0300000.012709
Zinc and its compoundsZinc, metal7440-66-60.0837300.1500000.063546
Subtotal55.820000100.000000042.364042
Die EncapsulantDie EncapsulantEpoxy ResinsOther Epoxy resins1.0731551.5600000.814461
Epoxy ResinsTetramethylbiphenyl diglycidyl ether85954-11-62.5040293.6400001.900408
Inorganic Silicon compoundsSilica, vitreous60676-86-054.07739178.61000041.041506
Inorganic Silicon compoundsSilicon dioxide7631-86-96.0124218.7400004.563068
Inorganic compoundsCarbon Black1333-86-40.1169460.1700000.088755
Miscellaneous substancesOther miscellaneous substances (less than 10%).2.1394313.1100001.623700
Phenols and Phenolic ResinsOther phenolic resins0.2132550.3100000.161848
Phenols and Phenolic ResinsPhenol p-xylylene dimethyl ether copolymer26834-02-62.6553713.8600002.015268
Subtotal68.792000100.000000052.209015
Epoxy AdhesiveEpoxy AdhesiveAcrylatesProprietary Material-Other Methacrylate compounds0.0257473.3094000.019540
AcrylatesProprietary Material-Other acrylates0.0686608.8252000.052109
Organic compounds1,1'-(methylenedi-p-phenylene)bismaleimide13676-54-50.0257473.3094000.019540
Palladium and its compoundsPalladium, metal7440-05-30.0012880.1655000.000977
PolymersProprietary Material-Other polymers0.0128741.6547000.009770
Silver and its compoundsSilver, metal7440-22-40.64368482.7358000.488518
Subtotal0.778000100.00000000.590456
Pre-plating - Precious metal - NiPdAuPre-plating - Precious metal - NiPdAuGold and its compoundsGold, metal7440-57-50.0235001.0000000.017835
Nickel and its compoundsNickel, metal7440-02-02.13850091.0000001.622994
Palladium and its compoundsPalladium, metal7440-05-30.1880008.0000000.142681
Subtotal2.350000100.00000001.783510
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon7440-21-32.81406098.0000002.135703
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0574302.0000000.043586
Subtotal2.871490100.00000002.179289
Total131.762686100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 PCA9451AHNMP
Product content declaration of PCA9451AHNMP
上次修订 Last Revision (GMT):
Tuesday, 07 June 2022, 08:44:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
焊丝-铜
Bonding Wire - Cu
焊丝-铜
Bonding Wire - Cu
OOOOOO
铜引线框架,预镀镍钯金
Copper Lead-Frame, Pre-Plated NiPdAu
铜引线框架,预镀镍钯金
Copper Lead-Frame, Pre-Plated NiPdAu
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
预电镀-贵金属-镍钯金
Pre-plating - Precious metal - NiPdAu
预电镀-贵金属-镍钯金
Pre-plating - Precious metal - NiPdAu
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of PCA9451AHNMPLast Revision (GMT):
Tuesday, 07 June 2022, 08:44:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - CuTest Report
12 Nov 2021
Test Report
12 Nov 2021
Test Report
12 Nov 2021
Test Report
12 Nov 2021
Copper Lead-Frame, Pre-Plated NiPdAuAU PLATINGTest Report
3 May 2022
Test Report
3 May 2022
Test Report
3 May 2022
Test Report
3 May 2022
CDA 194Test Report
15 Feb 2022
Test Report
15 Feb 2022
Test Report
15 Feb 2022
Test Report
15 Feb 2022
NI PLATINGTest Report
3 May 2022
Test Report
3 May 2022
Test Report
3 May 2022
Test Report
3 May 2022
PD PLATINGTest Report
3 May 2022
Test Report
3 May 2022
Test Report
3 May 2022
Test Report
3 May 2022
Die EncapsulantTest Report
10 Dec 2021
Test Report
10 Dec 2021
Test Report
10 Dec 2021
Test Report
24 Dec 2019
Epoxy AdhesiveTest Report
11 Jan 2022
Test Report
11 Jan 2022
Test Report
11 Jan 2022
Test Report
11 Jan 2022
Pre-plating - Precious metal - NiPdAuNot AvailableNot AvailableNot AvailableNot Available
Semiconductor DieTest Report
23 Jun 2021
Test Report
23 Jun 2021
Test Report
23 Jun 2021
Test Report
23 Jun 2021
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.