NXP Semiconductors :: Secure Connections for a Smarter World

P2041NSN7PNC

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of P2041NSN7PNCLast Revision (GMT):
Wednesday, 07 August 2024, 08:23:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
P2041NSN7PNCSOT1639-1FBGA7803896.000000 mg YesYesYesTin/Silver/Copper (Sn/Ag/Cu)Othere1contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 219 245572023-11-24103 / 168 hours24530 sec.Not ApplicableNot ApplicableNot Applicable3External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Epoxy AdhesiveEpoxy AdhesiveInorganic Silicon compoundsQuartz14808-60-79.32800040.0000000.239425
Organic Silicon compoundsDimethylvinylated and trimethylated silica68988-89-63.49800015.0000000.089784
Organic Silicon compoundsSiloxanes and silicones, di-Me, vinyl group-terminated68083-19-210.49400045.0000000.269353
Subtotal23.320000100.00000000.598563
Heat SpreaderHeat SpreaderCopper and its compoundsCopper, metal7440-50-82290.65781698.44670058.795119
Nickel and its compoundsNickel, metal7440-02-036.1421841.5533000.927674
Subtotal2326.800000100.000000059.722793
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon, doped189.68320089.6000004.868665
Miscellaneous substancesOther miscellaneous substances (less than 10%).1.9053000.9000000.048904
Nickel and its compoundsNickel, metal7440-02-01.0585000.5000000.027169
Silver and its compoundsSilver, metal7440-22-40.6668550.3150000.017116
Tin and its compoundsTin, metal7440-31-518.3861458.6850000.471924
Subtotal211.700000100.00000005.433778
Solder Ball - SAC, Lead FreeSolder Ball - SAC, Lead FreeCopper and its compoundsCopper, metal7440-50-80.9684000.5000000.024856
Silver and its compoundsSilver, metal7440-22-45.8104003.0000000.149138
Tin and its compoundsTin, metal7440-31-5186.90120096.5000004.797259
Subtotal193.680000100.00000004.971253
SubstrateSubstrateAluminum and its compoundsProprietary Material-Other aluminum compounds0.0202070.0018000.000519
Barium and its compoundsBarium sulfate7727-43-77.9188200.7054000.203255
Copper and its compoundsCopper phthalocyanine147-14-80.0505170.0045000.001297
Copper and its compoundsCopper, metal7440-50-8674.20774060.05770017.305127
Epoxy ResinsEpikote 86228064-14-474.1241556.6029001.902571
Epoxy ResinsProprietary Material-Other Epoxy resins66.7655125.9474001.713694
Inorganic Silicon compoundsFibrous-glass-wool65997-17-3111.1609759.9021002.853208
Inorganic Silicon compoundsSilicon dioxide7631-86-960.5384505.3927001.553862
Magnesium and its compoundsTalc14807-96-60.9070610.0808000.023282
Organic Phosphorus compoundsProprietary Material-Other organic phosphorous compounds12.3216581.0976000.316264
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-613.8607421.2347000.355768
Phenols and Phenolic ResinsPhenol, polymer with formaldehyde9003-35-459.3047135.2828001.522195
PolymersProprietary Material-Other polymers18.6306701.6596000.478200
Silver and its compoundsSilver, metal7440-22-40.6825410.0608000.017519
Tin and its compoundsTin, metal7440-31-522.1062391.9692000.567409
Subtotal1122.600000100.000000028.814168
Thermally Conductive GelThermally Conductive GelAluminum and its compoundsAluminum, metal7429-90-56.44400072.0000000.165400
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.1790002.0000000.004594
Organic Silicon compoundsProprietary Material-Other siloxanes and silicones0.7160008.0000000.018378
Zinc and its compoundsZinc oxide1314-13-21.61100018.0000000.041350
Subtotal8.950000100.00000000.229723
UnderfillUnderfillInorganic Silicon compoundsSilica, vitreous60676-86-05.37000060.0000000.137834
Inorganic compoundsCarbon Black1333-86-40.0089500.1000000.000230
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0805500.9000000.002067
PolymersPlastic: EP - Epoxide, Epoxy3.49050039.0000000.089592
Subtotal8.950000100.00000000.229723
Total3896.000000100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 P2041NSN7PNC
Product content declaration of P2041NSN7PNC
上次修订 Last Revision (GMT):
Wednesday, 07 August 2024, 08:23:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
散热片
Heat Spreader
散热片
Heat Spreader
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free
OOOOOO
基板
Substrate
基板
Substrate
OOOOOO
导热凝胶
Thermally Conductive Gel
导热凝胶
Thermally Conductive Gel
OOOOOO
底注
Underfill
底注
Underfill
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of P2041NSN7PNCLast Revision (GMT):
Wednesday, 07 August 2024, 08:23:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Epoxy AdhesiveTest Report
19 Feb 2025
Test Report
19 Feb 2025
Test Report
19 Feb 2025
Test Report
19 Feb 2025
Heat SpreaderC1100Test Report
29 May 2024
Test Report
29 May 2024
Test Report
29 May 2024
Test Report
29 May 2024
NI PLATINGTest Report
29 May 2024
Test Report
29 May 2024
Test Report
29 May 2024
Test Report
29 May 2024
Semiconductor DieTest Report
3 Mar 2025
Test Report
3 Mar 2025
Test Report
3 Mar 2025
Test Report
3 Mar 2025
Solder Ball - SAC, Lead FreeTest Report
13 Jan 2025
Test Report
13 Jan 2025
Test Report
13 Jan 2025
Test Report
13 Jan 2025
SubstrateABF GX-13Not AvailableNot AvailableNot AvailableNot Available
AUS 703Not AvailableNot AvailableNot AvailableNot Available
CU FOILTest Report
28 Nov 2024
Test Report
28 Nov 2024
Test Report
28 Nov 2024
Test Report
28 Nov 2024
E679 SERIESNot AvailableTest Report
7 Dec 2023
Not AvailableNot Available
E679FG SERIESTest Report
28 Nov 2024
Not AvailableNot AvailableNot Available
E679FGB SERIESNot AvailableNot AvailableTest Report
28 Nov 2024
Test Report
28 Nov 2024
PHP-900 IR-6Not AvailableNot AvailableNot AvailableNot Available
Thermally Conductive GelTest Report
31 Jul 2024
Test Report
31 Jul 2024
Test Report
31 Jul 2024
Test Report
31 Jul 2024
UnderfillTest Report
11 Sep 2024
Test Report
11 Sep 2024
Test Report
11 Sep 2024
Test Report
11 Sep 2024
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.