NXP Semiconductors :: Secure Connections for a Smarter World

P2020NXE2KHC

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of P2020NXE2KHCLast Revision (GMT):
Sunday, 04 August 2024, 09:56:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
P2020NXE2KHCSOT1745-1HBGA6894967.323537 mg YesYesYesNickel/Gold (Ni/Au)Othere2contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 215 695572025-01-16143 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3Kuala Lumpur, Malaysia
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - CuPdAuBonding Wire - CuPdAuCopper and its compoundsCopper, metal7440-50-83.02818697.6350000.060962
Gold and its compoundsGold, metal7440-57-50.0052600.1696000.000106
Palladium and its compoundsPalladium, metal7440-05-30.0680912.1954000.001371
Subtotal3.101537100.00000000.062439
Die EncapsulantDie EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins67.7350005.0000001.363612
Inorganic Silicon compoundsSilica, vitreous60676-86-0907.64900067.00000018.272395
Inorganic Silicon compoundsSilicon dioxide7631-86-9338.67500025.0000006.818058
Inorganic compoundsCarbon Black1333-86-46.7735000.5000000.136361
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins33.8675002.5000000.681806
Subtotal1354.700000100.000000027.272232
Epoxy Adhesive 1Epoxy AdhesiveEpoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-51.05600012.0000000.021259
Epoxy ResinsProprietary Material-Other Epoxy resins0.6160007.0000000.012401
Silver and its compoundsSilver, metal7440-22-47.12800081.0000000.143498
Subtotal8.800000100.00000000.177158
Epoxy Adhesive 2Epoxy AdhesiveInorganic Silicon compoundsProprietary Material-Other silica compounds0.36179221.2819000.007283
Inorganic Silicon compoundsQuartz14808-60-70.0136200.8012000.000274
Inorganic Silicon compoundsSilica, vitreous60676-86-00.36179221.2819000.007283
Inorganic compoundsCarbon Black1333-86-40.0136200.8012000.000274
Organic Silicon compoundsDimethyl silicone polymer with silica67762-90-70.17025510.0150000.003427
Organic Silicon compoundsDimethyl,methyl hydrogen siloxane68037-59-20.0978965.7586000.001971
Organic Silicon compoundsSiloxanes and silicones, di-Me, vinyl group-terminated68083-19-20.68102340.0602000.013710
Subtotal1.700000100.00000000.034224
Heat SpreaderBlack OxideCopper and its compoundsCopper, metal7440-50-810.83222287.0000000.218070
Copper and its compoundsCupric oxide1317-38-01.24508310.0000000.025066
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.3735253.0000000.007520
Subtotal12.450830100.00000000.250655
Copper AlloyCopper and its compoundsCopper, metal7440-50-81196.16580699.97000024.080690
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.3589570.0300000.007226
Subtotal1196.524763100.000000024.087917
EpoxyInorganic compoundsCarbon Black1333-86-44.33288912.0000000.087228
PolymersAcrylonitrile-methyl-methacrylate-vinylidene chloride copolymer25036-25-331.77451888.0000000.639671
Subtotal36.107407100.00000000.726899
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon, doped52.62600098.0000001.059444
Miscellaneous substancesOther miscellaneous substances (less than 10%).1.0740002.0000000.021621
Subtotal53.700000100.00000001.081065
Solder Ball - Lead FreeSolder Ball - Lead FreeSilver and its compoundsSilver, metal7440-22-420.2301753.5000000.407265
Tin and its compoundsTin, metal7440-31-5557.77482596.50000011.228881
Subtotal578.005000100.000000011.636146
Substrate, Pre-plated NiAuCopper Foil 1Copper and its compoundsCopper, metal7440-50-889.25535799.9900001.796850
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0089260.0100000.000180
Subtotal89.264284100.00000001.797030
Copper Foil 2Copper and its compoundsCopper, metal7440-50-8934.62392299.99000018.815443
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0934720.0100000.001882
Subtotal934.717393100.000000018.817325
Copper PlatingCopper and its compoundsCopper, metal7440-50-840.89938099.9900000.823369
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0040900.0100000.000082
Subtotal40.903471100.00000000.823451
Gold PlatingGold and its compoundsGold, metal7440-57-52.60034899.9900000.052349
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0002600.0100000.000005
Subtotal2.600608100.00000000.052354
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0008820.0100000.000018
Nickel and its compoundsNickel, metal7440-02-08.81704299.9900000.177501
Subtotal8.817924100.00000000.177519
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0830300.1000000.001672
Barium and its compoundsBarium sulfate7727-43-724.16165129.1000000.486412
Inorganic Silicon compoundsSilicon dioxide7631-86-90.4981780.6000000.010029
Magnesium and its compoundsTalc14807-96-62.4908923.0000000.050146
Organic compoundsOther organic compounds.2.9890703.6000000.060175
PolymersPlastic: EP - Epoxide, Epoxy16.19079719.5000000.325946
PolymersPlastic: PAK36.61611044.1000000.737140
Subtotal83.029728100.00000001.671518
Substrate Core 1Inorganic Silicon compoundsFibrous-glass-wool65997-17-360.04456732.0000001.208791
Inorganic Silicon compoundsSilica, vitreous60676-86-011.2583566.0000000.226648
PolymersPlastic: PI - Polyimide116.33634862.0000002.342033
Subtotal187.639272100.00000003.777472
Substrate Core 2Inorganic Silicon compoundsFibrous-glass-wool65997-17-3138.84668937.0000002.795201
Inorganic Silicon compoundsSilica, vitreous60676-86-060.04181116.0000001.208736
PolymersPlastic: PI - Polyimide176.37282147.0000003.550661
Subtotal375.261321100.00000007.554598
Total4967.323537100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 P2020NXE2KHC
Product content declaration of P2020NXE2KHC
上次修订 Last Revision (GMT):
Sunday, 04 August 2024, 09:56:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
键合线-铜钯金
Bonding Wire - CuPdAu
键合线-铜钯金
Bonding Wire - CuPdAu
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive 1
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive 2
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
散热片
Heat Spreader
氧化黑
Black Oxide
OOOOOO

铜合金
Copper Alloy
OOOOOO

环氧胶
Epoxy
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
焊锡球-无铅
Solder Ball - Lead Free
焊锡球-无铅
Solder Ball - Lead Free
OOOOOO
基板,镍金预镀
Substrate, Pre-plated NiAu
铜箔
Copper Foil 1
OOOOOO

铜箔
Copper Foil 2
OOOOOO

镀铜
Copper Plating
OOOOOO

镀金材料
Gold Plating
OOOOOO

镀镍层
Nickel Plating
OOOOOO

阻焊层
Solder Mask
OOOOOO

有机基质芯
Substrate Core 1
OOOOOO

有机基质芯
Substrate Core 2
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of P2020NXE2KHCLast Revision (GMT):
Sunday, 04 August 2024, 09:56:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - CuPdAuTest Report
29 Aug 2024
Test Report
29 Aug 2024
Test Report
29 Aug 2024
Test Report
29 Aug 2024
Die EncapsulantTest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Epoxy Adhesive 1Test Report
4 Nov 2024
Test Report
4 Nov 2024
Test Report
4 Nov 2024
Test Report
4 Nov 2024
Epoxy Adhesive 2Test Report
10 Sep 2024
Test Report
10 Sep 2024
Test Report
10 Sep 2024
Test Report
10 Sep 2024
Heat SpreaderBLACK OXIDETest Report
28 Jun 2023
Test Report
28 Jun 2023
Test Report
28 Jun 2023
Test Report
28 Jun 2023
C1100Test Report
29 May 2024
Test Report
29 May 2024
Test Report
29 May 2024
Test Report
29 May 2024
Semiconductor DieTest Report
3 Mar 2025
Test Report
3 Mar 2025
Test Report
3 Mar 2025
Test Report
3 Mar 2025
Solder Ball - Lead FreeTest Report
6 Aug 2024
Test Report
6 Aug 2024
Test Report
6 Aug 2024
Test Report
6 Aug 2024
Substrate, Pre-plated NiAuAU PLATINGTest Report
26 Dec 2024
Test Report
26 Dec 2024
Test Report
26 Dec 2024
Test Report
26 Dec 2024
AUS308Test Report
5 Jun 2024
Test Report
5 Jun 2024
Test Report
5 Jun 2024
Test Report
5 Jun 2024
CU FOILTest Report
28 Nov 2024
Test Report
28 Nov 2024
Test Report
28 Nov 2024
Test Report
28 Nov 2024
CU PLATINGTest Report
26 Dec 2024
Test Report
26 Dec 2024
Test Report
26 Dec 2024
Test Report
26 Dec 2024
E679FG SERIESTest Report
28 Nov 2024
Test Report
7 Dec 2023
Test Report
28 Nov 2024
Test Report
28 Nov 2024
NI PLATINGTest Report
26 Dec 2024
Test Report
26 Dec 2024
Test Report
26 Dec 2024
Test Report
26 Dec 2024
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.