NXP Semiconductors :: Secure Connections for a Smarter World

NTM88J125ST1

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of NTM88J125ST1Last Revision (GMT):
Sunday, 04 May 2025, 11:45:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
NTM88J125ST1SOT1931HQFN24109.970000 mg YesYesYesNickel/Palladium/Gold (Ni/Pd/Au)Cu alloye4contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9354 490 645282025-02-2533 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - AuBonding Wire - AuGold and its compoundsGold, metal7440-57-50.03999699.9900000.036370
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000040.0100000.000004
Subtotal0.040000100.00000000.036374
Bonding Wire - CuPdAuBonding Wire - CuPdAuCopper and its compoundsCopper, metal7440-50-80.08689596.5500000.079017
Gold and its compoundsGold, metal7440-57-50.0003150.3500000.000286
Palladium and its compoundsPalladium, metal7440-05-30.0027903.1000000.002537
Subtotal0.090000100.00000000.081840
Copper Lead-Frame, Pre-Plated NiPdAuCopper AlloyCopper and its compoundsCopper, metal7440-50-823.72105797.52000021.570480
Iron and its compoundsIron, metal7439-89-60.5594592.3000000.508738
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.0072970.0300000.006636
Zinc and its compoundsZinc, metal7440-66-60.0364860.1500000.033178
Subtotal24.324300100.000000022.119032
Gold PlatingGold and its compoundsGold, metal7440-57-50.00245599.9000000.002232
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000030.1000000.000002
Subtotal0.002457100.00000000.002234
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0002330.1000000.000212
Nickel and its compoundsNickel, metal7440-02-00.23318299.9000000.212041
Subtotal0.233415100.00000000.212253
Palladium PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000100.1000000.000009
Palladium and its compoundsPalladium, metal7440-05-30.00981899.9000000.008928
Subtotal0.009828100.00000000.008937
Die EncapsulantDie EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins3.3754007.0000003.069383
Inorganic Silicon compoundsSilica, vitreous60676-86-038.43134079.70000034.947113
Inorganic Silicon compoundsSilicon dioxide7631-86-94.82200010.0000004.384832
Inorganic compoundsCarbon Black1333-86-40.1446600.3000000.131545
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins1.4466003.0000001.315450
Subtotal48.220000100.000000043.848322
Epoxy Adhesive 1Epoxy AdhesiveOrganic Silicon compoundsDimethyl,methyl hydrogen siloxane68037-59-20.00200010.0000000.001819
PolymersSilicon Resin0.01800090.0000000.016368
Subtotal0.020000100.00000000.018187
Epoxy Adhesive 2Epoxy AdhesiveEpoxy ResinsEpichlorohydrin, o-cresol, formaldehyde polymer29690-82-20.0015005.0000000.001364
Epoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-50.00450015.0000000.004092
Inorganic Silicon compoundsSilicon dioxide7631-86-90.01500050.0000000.013640
PolymersCopolymer of ethylacrylate, buthylacrylate, acrylnitrile, glycidylmethacrylate58152-79-70.00450015.0000000.004092
PolymersFormaldehyde, polymer with 4,4'-(1-methylethylidene)bis[phenol]25085-75-00.00450015.0000000.004092
Subtotal0.030000100.00000000.027280
Epoxy Adhesive 3Epoxy AdhesiveInorganic Silicon compoundsSilicon dioxide7631-86-90.19500075.0000000.177321
Organic compoundsOther organic compounds.0.0039001.5000000.003546
PolymersPlastic: EP - Epoxide, Epoxy0.06110023.5000000.055561
Subtotal0.260000100.00000000.236428
Epoxy Adhesive 4Epoxy AdhesiveInorganic Silicon compoundsSilica, vitreous60676-86-00.0145500.5000000.013231
Inorganic compoundsCarbon Black1333-86-40.0014550.0500000.001323
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.1149453.9500000.104524
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-60.72750025.0000000.661544
PolymersPlastic: EP - Epoxide, Epoxy2.05155070.5000001.865554
Subtotal2.910000100.00000002.646176
LidLidChromium and Chromium III compoundsChromium, metal7440-47-34.56421719.0255004.150421
Inorganic Silicon compoundsSilicon7440-21-30.2402121.0013000.218434
Inorganic compoundsCarbon7440-44-00.0120190.0501000.010929
Inorganic compoundsSulfur7704-34-90.0047980.0200000.004363
Iron and its compoundsIron, metal7439-89-616.57917769.10870015.076091
Manganese and its compoundsManganese, metal7439-96-50.3603301.5020000.327662
Nickel and its compoundsNickel, metal7440-02-02.2220509.2624002.020596
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.0071970.0300000.006544
Subtotal23.990000100.000000021.815040
Semiconductor Die 1Semiconductor DieInorganic Silicon compoundsSilicon7440-21-34.21400098.0000003.831954
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0860002.0000000.078203
Subtotal4.300000100.00000003.910157
Semiconductor Die 2Semiconductor DieInorganic Silicon compoundsSilicon7440-21-30.19600098.0000000.178230
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0040002.0000000.003637
Subtotal0.200000100.00000000.181868
Semiconductor Die 3DieInorganic Silicon compoundsSilicon7440-21-30.33320098.0000000.302992
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0068002.0000000.006183
Subtotal0.340000100.00000000.309175
Thermally Conductive Gel 1Thermally Conductive GelOrganic Silicon compoundsDimethyl,methyl hydrogen siloxane68037-59-20.0600006.0000000.054560
Organic Silicon compoundsDimethylvinylated and trimethylated silica68988-89-60.27000027.0000000.245522
Organic Silicon compoundsSiloxanes and silicones, di-Me, vinyl group-terminated68083-19-20.67000067.0000000.609257
Subtotal1.000000100.00000000.909339
Thermally Conductive Gel 2Thermally Conductive GelOrganic Silicon compoundsDimethylvinylated and trimethylated silica68988-89-61.45454436.3636001.322674
Organic Silicon compoundsSiloxanes and silicones, di-Me, vinyl group-terminated68083-19-22.42424460.6061002.204459
Organic Silicon compoundsTetra (trimethylsiloxy) silane3555-47-30.1212123.0303000.110223
Subtotal4.000000100.00000003.637356
Total109.970000100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 NTM88J125ST1
Product content declaration of NTM88J125ST1
上次修订 Last Revision (GMT):
Sunday, 04 May 2025, 11:45:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
焊丝-金
Bonding Wire - Au
焊丝-金
Bonding Wire - Au
OOOOOO
键合线-铜钯金
Bonding Wire - CuPdAu
键合线-铜钯金
Bonding Wire - CuPdAu
OOOOOO
铜引线框架,预镀镍钯金
Copper Lead-Frame, Pre-Plated NiPdAu
铜合金
Copper Alloy
OOOOOO

镀金材料
Gold Plating
OOOOOO

镀镍层
Nickel Plating
OOOOOO

钯镀层
Palladium Plating
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive 1
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive 2
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive 3
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive 4
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
盖子
Lid
盖子
Lid
OOOOOO
半导体芯片
Semiconductor Die 1
半导体芯片
Semiconductor Die
OOOOOO
半导体芯片
Semiconductor Die 2
半导体芯片
Semiconductor Die
OOOOOO
半导体芯片
Semiconductor Die 3
半导体芯片
Die
OOOOOO
导热凝胶
Thermally Conductive Gel 1
导热凝胶
Thermally Conductive Gel
OOOOOO
导热凝胶
Thermally Conductive Gel 2
导热凝胶
Thermally Conductive Gel
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of NTM88J125ST1Last Revision (GMT):
Sunday, 04 May 2025, 11:45:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AuTest Report
3 Jul 2024
Test Report
3 Jul 2024
Test Report
3 Jul 2024
Test Report
3 Jul 2024
Bonding Wire - CuPdAuTest Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
Copper Lead-Frame, Pre-Plated NiPdAuAU PLATINGTest Report
16 Apr 2025
Test Report
16 Apr 2025
Test Report
16 Apr 2025
Test Report
16 Apr 2025
CDA 194Test Report
24 Jan 2025
Test Report
24 Jan 2025
Test Report
24 Jan 2025
Test Report
24 Jan 2025
NI PLATINGTest Report
16 Apr 2025
Test Report
16 Apr 2025
Test Report
16 Apr 2025
Test Report
16 Apr 2025
PD PLATINGTest Report
16 Apr 2025
Test Report
16 Apr 2025
Test Report
16 Apr 2025
Test Report
16 Apr 2025
Die EncapsulantTest Report
13 Feb 2025
Test Report
13 Feb 2025
Test Report
13 Feb 2025
Test Report
13 Feb 2025
Epoxy Adhesive 1Test Report
4 Jul 2024
Test Report
4 Jul 2024
Test Report
4 Jul 2024
Test Report
4 Jul 2024
Epoxy Adhesive 2Not AvailableNot AvailableNot AvailableNot Available
Epoxy Adhesive 3Test Report
10 Dec 2024
Test Report
10 Dec 2024
Not AvailableNot Available
Epoxy Adhesive 4Not AvailableNot AvailableNot AvailableNot Available
LidTest Report
2 Jan 2025
Test Report
2 Jan 2025
Test Report
3 Jan 2018
Test Report
3 Jan 2018
Semiconductor Die 1Test Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
Semiconductor Die 2Not AvailableNot AvailableNot AvailableNot Available
Semiconductor Die 3Not AvailableNot AvailableNot AvailableNot Available
Thermally Conductive Gel 1Test Report
27 Feb 2025
Test Report
27 Feb 2025
Test Report
27 Feb 2025
Test Report
27 Feb 2025
Thermally Conductive Gel 2Test Report
27 Feb 2025
Test Report
27 Feb 2025
Test Report
27 Feb 2025
Test Report
27 Feb 2025
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.