NXP Semiconductors :: Secure Connections for a Smarter World

NBP9FD4ST1

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of NBP9FD4ST1Last Revision (GMT):
Thursday, 19 December 2024, 12:20:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
NBP9FD4ST1SOT1931HQFN24112.000000 mg YesYesYesNickel/Palladium/Gold (Ni/Pd/Au)Cu alloye4contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9354 520 895282024-03-1843 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - AuBonding Wire - AuGold and its compoundsGold, metal7440-57-50.03999699.9900000.035711
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000040.0100000.000004
Subtotal0.040000100.00000000.035714
Bonding Wire - CuPdAuBonding Wire - CuPdAuCopper and its compoundsCopper, metal7440-50-80.08689596.5500000.077585
Gold and its compoundsGold, metal7440-57-50.0003150.3500000.000281
Palladium and its compoundsPalladium, metal7440-05-30.0027903.1000000.002491
Subtotal0.090000100.00000000.080357
Copper Lead-Frame, Pre-Plated NiPdAuCopper AlloyCopper and its compoundsCopper, metal7440-50-823.72105797.52000021.179516
Iron and its compoundsIron, metal7439-89-60.5594592.3000000.499517
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.0072970.0300000.006515
Zinc and its compoundsZinc, metal7440-66-60.0364860.1500000.032577
Subtotal24.324300100.000000021.718125
Gold PlatingGold and its compoundsGold, metal7440-57-50.00245599.9000000.002192
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000030.1000000.000002
Subtotal0.002457100.00000000.002194
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0002330.1000000.000208
Nickel and its compoundsNickel, metal7440-02-00.23318299.9000000.208198
Subtotal0.233415100.00000000.208406
Palladium PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000100.1000000.000009
Palladium and its compoundsPalladium, metal7440-05-30.00981899.9000000.008766
Subtotal0.009828100.00000000.008775
Die EncapsulantDie EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins3.3754007.0000003.013750
Inorganic Silicon compoundsSilica, vitreous60676-86-038.43134079.70000034.313696
Inorganic Silicon compoundsSilicon dioxide7631-86-94.82200010.0000004.305357
Inorganic compoundsCarbon Black1333-86-40.1446600.3000000.129161
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins1.4466003.0000001.291607
Subtotal48.220000100.000000043.053571
Epoxy Adhesive 1Epoxy AdhesiveEpoxy ResinsOther Epoxy resins0.01860093.0000000.016607
Organic Silicon compounds(3,4-Epoxycyclohexyl)ethyltrimethoxysilane3388-04-30.0004002.0000000.000357
Organic Silicon compoundsDimethyl,methyl hydrogen siloxane68037-59-20.0010005.0000000.000893
Subtotal0.020000100.00000000.017857
Epoxy Adhesive 2Epoxy AdhesiveEpoxy ResinsOther Epoxy resins2.88090099.0000002.572232
Inorganic compoundsCarbon Black1333-86-40.0291001.0000000.025982
Subtotal2.910000100.00000002.598214
Epoxy Adhesive 3Epoxy AdhesiveAcrylonitrile compoundsAcrylonitrile/Butadiene copolymer, carboxyl terminated (26/74)68891-46-30.0065002.5000000.005804
Aromatic amines and their salts4,4'-Diaminodiphenylsulfone80-08-00.0065002.5000000.005804
Epoxy ResinsFormaldehyde, cresol, epichlorohydrin polymer37382-79-90.06500025.0000000.058036
Organic Silicon compoundsDimethyl silicone polymer with silica67762-90-70.0065002.5000000.005804
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-60.0065002.5000000.005804
Polymers2-Propenenitrile, polymer with 1,3-butadiene, carboxy-terminated, polymers with bisphenol A and epichlorohydrin68610-41-30.16900065.0000000.150893
Subtotal0.260000100.00000000.232143
LidLidChromium and Chromium III compoundsChromium, metal7440-47-34.56421719.0255004.075194
Inorganic Silicon compoundsSilicon7440-21-30.2402121.0013000.214475
Inorganic compoundsCarbon7440-44-00.0120190.0501000.010731
Inorganic compoundsSulfur7704-34-90.0047980.0200000.004284
Iron and its compoundsIron, metal7439-89-616.57917769.10870014.802837
Manganese and its compoundsManganese, metal7439-96-50.3603301.5020000.321723
Nickel and its compoundsNickel, metal7440-02-02.2220509.2624001.983973
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.0071970.0300000.006426
Subtotal23.990000100.000000021.419643
Semiconductor Die 1Semiconductor DieInorganic Silicon compoundsSilicon7440-21-36.56600098.0000005.862500
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.1340002.0000000.119643
Subtotal6.700000100.00000005.982143
Semiconductor Die 2Semiconductor DieInorganic Silicon compoundsSilicon7440-21-30.19600098.0000000.175000
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0040002.0000000.003571
Subtotal0.200000100.00000000.178571
Thermally Conductive Gel 1Thermally Conductive GelOrganic Silicon compoundsDimethyl,methyl hydrogen siloxane68037-59-20.0600006.0000000.053571
Organic Silicon compoundsDimethylvinylated and trimethylated silica68988-89-60.27000027.0000000.241071
Organic Silicon compoundsSiloxanes and silicones, di-Me, vinyl group-terminated68083-19-20.67000067.0000000.598214
Subtotal1.000000100.00000000.892857
Thermally Conductive Gel 2Thermally Conductive GelOrganic Silicon compoundsDimethylvinylated and trimethylated silica68988-89-61.45454436.3636001.298700
Organic Silicon compoundsSiloxanes and silicones, di-Me, vinyl group-terminated68083-19-22.42424460.6061002.164504
Organic Silicon compoundsTetra (trimethylsiloxy) silane3555-47-30.1212123.0303000.108225
Subtotal4.000000100.00000003.571429
Total112.000000100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 NBP9FD4ST1
Product content declaration of NBP9FD4ST1
上次修订 Last Revision (GMT):
Thursday, 19 December 2024, 12:20:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
焊丝-金
Bonding Wire - Au
焊丝-金
Bonding Wire - Au
OOOOOO
键合线-铜钯金
Bonding Wire - CuPdAu
键合线-铜钯金
Bonding Wire - CuPdAu
OOOOOO
铜引线框架,预镀镍钯金
Copper Lead-Frame, Pre-Plated NiPdAu
铜合金
Copper Alloy
OOOOOO

镀金材料
Gold Plating
OOOOOO

镀镍层
Nickel Plating
OOOOOO

钯镀层
Palladium Plating
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive 1
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive 2
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive 3
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
盖子
Lid
盖子
Lid
OOOOOO
半导体芯片
Semiconductor Die 1
半导体芯片
Semiconductor Die
OOOOOO
半导体芯片
Semiconductor Die 2
半导体芯片
Semiconductor Die
OOOOOO
导热凝胶
Thermally Conductive Gel 1
导热凝胶
Thermally Conductive Gel
OOOOOO
导热凝胶
Thermally Conductive Gel 2
导热凝胶
Thermally Conductive Gel
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of NBP9FD4ST1Last Revision (GMT):
Thursday, 19 December 2024, 12:20:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AuTest Report
3 Jul 2024
Test Report
3 Jul 2024
Test Report
3 Jul 2024
Test Report
3 Jul 2024
Bonding Wire - CuPdAuTest Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
Copper Lead-Frame, Pre-Plated NiPdAuAU PLATINGTest Report
19 Apr 2024
Test Report
19 Apr 2024
Test Report
19 Apr 2024
Test Report
19 Apr 2024
CDA 194Test Report
24 Jan 2025
Test Report
24 Jan 2025
Test Report
24 Jan 2025
Test Report
24 Jan 2025
NI PLATINGTest Report
19 Apr 2024
Test Report
19 Apr 2024
Test Report
19 Apr 2024
Test Report
19 Apr 2024
PD PLATINGTest Report
19 Apr 2024
Test Report
19 Apr 2024
Test Report
19 Apr 2024
Test Report
19 Apr 2024
Die EncapsulantTest Report
13 Feb 2025
Test Report
13 Feb 2025
Test Report
13 Feb 2025
Test Report
13 Feb 2025
Epoxy Adhesive 1Test Report
4 Jul 2024
Test Report
4 Jul 2024
Test Report
4 Jul 2024
Test Report
4 Jul 2024
Epoxy Adhesive 2Test Report
13 Nov 2024
Test Report
13 Nov 2024
Test Report
13 Nov 2024
Test Report
13 Nov 2024
Epoxy Adhesive 3Test Report
9 Sep 2024
Test Report
9 Sep 2024
Test Report
9 Sep 2024
Test Report
9 Sep 2024
LidTest Report
2 Jan 2025
Test Report
2 Jan 2025
Test Report
3 Jan 2018
Test Report
3 Jan 2018
Semiconductor Die 1Test Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
Semiconductor Die 2Not AvailableNot AvailableNot AvailableNot Available
Thermally Conductive Gel 1Test Report
27 Feb 2025
Test Report
27 Feb 2025
Test Report
27 Feb 2025
Test Report
27 Feb 2025
Thermally Conductive Gel 2Test Report
27 Feb 2025
Test Report
27 Feb 2025
Test Report
27 Feb 2025
Test Report
27 Feb 2025
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.