NXP Semiconductors :: Secure Connections for a Smarter World

MVF51NN151CMK50

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MVF51NN151CMK50Last Revision (GMT):
Tuesday, 25 February 2025, 11:11:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MVF51NN151CMK50SOT1517-1LFBGA3641276.156912 mg YesYesYesNickel/Gold (Ni/Au)Othere1contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 150 465572025-01-16123 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3Tianjin, China;External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - CuPdBonding Wire - CuPdCopper and its compoundsCopper, metal7440-50-80.85223198.0994000.066781
Gold and its compoundsGold, metal7440-57-50.0008690.1000000.000068
Palladium and its compoundsPalladium, metal7440-05-30.0156431.8006000.001226
Subtotal0.868742100.00000000.068075
Die EncapsulantDie EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins34.2000005.0000002.679921
Inorganic Silicon compoundsSilica, vitreous60676-86-0458.28000067.00000035.910944
Inorganic Silicon compoundsSilicon dioxide7631-86-9171.00000025.00000013.399606
Inorganic compoundsCarbon Black1333-86-43.4200000.5000000.267992
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins17.1000002.5000001.339961
Subtotal684.000000100.000000053.598425
Epoxy AdhesiveEpoxy AdhesiveAcrylatesDitrimethylolpropane tetraacrylate94108-97-10.5250005.0000000.041139
Aromatic hydrocarbon compoundsHydroquinone123-31-90.0052500.0500000.000411
Inorganic Silicon compoundsSilicon dioxide7631-86-91.57500015.0000000.123417
Inorganic Silicon compoundsSilylated silica68909-20-65.24475049.9500000.410980
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.5250005.0000000.041139
Organic compoundsFatty acids, C18-unsatd., dimers, hydrogenated, polymers with hydrogenated di-Me esters of hydrogenated C18-unsatd. fatty acid dimer177591-08-12.10000020.0000000.164557
Polymers2-Propenoic acid,2-methyl-, 1,1'-(2,2-dimethyl-1,3-propanediyl) ester1985-51-90.5250005.0000000.041139
Subtotal10.500000100.00000000.822783
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon7440-21-374.28808798.0000005.821235
Miscellaneous substancesOther miscellaneous substances (less than 10%).1.5160832.0000000.118801
Subtotal75.804170100.00000005.940035
Solder Ball - SAC, Lead FreeSolder Ball - SAC, Lead FreeCopper and its compoundsCopper, metal7440-50-80.4527340.5009000.035476
Silver and its compoundsSilver, metal7440-22-42.7164013.0054000.212858
Tin and its compoundsTin, metal7440-31-587.21486696.4937006.834180
Subtotal90.384000100.00000007.082515
Substrate, Pre-plated NiAuCopper FoilChromium and Chromium III compoundsChromium, metal7440-47-30.0053590.0050000.000420
Copper and its compoundsCopper, metal7440-50-8107.09371999.9250008.391893
Nickel and its compoundsNickel, metal7440-02-00.0535870.0500000.004199
Zinc and its compoundsZinc, metal7440-66-60.0214350.0200000.001680
Subtotal107.174100100.00000008.398191
Copper PlatingCopper and its compoundsCopper, metal7440-50-8120.11376699.9000009.412147
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.1202340.1000000.009422
Subtotal120.234000100.00000009.421569
Gold PlatingGold and its compoundsGold, metal7440-57-54.10043599.9000000.321311
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0041040.1000000.000322
Subtotal4.104540100.00000000.321633
Nickel PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0191550.1000000.001501
Nickel and its compoundsNickel, metal7440-02-019.13536599.9000001.499452
Subtotal19.154520100.00000001.500953
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0478450.1000000.003749
Barium and its compoundsBarium sulfate7727-43-713.92284829.1000001.090998
Inorganic Silicon compoundsSilicon dioxide7631-86-90.2870690.6000000.022495
Magnesium and its compoundsTalc14807-96-61.4353453.0000000.112474
Organic compoundsOther organic compounds.1.7224143.6000000.134969
PolymersPlastic: EP - Epoxide, Epoxy9.32974419.5000000.731081
PolymersPlastic: PAK21.09957544.1000001.653368
Subtotal47.844840100.00000003.749134
Substrate CoreAluminum and its compoundsAluminum hydroxide oxide24623-77-634.01378429.3000002.665329
Inorganic Silicon compoundsFibrous-glass-wool65997-17-330.18288026.0000002.365139
Inorganic Silicon compoundsSilicon dioxide7631-86-91.9734961.7000000.154644
Miscellaneous substancesOther miscellaneous substances (less than 10%).9.5192168.2000000.745928
Phenols - SpecificBisphenol A80-05-71.1608801.0000000.090967
PolymersBT Resin (CAS# 13676-54-5/25722-66-1)22.86933619.7000001.792047
PolymersPlastic: EP - Epoxide, Epoxy16.36840814.1000001.282633
Subtotal116.088000100.00000009.096687
Total1276.156912100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MVF51NN151CMK50
Product content declaration of MVF51NN151CMK50
上次修订 Last Revision (GMT):
Tuesday, 25 February 2025, 11:11:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
焊丝-铜钯
Bonding Wire - CuPd
焊丝-铜钯
Bonding Wire - CuPd
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free
OOOOOO
基板,镍金预镀
Substrate, Pre-plated NiAu
铜箔
Copper Foil
OOOOOO

镀铜
Copper Plating
OOOOOO

镀金材料
Gold Plating
OOOOOO

镀镍层
Nickel Plating
OOOOOO

阻焊层
Solder Mask
OOOOOO

有机基质芯
Substrate Core
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MVF51NN151CMK50Last Revision (GMT):
Tuesday, 25 February 2025, 11:11:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - CuPdTest Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
Die EncapsulantTest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Epoxy AdhesiveTest Report
18 Apr 2024
Test Report
18 Apr 2024
Test Report
18 Apr 2024
Test Report
18 Apr 2024
Semiconductor DieTest Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
Solder Ball - SAC, Lead FreeTest Report
16 May 2024
Test Report
16 May 2024
Test Report
16 May 2024
Test Report
16 May 2024
Substrate, Pre-plated NiAuAU PLATINGTest Report
12 Mar 2025
Test Report
12 Mar 2025
Test Report
12 Mar 2025
Test Report
12 Mar 2025
AUS308Test Report
5 Jun 2024
Test Report
5 Jun 2024
Test Report
5 Jun 2024
Test Report
5 Jun 2024
COPPER FOILNot AvailableNot AvailableNot AvailableNot Available
CU PLATINGTest Report
12 Mar 2025
Test Report
12 Mar 2025
Test Report
12 Mar 2025
Test Report
12 Mar 2025
NI PLATINGTest Report
12 Mar 2025
Test Report
12 Mar 2025
Test Report
12 Mar 2025
Test Report
12 Mar 2025
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.