NXP Semiconductors :: Secure Connections for a Smarter World

MSC8122TVT4800V

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MSC8122TVT4800VLast Revision (GMT):
Sunday, 04 August 2024, 09:54:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MSC8122TVT4800VSOT1626-1FBGA4313989.666000 mg YesYesYesTin/Silver (Sn/Ag)Othere2contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 168 435572024-02-0673 / 168 hours25030 sec.Not ApplicableNot ApplicableNot Applicable3Kuala Lumpur, Malaysia
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
CapCapCadmium and its compoundsCadmium, metal7440-43-90.0074710.0010000.000187
Chromium and Chromium III compoundsChromium, metal7440-47-30.0074710.0010000.000187
Copper and its compoundsCopper, metal7440-50-8733.67834898.20350018.389468
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0074710.0010000.000187
Magnesium and its compoundsMagnesium, metal7439-95-41.0272620.1375000.025748
Mercury and its compoundsMercury7439-97-60.0074710.0010000.000187
Nickel and its compoundsNickel, metal7440-02-012.3645051.6550000.309913
Subtotal747.100000100.000000018.725879
CapacitorCapacitorBarium and its compoundsBarium titanate12047-27-726.68320065.4000000.668808
Copper and its compoundsCopper, metal7440-50-85.63040013.8000000.141125
Nickel and its compoundsNickel, metal7440-02-07.95600019.5000000.199415
Tin and its compoundsTin, metal7440-31-50.5304001.3000000.013294
Subtotal40.800000100.00000001.022642
Epoxy AdhesiveEpoxy AdhesiveAluminum and its compoundsAluminum, metal7429-90-529.49500085.0000000.739285
Organic Silicon compoundsOther organic Silicon Compounds5.20500015.0000000.130462
Subtotal34.700000100.00000000.869747
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon7440-21-3201.60000089.6000005.053055
Miscellaneous substancesOther miscellaneous substances (less than 10%).2.0250000.9000000.050756
Nickel and its compoundsNickel, metal7440-02-01.1250000.5000000.028198
Silver and its compoundsSilver, metal7440-22-40.7087500.3150000.017765
Tin and its compoundsTin, metal7440-31-519.5412508.6850000.489797
Subtotal225.000000100.00000005.639570
Solder Ball - Lead FreeSolder Ball - Lead FreeAluminum and its compoundsAluminum, metal7429-90-50.0021940.0010000.000055
Antimony and its compoundsAntimony, metal7440-36-00.1097230.0500000.002750
Arsenic and its compoundsArsenic, metal7440-38-20.0658340.0300000.001650
Bismuth and its compoundsBismuth, metal7440-69-90.0658340.0300000.001650
Cadmium and its compoundsCadmium, metal7440-43-90.0043890.0020000.000110
Copper and its compoundsCopper, metal7440-50-80.0658340.0300000.001650
Gold and its compoundsGold, metal7440-57-50.0109720.0050000.000275
Indium and its compoundsIndium, metal7440-74-60.0438890.0200000.001100
Iron and its compoundsIron, metal7439-89-60.0219450.0100000.000550
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.1097230.0500000.002750
Nickel and its compoundsNickel, metal7440-02-00.0109720.0050000.000275
Silver and its compoundsSilver, metal7440-22-47.6806103.5000000.192513
Tin and its compoundsTin, metal7440-31-5211.25188696.2660005.294977
Zinc and its compoundsZinc, metal7440-66-60.0021940.0010000.000055
Subtotal219.446000100.00000005.500360
Solder FluxSolder FluxCopper and its compoundsCopper, metal7440-50-81402.55030096.50000035.154579
Silver and its compoundsSilver, metal7440-22-443.6026003.0000001.092888
Tin and its compoundsTin, metal7440-31-57.2671000.5000000.182148
Subtotal1453.420000100.000000036.429616
SubstrateSubstrateArsenic and its compoundsArsenic, metal7440-38-20.0122760.0010000.000308
Barium and its compoundsBarium sulfate7727-43-73.2261330.2628000.080862
Copper and its compoundsCopper, metal7440-50-8406.70510833.13010010.193964
Inorganic Silicon compoundsFibrous-glass-wool65997-17-3392.43794031.9679009.836361
Inorganic Silicon compoundsSilicon dioxide7631-86-918.1562041.4790000.455081
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.6960490.0567000.017446
Miscellaneous substancesProprietary Material-Other miscellaneous substances.393.33163332.0407009.858761
Silver and its compoundsSilver, metal7440-22-40.3572320.0291000.008954
Tin and its compoundsTin, metal7440-31-512.6774251.0327000.317757
Subtotal1227.600000100.000000030.769493
UnderfillUnderfillAliphatic AminesProprietary Material-Other aliphatic amines1.2480003.0000000.031281
Epoxy Resins(Chloromethyl)oxirane,homopolymer61788-97-412.06400029.0000000.302381
Inorganic Silicon compoundsSilica, vitreous60676-86-014.14400034.0000000.354516
Inorganic Silicon compoundsSilicon dioxide7631-86-914.14400034.0000000.354516
Subtotal41.600000100.00000001.042694
Total3989.666000100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MSC8122TVT4800V
Product content declaration of MSC8122TVT4800V
上次修订 Last Revision (GMT):
Sunday, 04 August 2024, 09:54:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
盖子
Cap
盖子
Cap
OOOOOO
电容器
Capacitor
电容器
Capacitor
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
焊锡球-无铅
Solder Ball - Lead Free
焊锡球-无铅
Solder Ball - Lead Free
OOOOOO
助焊剂
Solder Flux
助焊剂
Solder Flux
OOOOOO
基板
Substrate
基板
Substrate
OOOOOO
底注
Underfill
底注
Underfill
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MSC8122TVT4800VLast Revision (GMT):
Sunday, 04 August 2024, 09:54:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
CapNot AvailableNot AvailableNot AvailableNot Available
CapacitorCERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Test Report
28 Mar 2025
Epoxy AdhesiveTest Report
20 Jun 2024
Test Report
20 Jun 2024
Test Report
20 Jun 2024
Test Report
20 Jun 2024
Semiconductor DieTest Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
Solder Ball - Lead FreeTest Report
6 Aug 2024
Test Report
6 Aug 2024
Test Report
6 Aug 2024
Test Report
6 Aug 2024
Solder FluxTest Report
11 Aug 2021
Test Report
11 Aug 2021
Test Report
11 Aug 2021
Test Report
11 Aug 2021
SubstrateABF-GX13Test Report
3 Feb 2025
Test Report
3 Feb 2025
Test Report
3 Feb 2025
Test Report
3 Feb 2025
AUS 703Test Report
18 Mar 2025
Test Report
18 Mar 2025
Test Report
18 Mar 2025
Test Report
18 Mar 2025
CU FOILNot AvailableNot AvailableNot AvailableNot Available
E679FG SERIESTest Report
28 Nov 2024
Test Report
7 Dec 2023
Not AvailableNot Available
E679FGB SERIESNot AvailableNot AvailableTest Report
28 Nov 2024
Test Report
28 Nov 2024
PHP-900 IR6Test Report
18 Feb 2025
Test Report
17 May 2024
Test Report
18 Feb 2025
Not Available
UnderfillNot AvailableNot AvailableNot AvailableNot Available
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.