MRFE6VS25LR5

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MRFE6VS25LR5Last Revision (GMT):
Thursday, 15 December 2022, 07:34:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MRFE6VS25LR5SOT1791-2CFM2F3003.059956 mg YesYesYesN/ANot Applicablee4contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 200 961782023-11-247NA / Not Available26040 sec.Not ApplicableNot ApplicableNot Applicable3Kuala Lumpur, Malaysia
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - AlBonding Wire - AlAluminum and its compoundsAluminum, metal7429-90-52.78338298.8450000.092685
Inorganic Silicon compoundsSilicon7440-21-30.0323831.1500000.001078
Nickel and its compoundsNickel, metal7440-02-00.0001410.0050000.000005
Subtotal2.815906100.00000000.093768
CapCeramicAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-1367.76024096.00000012.246184
Inorganic Silicon compoundsSilicon dioxide7631-86-99.1940062.4000000.306155
Magnesium and its compoundsMagnesium-oxide1309-48-46.1293371.6000000.204103
Subtotal383.083584100.000000012.756441
EpoxyAzo compounds1,3,5-Triazine-2,4,6(1H,3H,5H)-trione, compd. with 6-(2-(2-methyl-1H-imidazol-1-yl)ethyl)-1,3,5-triazine-2,4-diamine (1:1)68490-66-40.4502150.9000000.014992
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.4502150.9000000.014992
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-615.10722330.2000000.503061
PolymersBisphenol A/F epoxy resin40216-08-87.55361115.1000000.251530
Zinc and its compoundsZinc oxide1314-13-226.46265252.9000000.881190
Subtotal50.023916100.00000001.665765
Header Assembly/FlangeHeader Assembly/FlangeAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-129.6779721.1618000.988258
Cobalt and its compoundsCobalt, metal7440-48-40.8225430.0322000.027390
Copper and its compoundsCopper, metal7440-50-8184.6941587.2302006.150199
Gold and its compoundsGold, metal7440-57-514.8364310.5808000.494044
Inorganic Silicon compoundsSilicon7440-21-30.8097710.0317000.026965
Iron and its compoundsIron, metal7439-89-632.1966911.2604001.072129
Magnesium and its compoundsMagnesium, metal7439-95-40.5543230.0217000.018459
Manganese and its compoundsManganese, metal7439-96-50.3806180.0149000.012674
Molybdenum and its compoundsMolybdenum, metal7439-98-74.6619300.1825000.155239
Nickel and its compoundsNickel, metal7440-02-033.9133031.3276001.129292
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.0255450.0010000.000851
Silver and its compoundsSilver, metal7440-22-44.3681640.1710000.145457
Tungsten and its compoundsTungsten, metal7440-33-72247.54055287.98420074.841681
Subtotal2554.482000100.000000085.062637
Semiconductor DieSemiconductor DieGold and its compoundsGold, metal7440-57-50.1290761.0200000.004298
Inorganic Silicon compoundsSilicon, doped12.27496497.0004000.408749
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.2505091.9796000.008342
Subtotal12.654550100.00000000.421389
Total3003.059956100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MRFE6VS25LR5
Product content declaration of MRFE6VS25LR5
上次修订 Last Revision (GMT):
Thursday, 15 December 2022, 07:34:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
焊丝-铝
Bonding Wire - Al
焊丝-铝
Bonding Wire - Al
OOOOOO
盖子
Cap
陶瓷的
Ceramic
OOOOOO

环氧胶
Epoxy
OOOOOO
封装焊头/法兰
Header Assembly/Flange
封装焊头/法兰
Header Assembly/Flange
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MRFE6VS25LR5Last Revision (GMT):
Thursday, 15 December 2022, 07:34:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AlTest Report
11 Sep 2024
Test Report
11 Sep 2024
Test Report
11 Sep 2024
Test Report
11 Sep 2024
CapCERAMICTest Report
26 Apr 2022
Not AvailableNot AvailableNot Available
EPOXYTest Report
10 Mar 2022
Test Report
10 Mar 2022
Test Report
10 Mar 2022
Not Available
Header Assembly/FlangeAU PLATINGTest Report
25 Aug 2020
Test Report
25 Apr 2018
Test Report
25 Apr 2018
Test Report
25 Apr 2018
Semiconductor DieTest Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.