NXP Semiconductors :: Secure Connections for a Smarter World

MRF101AN

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MRF101ANLast Revision (GMT):
Friday, 08 March 2024, 08:54:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MRF101ANSOT1937-1SIL32384.199930 mg YesNoYesTin (Sn)Cu alloye3contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 772 331292023-11-2411Not ApplicableNot ApplicableNot ApplicableNA / Not Available26040 sec.3External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - AlBonding Wire - AlAluminum and its compoundsAluminum, metal7429-90-53.25795499.9900000.136648
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0003260.0100000.000014
Subtotal3.258280100.00000000.136661
Copper Lead-FrameCopper Lead-FrameCopper and its compoundsCopper, metal7440-50-81483.01250098.86750062.201684
Iron and its compoundsIron, metal7439-89-61.5000000.1000000.062914
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.4875000.0325000.020447
Silver and its compoundsSilver, metal7440-22-415.0000001.0000000.629142
Subtotal1500.000000100.000000062.914187
Die EncapsulantDie EncapsulantAluminum and its compoundsAluminum Hydroxide21645-51-263.1500007.5000002.648687
Epoxy ResinsEpichlorohydrin, o-cresol, formaldehyde polymer29690-82-2126.30000015.0000005.297375
Inorganic Silicon compoundsSilica, vitreous60676-86-0622.65900073.95000026.116056
Inorganic compoundsCarbon Black1333-86-44.6310000.5500000.194237
Phenols and Phenolic ResinsPhenol, polymer with formaldehyde9003-35-425.2600003.0000001.059475
Subtotal842.000000100.000000035.315830
Post-plating - Lead FreePost-plating - Lead FreeLead and its compoundsLead, metallic lead and lead alloys7439-92-10.0056000.0200000.000235
Tin and its compoundsTin, metal7440-31-527.99440099.9800001.174163
Subtotal28.000000100.00000001.174398
Semiconductor DieSemiconductor DieGold and its compoundsGold, metal7440-57-50.0408681.0200000.001714
Inorganic Silicon compoundsSilicon7440-21-33.88646797.0004000.163009
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0793161.9796000.003327
Subtotal4.006650100.00000000.168050
Solder PasteSolder PasteLead and its compoundsLead, metallic lead and lead alloys7439-92-16.51890094.0000000.273421
Silver and its compoundsSilver, metal7440-22-40.2080503.0000000.008726
Tin and its compoundsTin, metal7440-31-50.2080503.0000000.008726
Subtotal6.935000100.00000000.290873
Total2384.199930100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MRF101AN
Product content declaration of MRF101AN
上次修订 Last Revision (GMT):
Friday, 08 March 2024, 08:54:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
焊丝-铝
Bonding Wire - Al
焊丝-铝
Bonding Wire - Al
OOOOOO
铜引线框架
Copper Lead-Frame
铜引线框架
Copper Lead-Frame
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
封装后电镀- 无铅
Post-plating - Lead Free
封装后电镀- 无铅
Post-plating - Lead Free
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
焊锡膏
Solder Paste
焊锡膏
Solder Paste
XOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品的环保使用期限(EFUP)为50年。
Remark: This semiconductor product has an environmental friendly use period (EFUP) of 50 years.
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MRF101ANLast Revision (GMT):
Friday, 08 March 2024, 08:54:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AlTest Report
11 Sep 2024
Test Report
11 Sep 2024
Test Report
11 Sep 2024
Test Report
11 Sep 2024
Copper Lead-FrameNI PLATINGTest Report
9 Mar 2023
Test Report
9 Mar 2023
Not AvailableNot Available
PMC90Test Report
16 Mar 2023
Test Report
16 Mar 2023
Not AvailableNot Available
Die EncapsulantTest Report
18 May 2022
Test Report
18 May 2022
Test Report
18 May 2022
Test Report
18 May 2022
Post-plating - Lead FreeTest Report
29 May 2024
Test Report
29 May 2024
Test Report
29 May 2024
Test Report
29 May 2024
Semiconductor DieTest Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
Solder PasteTest Report
9 Oct 2024
Test Report
9 Oct 2024
Test Report
9 Oct 2024
Test Report
9 Oct 2024
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.