NXP Semiconductors :: Secure Connections for a Smarter World

MPXV2202DPT1

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MPXV2202DPT1Last Revision (GMT):
Thursday, 07 November 2024, 10:12:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MPXV2202DPT1SOT1693-1SO82314.871537 mg YesYesYesOtherCu alloye4contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 227 611282023-11-248NA / Not Available24530 sec.Not ApplicableNot ApplicableNot Applicable3External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - AuBonding Wire - AuGold and its compoundsGold, metal7440-57-50.89967799.9900000.038865
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000900.0100000.000004
Subtotal0.899767100.00000000.038869
CapCapChromium and Chromium III compoundsChromium, metal7440-47-322.12540011.3000000.955794
Copper and its compoundsCopper, metal7440-50-81.4685000.7500000.063438
Inorganic Silicon compoundsSilicon7440-21-30.9790000.5000000.042292
Inorganic compoundsCarbon7440-44-00.0195800.0100000.000846
Inorganic compoundsSulfur7704-34-90.0097900.0050000.000423
Iron and its compoundsIron, metal7439-89-6169.68028086.6600007.330008
Manganese and its compoundsManganese, metal7439-96-50.4895000.2500000.021146
Nickel and its compoundsNickel, metal7440-02-00.2937000.1500000.012688
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.3426500.1750000.014802
Titanium and its compoundsTitanium, metal7440-32-60.3916000.2000000.016917
Subtotal195.800000100.00000008.458353
Copper Lead-Frame, Pre-PlatedCopper AlloyCopper and its compoundsCopper, metal7440-50-8411.64668197.60000017.782701
Iron and its compoundsIron, metal7439-89-610.1224592.4000000.437279
Subtotal421.769140100.000000018.219980
Gold PlatingGold and its compoundsGold, metal7440-57-50.23330499.9000000.010079
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0002340.1000000.000010
Subtotal0.233538100.00000000.010089
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0029580.1000000.000128
Nickel and its compoundsNickel, metal7440-02-02.95518699.9000000.127661
Subtotal2.958145100.00000000.127789
Palladium PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0003890.1000000.000017
Palladium and its compoundsPalladium, metal7440-05-30.38884099.9000000.016797
Subtotal0.389230100.00000000.016814
Polyimide CoatingInorganic Silicon compoundsFibrous-glass-wool65997-17-3194.20997655.0000008.389665
PolymersPolyphenylene Sulfide (PPS)26125-40-6158.89907145.0000006.864272
Subtotal353.109048100.000000015.253937
Die EncapsulantDie EncapsulantOrganic Silicon compoundsDimethyl Cyclosiloxanes70900-21-90.1132570.3061000.004893
Organic Silicon compoundsDimethyl Siloxane69430-24-61.6989664.5918000.073394
Organic Silicon compoundsProprietary Material-Other siloxanes and silicones35.18777795.1021001.520075
Subtotal37.000000100.00000001.598361
Epoxy Adhesive 1Epoxy AdhesiveOrganic Silicon compoundsDimethyl,methyl hydrogen siloxane68037-59-20.0750003.0000000.003240
Organic Silicon compoundsSilanamine, 1,1,1-trimethyl-N-(trimethylsilyl)-, reaction products with ammonia, octamethylcyclotetrasiloxane and silica68937-51-90.62500025.0000000.026999
Organic Silicon compoundsSiloxanes and Silicones, di-Me, Me vinyl, vinyl group-terminated68083-18-10.62500025.0000000.026999
Organic Silicon compoundsSiloxanes and silicones, di-Me, vinyl group-terminated68083-19-21.17500047.0000000.050759
Subtotal2.500000100.00000000.107997
Epoxy Adhesive 2Epoxy AdhesiveAluminum and its compoundsProprietary Material-Other aluminum compounds18.90000045.0000000.816460
Guanidine compoundsOther guanidine compounds1.0500002.5000000.045359
Inorganic compoundsCarbon Black1333-86-41.0500002.5000000.045359
Phenols and Phenolic ResinsOther phenolic resins21.00000050.0000000.907178
Subtotal42.000000100.00000001.814356
Port 1PortInorganic Silicon compoundsFibrous-glass-wool65997-17-3226.21840040.0000009.772395
Inorganic compoundsCarbon Black1333-86-42.8277300.5000000.122155
Miscellaneous substancesOther miscellaneous substances (less than 10%).5.6554601.0000000.244310
PolymersPolyphenylene Sulfide (PPS)26125-40-6330.84441058.50000014.292128
Subtotal565.546000100.000000024.430989
Port 2PortInorganic Silicon compoundsFibrous-glass-wool65997-17-3275.28000040.00000011.891805
Inorganic compoundsCarbon Black1333-86-43.4410000.5000000.148648
Miscellaneous substancesOther miscellaneous substances (less than 10%).6.8820001.0000000.297295
PolymersPolyphenylene Sulfide (PPS)26125-40-6402.59700058.50000017.391764
Subtotal688.200000100.000000029.729512
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon7440-21-34.37733798.0000000.189096
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0893332.0000000.003859
Subtotal4.466670100.00000000.192955
Total2314.871537100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MPXV2202DPT1
Product content declaration of MPXV2202DPT1
上次修订 Last Revision (GMT):
Thursday, 07 November 2024, 10:12:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
焊丝-金
Bonding Wire - Au
焊丝-金
Bonding Wire - Au
OOOOOO
盖子
Cap
盖子
Cap
OOOOOO
铜引线框架,预镀
Copper Lead-Frame, Pre-Plated
铜合金
Copper Alloy
OOOOOO

镀金材料
Gold Plating
OOOOOO

镀镍层
Nickel Plating
OOOOOO

钯镀层
Palladium Plating
OOOOOO

聚酰亚胺涂料
Polyimide Coating
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive 1
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive 2
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
端口
Port 1
端口
Port
OOOOOO
端口
Port 2
端口
Port
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MPXV2202DPT1Last Revision (GMT):
Thursday, 07 November 2024, 10:12:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AuTest Report
11 Feb 2025
Test Report
11 Feb 2025
Test Report
11 Feb 2025
Test Report
11 Feb 2025
CapTest Report
12 Jul 2024
Test Report
12 Jul 2024
Test Report
12 Jul 2024
Test Report
12 Jul 2024
Copper Lead-Frame, Pre-PlatedAU PLATINGTest Report
1 Jul 2024
Test Report
1 Jul 2024
Test Report
1 Jul 2024
Test Report
1 Jul 2024
C194Test Report
23 Jan 2025
Test Report
23 Jan 2025
Test Report
23 Jan 2025
Test Report
23 Jan 2025
FORTRON RESINTest Report
6 Feb 2025
Test Report
6 Feb 2025
Test Report
20 Feb 2025
Test Report
20 Feb 2025
NI PLATINGTest Report
1 Jul 2024
Test Report
1 Jul 2024
Test Report
1 Jul 2024
Test Report
1 Jul 2024
PD PLATINGTest Report
1 Jul 2024
Test Report
1 Jul 2024
Test Report
1 Jul 2024
Test Report
1 Jul 2024
Die EncapsulantTest Report
20 Mar 2023
Test Report
20 Mar 2023
Test Report
20 Mar 2023
Test Report
20 Mar 2023
Epoxy Adhesive 1Test Report
26 Mar 2024
Test Report
26 Mar 2024
Test Report
26 Mar 2024
Test Report
26 Mar 2024
Epoxy Adhesive 2Test Report
13 Nov 2024
Test Report
13 Nov 2024
Test Report
13 Nov 2024
Test Report
13 Nov 2024
Port 1Test Report
11 Jul 2024
Test Report
11 Jul 2024
Test Report
11 Jul 2024
Test Report
11 Jul 2024
Port 2Test Report
11 Jul 2024
Test Report
11 Jul 2024
Test Report
11 Jul 2024
Test Report
11 Jul 2024
Semiconductor DieTest Report
2 Jun 2021
Test Report
2 Jun 2021
Test Report
2 Jun 2021
Test Report
2 Jun 2021
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.