MPX2200A

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MPX2200ALast Revision (GMT):
Thursday, 07 March 2024, 11:39:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MPX2200ASOT1772-1UNIBODY4F793.364448 mg NoNoYesOtherCu alloye4contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 253 411172023-11-248Not ApplicableNot ApplicableNot ApplicableNA / Not Available22030 sec.3External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - AuBonding Wire - AuGold and its compoundsGold, metal7440-57-583.84366399.99000010.568114
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0083850.0100000.001057
Subtotal83.852048100.000000010.569171
CapCapChromium and Chromium III compoundsChromium, metal7440-47-332.23890011.3000004.063568
Copper and its compoundsCopper, metal7440-50-82.1397500.7500000.269706
Inorganic Silicon compoundsSilicon7440-21-31.4265000.5000000.179804
Inorganic compoundsCarbon7440-44-00.0285300.0100000.003596
Inorganic compoundsSulfur7704-34-90.0142650.0050000.001798
Iron and its compoundsIron, metal7439-89-6247.24098086.66000031.163607
Manganese and its compoundsManganese, metal7439-96-50.7132500.2500000.089902
Nickel and its compoundsNickel, metal7440-02-00.4279500.1500000.053941
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.4992750.1750000.062931
Titanium and its compoundsTitanium, metal7440-32-60.5706000.2000000.071921
Subtotal285.300000100.000000035.960774
Copper Lead-Frame, Pre-PlatedCopper AlloyCopper and its compoundsCopper, metal7440-50-8163.44173897.60000020.601092
Iron and its compoundsIron, metal7439-89-64.0190592.4000000.506584
Subtotal167.460797100.000000021.107676
Gold PlatingGold and its compoundsGold, metal7440-57-50.05067599.9000000.006387
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000510.1000000.000006
Subtotal0.050726100.00000000.006394
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0006930.1000000.000087
Nickel and its compoundsNickel, metal7440-02-00.69255099.9000000.087293
Subtotal0.693244100.00000000.087380
Palladium PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000680.1000000.000008
Palladium and its compoundsPalladium, metal7440-05-30.06756699.9000000.008516
Subtotal0.067634100.00000000.008525
Die Encapsulant 1Die EncapsulantOrganic Silicon compoundsDimethyl Cyclosiloxanes70900-21-90.3477300.3061000.043830
Organic Silicon compoundsDimethyl Siloxane69430-24-65.2162854.5918000.657489
Organic Silicon compoundsProprietary Material-Other siloxanes and silicones108.03598695.10210013.617447
Subtotal113.600000100.000000014.318766
Die Encapsulant 2Die EncapsulantAntimony OxidesAntimony(III) oxide1309-64-42.8400002.5000000.357969
Brominated Flame Retardants (excluding banned groups)Bromophenol, formaldehyde, epichlorohydrin polymer68541-56-04.5440004.0000000.572751
Epoxy ResinsEpichlorohydrin, o-cresol, formaldehyde polymer29690-82-218.17600016.0000002.291003
Inorganic Silicon compoundsSilica, vitreous60676-86-077.24800068.0000009.736761
Inorganic compoundsCarbon Black1333-86-40.5680000.5000000.071594
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins10.2240009.0000001.288689
Subtotal113.600000100.000000014.318766
Epoxy Adhesive 1Epoxy AdhesiveOrganic Silicon compoundsDimethyl,methyl hydrogen siloxane68037-59-20.2460003.0000000.031007
Organic Silicon compoundsSilanamine, 1,1,1-trimethyl-N-(trimethylsilyl)-, reaction products with ammonia, octamethylcyclotetrasiloxane and silica68937-51-92.05000025.0000000.258393
Organic Silicon compoundsSiloxanes and Silicones, di-Me, Me vinyl, vinyl group-terminated68083-18-12.05000025.0000000.258393
Organic Silicon compoundsSiloxanes and silicones, di-Me, vinyl group-terminated68083-19-23.85400047.0000000.485779
Subtotal8.200000100.00000001.033573
Epoxy Adhesive 2Epoxy AdhesiveEpoxy ResinsOther Epoxy resins7.29800089.0000000.919880
Epoxy ResinsOther Non-halogenated Epoxy resins0.82000010.0000000.103357
Inorganic compoundsCarbon Black1333-86-40.0820001.0000000.010336
Subtotal8.200000100.00000001.033573
Epoxy Adhesive 3Epoxy AdhesiveAluminum and its compoundsProprietary Material-Other aluminum compounds3.69000045.0000000.465108
Guanidine compoundsOther guanidine compounds0.2050002.5000000.025839
Inorganic compoundsCarbon Black1333-86-40.2050002.5000000.025839
Phenols and Phenolic ResinsOther phenolic resins4.10000050.0000000.516787
Subtotal8.200000100.00000001.033573
Semiconductor DieDieInorganic Silicon compoundsSilicon7440-21-34.03691498.0000000.508835
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0823862.0000000.010384
Subtotal4.119300100.00000000.519219
GlassAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.0002071.0000000.000026
Boron and its compoundsBoron oxide1303-86-20.0016568.0000000.000209
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0006213.0000000.000078
Lead and its compoundsLead monooxide1317-36-80.01107453.5000000.001396
Lead and its compoundsLead titanium oxide (PbTiO3)12060-00-30.00714234.5000000.000900
Subtotal0.020700100.00000000.002609
Total793.364448100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MPX2200A
Product content declaration of MPX2200A
上次修订 Last Revision (GMT):
Thursday, 07 March 2024, 11:39:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
焊丝-金
Bonding Wire - Au
焊丝-金
Bonding Wire - Au
OOOOOO
盖子
Cap
盖子
Cap
OOOOOO
铜引线框架,预镀
Copper Lead-Frame, Pre-Plated
铜合金
Copper Alloy
OOOOOO

镀金材料
Gold Plating
OOOOOO

镀镍层
Nickel Plating
OOOOOO

钯镀层
Palladium Plating
OOOOOO
芯片密封胶
Die Encapsulant 1
芯片密封胶
Die Encapsulant
OOOOOO
芯片密封胶
Die Encapsulant 2
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive 1
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive 2
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive 3
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Die
OOOOOO

玻璃
Glass
XOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品的环保使用期限(EFUP)为50年。
Remark: This semiconductor product has an environmental friendly use period (EFUP) of 50 years.
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MPX2200ALast Revision (GMT):
Thursday, 07 March 2024, 11:39:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AuTest Report
5 Mar 2024
Test Report
5 Mar 2024
Test Report
5 Mar 2024
Test Report
5 Mar 2024
CapTest Report
11 Jul 2023
Test Report
11 Jul 2023
Test Report
11 Jul 2023
Test Report
11 Jul 2023
Copper Lead-Frame, Pre-PlatedAU PLATINGTest Report
20 Nov 2020
Test Report
20 Nov 2020
Test Report
20 Nov 2020
Test Report
20 Nov 2020
Die Encapsulant 1Test Report
20 Mar 2023
Test Report
20 Mar 2023
Test Report
20 Mar 2023
Test Report
20 Mar 2023
Die Encapsulant 2Test Report
12 Jul 2023
Test Report
12 Jul 2023
Not AvailableNot Available
Epoxy Adhesive 1Test Report
26 Mar 2024
Test Report
26 Mar 2024
Test Report
26 Mar 2024
Test Report
26 Mar 2024
Epoxy Adhesive 2Test Report
12 Dec 2023
Test Report
12 Dec 2023
Test Report
12 Dec 2023
Test Report
12 Dec 2023
Epoxy Adhesive 3Test Report
12 Dec 2023
Test Report
12 Dec 2023
Test Report
12 Dec 2023
Test Report
12 Dec 2023
Semiconductor DieTest Report
2 Jun 2021
Test Report
2 Jun 2021
Test Report
2 Jun 2021
Test Report
2 Jun 2021
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.