MPC8569CVJAQLJB

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MPC8569CVJAQLJBLast Revision (GMT):
Wednesday, 06 November 2024, 03:04:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MPC8569CVJAQLJBSOT1624-1BGA78311012.539000 mg YesYesYesTin/Silver/Copper (Sn/Ag/Cu)Othere1contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 114 115572023-11-2483 / 168 hours24530 sec.Not ApplicableNot ApplicableNot Applicable3External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Capacitor 1CapacitorBarium and its compoundsBarium titanate12047-27-79.96672085.9200000.090503
Calcium and its compoundsCalcium monoxide1305-78-80.2064801.7800000.001875
Copper and its compoundsCuprous oxide1317-39-10.5417204.6700000.004919
Nickel and its compoundsNickel, metal7440-02-00.7238406.2400000.006573
Tin and its compoundsTin, metal7440-31-50.1612401.3900000.001464
Subtotal11.600000100.00000000.105334
Capacitor 2CapacitorBarium and its compoundsBarium titanate12047-27-71.13785785.8760000.010332
Calcium and its compoundsCalcium monoxide1305-78-80.0238341.7988000.000216
Copper and its compoundsCuprous oxide1317-39-10.0617934.6636000.000561
Nickel and its compoundsNickel, metal7440-02-00.0829786.2625000.000754
Tin and its compoundsTin, metal7440-31-50.0185381.3991000.000168
Subtotal1.325000100.00000000.012032
Capacitor 3CapacitorBarium and its compoundsBarium titanate12047-27-72.27571485.8760000.020665
Calcium and its compoundsCalcium monoxide1305-78-80.0476681.7988000.000433
Copper and its compoundsCuprous oxide1317-39-10.1235854.6636000.001122
Nickel and its compoundsNickel, metal7440-02-00.1659566.2625000.001507
Tin and its compoundsTin, metal7440-31-50.0370761.3991000.000337
Subtotal2.650000100.00000000.024064
Capacitor 4CapacitorBarium and its compoundsBarium titanate12047-27-721.61928385.8760000.196315
Calcium and its compoundsCalcium monoxide1305-78-80.4528481.7988000.004112
Copper and its compoundsCuprous oxide1317-39-11.1740614.6636000.010661
Nickel and its compoundsNickel, metal7440-02-01.5765846.2625000.014316
Tin and its compoundsTin, metal7440-31-50.3522231.3991000.003198
Subtotal25.175000100.00000000.228603
Capacitor 5CapacitorBarium and its compoundsBarium titanate12047-27-75.69087585.9000000.051676
Calcium and its compoundsCalcium monoxide1305-78-80.1192501.8000000.001083
Copper and its compoundsCuprous oxide1317-39-10.3080634.6500000.002797
Nickel and its compoundsNickel, metal7440-02-00.4140626.2500000.003760
Tin and its compoundsTin, metal7440-31-50.0927501.4000000.000842
Subtotal6.625000100.00000000.060159
Capacitor 6CapacitorBarium and its compoundsBarium titanate12047-27-759.76969685.8760000.542742
Calcium and its compoundsCalcium monoxide1305-78-81.2519651.7988000.011369
Copper and its compoundsCuprous oxide1317-39-13.2458664.6636000.029474
Nickel and its compoundsNickel, metal7440-02-04.3587006.2625000.039579
Tin and its compoundsTin, metal7440-31-50.9737741.3991000.008842
Subtotal69.600000100.00000000.632007
Epoxy AdhesiveEpoxy AdhesiveInorganic Silicon compoundsQuartz14808-60-711.67200040.0000000.105988
Organic Silicon compoundsDimethylvinylated and trimethylated silica68988-89-64.37700015.0000000.039746
Organic Silicon compoundsSiloxanes and silicones, di-Me, vinyl group-terminated68083-19-213.13100045.0000000.119237
Subtotal29.180000100.00000000.264971
Heat SpreaderHeat SpreaderCopper and its compoundsCopper, metal7440-50-86990.43161094.02060063.477020
Nickel and its compoundsNickel, metal7440-02-0444.5683905.9794004.036929
Subtotal7435.000000100.000000067.513949
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon, doped195.05920089.6000001.771246
Miscellaneous substancesOther miscellaneous substances (less than 10%).1.9593000.9000000.017791
Nickel and its compoundsNickel, metal7440-02-01.0885000.5000000.009884
Silver and its compoundsSilver, metal7440-22-40.6857550.3150000.006227
Tin and its compoundsTin, metal7440-31-518.9072458.6850000.171688
Subtotal217.700000100.00000001.976837
Solder Ball - SAC, Lead FreeSolder Ball - SAC, Lead FreeCopper and its compoundsCopper, metal7440-50-83.2868260.5009000.029846
Silver and its compoundsSilver, metal7440-22-419.7209543.0054000.179077
Tin and its compoundsTin, metal7440-31-5633.17622096.4937005.749593
Subtotal656.184000100.00000005.958517
SubstrateSubstrateAluminum and its compoundsAluminum Hydroxide21645-51-2382.65500015.3062003.474721
Arsenic and its compoundsArsenic, metal7440-38-20.0250000.0010000.000227
Barium and its compoundsBarium sulfate7727-43-710.2700000.4108000.093257
Copper and its compoundsCopper phthalocyanine147-14-81.6425000.0657000.014915
Copper and its compoundsCopper, metal7440-50-8895.52500035.8210008.131867
Epoxy ResinsBisphenol A diglycidyl ether1675-54-321.6575000.8663000.196662
Epoxy ResinsOther Epoxy resins209.1625008.3665001.899312
Inorganic Silicon compoundsFibrous-glass-wool65997-17-3739.79500029.5918006.717752
Inorganic Silicon compoundsSilicon dioxide7631-86-9187.1350007.4854001.699290
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0250000.0010000.000227
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-635.4175001.4167000.321611
Silver and its compoundsSilver, metal7440-22-40.5025000.0201000.004563
Tin and its compoundsTin, metal7440-31-516.1875000.6475000.146991
Subtotal2500.000000100.000000022.701395
Thermally Conductive GelThermally Conductive GelAluminum and its compoundsAluminum, metal7429-90-520.70000072.0000000.187968
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.5750002.0000000.005221
Organic Silicon compoundsProprietary Material-Other siloxanes and silicones2.3000008.0000000.020885
Zinc and its compoundsZinc oxide1314-13-25.17500018.0000000.046992
Subtotal28.750000100.00000000.261066
UnderfillUnderfillInorganic Silicon compoundsSilica, vitreous60676-86-017.25000060.0000000.156640
Inorganic compoundsCarbon Black1333-86-40.0287500.1000000.000261
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.2587500.9000000.002350
PolymersPlastic: EP - Epoxide, Epoxy11.21250039.0000000.101816
Subtotal28.750000100.00000000.261066
Total11012.539000100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MPC8569CVJAQLJB
Product content declaration of MPC8569CVJAQLJB
上次修订 Last Revision (GMT):
Wednesday, 06 November 2024, 03:04:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
电容器
Capacitor 1
电容器
Capacitor
OOOOOO
电容器
Capacitor 2
电容器
Capacitor
OOOOOO
电容器
Capacitor 3
电容器
Capacitor
OOOOOO
电容器
Capacitor 4
电容器
Capacitor
OOOOOO
电容器
Capacitor 5
电容器
Capacitor
OOOOOO
电容器
Capacitor 6
电容器
Capacitor
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
散热片
Heat Spreader
散热片
Heat Spreader
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free
OOOOOO
基板
Substrate
基板
Substrate
OOOOOO
导热凝胶
Thermally Conductive Gel
导热凝胶
Thermally Conductive Gel
OOOOOO
底注
Underfill
底注
Underfill
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MPC8569CVJAQLJBLast Revision (GMT):
Wednesday, 06 November 2024, 03:04:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Capacitor 1Not AvailableNot AvailableNot AvailableNot Available
Capacitor 2Not AvailableNot AvailableNot AvailableNot Available
Capacitor 3Not AvailableNot AvailableNot AvailableNot Available
Capacitor 4Not AvailableNot AvailableNot AvailableNot Available
Capacitor 5Not AvailableNot AvailableNot AvailableNot Available
Capacitor 6Not AvailableNot AvailableNot AvailableNot Available
Epoxy AdhesiveTest Report
27 Feb 2024
Test Report
27 Feb 2024
Test Report
27 Feb 2024
Test Report
27 Feb 2024
Heat SpreaderNot AvailableNot AvailableNot AvailableNot Available
Semiconductor DieTest Report
6 Mar 2024
Test Report
6 Mar 2024
Test Report
6 Mar 2024
Test Report
6 Mar 2024
Solder Ball - SAC, Lead FreeTest Report
26 Jan 2024
Test Report
26 Jan 2024
Test Report
26 Jan 2024
Test Report
26 Jan 2024
SubstrateNot AvailableNot AvailableNot AvailableNot Available
Thermally Conductive GelTest Report
31 Jul 2024
Test Report
31 Jul 2024
Test Report
31 Jul 2024
Test Report
31 Jul 2024
UnderfillTest Report
11 Sep 2024
Test Report
11 Sep 2024
Test Report
11 Sep 2024
Test Report
11 Sep 2024
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.