NXP Semiconductors :: Secure Connections for a Smarter World

MPC8547ECPXAQGD

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MPC8547ECPXAQGDLast Revision (GMT):
Sunday, 07 July 2024, 10:37:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MPC8547ECPXAQGDSOT1625-2BGA7838408.308300 mg NoNoNoTin/Lead (Sn63/Pb37)Othere0contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 146 865572024-02-064Not ApplicableNot ApplicableNot Applicable3 / 168 hours26040 sec.3Kuala Lumpur, Malaysia;External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
CapCopper AlloyCopper and its compoundsCopper, metal7440-50-85074.34495399.90000060.349178
Miscellaneous substancesOther miscellaneous substances (less than 10%).5.0794240.1000000.060410
Subtotal5079.424378100.000000060.409588
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.1599410.2000000.001902
Nickel and its compoundsNickel, metal7440-02-079.81068199.8000000.949188
Subtotal79.970623100.00000000.951090
CapacitorCapacitorBarium and its compoundsBarium titanate12047-27-748.91920065.4000000.581796
Copper and its compoundsCopper, metal7440-50-810.32240013.8000000.122764
Nickel and its compoundsNickel, metal7440-02-014.58600019.5000000.173471
Tin and its compoundsTin, metal7440-31-50.9724001.3000000.011565
Subtotal74.800000100.00000000.889596
Epoxy AdhesiveEpoxy AdhesiveInorganic Silicon compoundsQuartz14808-60-736.00000030.0000000.428148
Inorganic Silicon compoundsSilylated silica68909-20-64.8000004.0000000.057086
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0240000.0200000.000285
Organic Silicon compoundsDimethyl,methyl hydrogen siloxane68037-59-24.8000004.0000000.057086
Organic Silicon compoundsOther siloxanes and silicones3.6000003.0000000.042815
Organic Silicon compoundsSilicic acid sodium salt hydrolysis products with chlorotrimethylsilane and dichloroethenylmethylsilane68584-83-85.4000004.5000000.064222
Organic Silicon compoundsSiloxanes and silicones, di-Me, vinyl group-terminated68083-19-264.80000054.0000000.770666
Organic Silicon compounds[3-(2,3-epoxypropoxy)propyl]trimethoxysilane2530-83-80.3600000.3000000.004281
Organic compoundsOther organic compounds.0.1800000.1500000.002141
Platinum and its compoundsOther platinum compounds0.0360000.0300000.000428
Subtotal120.000000100.00000001.427160
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon, doped119.71770089.1000001.423803
Lead and its compoundsLead, metallic lead and lead alloys7439-92-112.6539329.4177000.150493
Miscellaneous substancesOther miscellaneous substances (less than 10%).1.2092700.9000000.014382
Nickel and its compoundsNickel, metal7440-02-00.1108500.0825000.001318
Tin and its compoundsTin, metal7440-31-50.6659050.4956000.007920
Titanium and its compoundsTitanium, metal7440-32-60.0056430.0042000.000067
Subtotal134.363300100.00000001.597983
Solder Ball - Low LeadSolder Ball - Low LeadLead and its compoundsLead, metallic lead and lead alloys7439-92-1281.17836036.0000003.344054
Silver and its compoundsSilver, metal7440-22-415.6210202.0000000.185781
Tin and its compoundsTin, metal7440-31-5484.25162062.0000005.759204
Subtotal781.051000100.00000009.289039
Solder FluxSolder FluxCopper and its compoundsCopper, metal7440-50-80.96500096.5000000.011477
Silver and its compoundsSilver, metal7440-22-40.0300003.0000000.000357
Tin and its compoundsTin, metal7440-31-50.0050000.5000000.000060
Subtotal1.000000100.00000000.011893
SubstrateCopper FoilCopper and its compoundsCopper, metal7440-50-852.28724699.9900000.621852
Epoxy ResinsOther Epoxy resins0.0052290.0100000.000062
Subtotal52.292475100.00000000.621914
Copper PlatingCopper and its compoundsCopper, metal7440-50-8648.36184799.9900007.710967
Epoxy ResinsOther Epoxy resins0.0648430.0100000.000771
Subtotal648.426690100.00000007.711738
Solder BallCopper and its compoundsCopper, metal7440-50-80.1966200.5000000.002338
Silver and its compoundsSilver, metal7440-22-41.1797183.0000000.014030
Tin and its compoundsTin, metal7440-31-537.94760396.5000000.451311
Subtotal39.323941100.00000000.467680
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0366050.1000000.000435
Barium and its compoundsBarium sulfate7727-43-710.79839629.5000000.128425
Inorganic compoundsOther inorganic compounds0.2196280.6000000.002612
Magnesium and its compoundsTalc14807-96-61.1713513.2000000.013931
Organic compoundsOther organic compounds.0.8419092.3000000.010013
PolymersPlastic: EP - Epoxide, Epoxy7.24773719.8000000.086197
PolymersPlastic: PAK16.28910644.5000000.193726
Subtotal36.604732100.00000000.435340
Substrate Build UpEpoxy ResinsBisphenol A diglycidyl ether1675-54-341.54223020.8400000.494062
Epoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-520.75118110.4100000.246794
Epoxy ResinsTetramethylbiphenyl diglycidyl ether85954-11-610.3656245.2000000.123278
Inorganic Silicon compoundsSilicon dioxide7631-86-941.54223020.8400000.494062
Phenols and Phenolic ResinsPhenol, polymer with formaldehyde9003-35-46.2193743.1200000.073967
PolymersPlastic: EP - Epoxide, Epoxy78.91827639.5900000.938575
Subtotal199.338915100.00000002.370738
Substrate CoreInorganic Silicon compoundsFibrous-glass-wool65997-17-3557.75153850.0000006.633338
Inorganic Silicon compoundsSilica, vitreous60676-86-055.7751545.0000000.663334
PolymersPlastic: EP - Epoxide, Epoxy501.97638445.0000005.970004
Subtotal1115.503077100.000000013.266677
Via PluggingCalcium and its compoundsCalcium-carbonate471-34-10.10952152.3600000.001303
Epoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-50.0154997.4100000.000184
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0010880.5200000.000013
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-60.04677022.3600000.000556
PolymersPlastic: EP - Epoxide, Epoxy0.03629117.3500000.000432
Subtotal0.209170100.00000000.002488
Thermally Conductive GelThermally Conductive GelAluminum and its compoundsAluminum, metal7429-90-516.10000070.0000000.191477
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.6900003.0000000.008206
Organic Silicon compoundsDimethyl Cyclosiloxanes70900-21-90.2300001.0000000.002735
Organic Silicon compoundsDimethyl,methyl hydrogen siloxane68037-59-20.2300001.0000000.002735
Organic Silicon compoundsSiloxanes and silicones, di-Me, vinyl group-terminated68083-19-22.30000010.0000000.027354
Zinc and its compoundsZinc oxide1314-13-23.45000015.0000000.041031
Subtotal23.000000100.00000000.273539
UnderfillUnderfillAromatic amines and their salts4,4'-Methylenebis(2-ethylbenzenamine)19900-65-32.53000011.0000000.030089
Bismuth and its compoundsBismuth nitrate10361-44-10.0230000.1000000.000273
Bismuth and its compoundsBismuth trioxide1304-76-30.1840000.8000000.002188
Epoxy Resins1,6-Bis(2,3-epoxypropoxy) naphthalene27610-48-63.22000014.0000000.038296
Epoxy ResinsOther Epoxy resins0.9200004.0000000.010942
Epoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-52.30000010.0000000.027354
Inorganic Silicon compoundsSilica, vitreous60676-86-013.80000060.0000000.164123
Inorganic compoundsCarbon Black1333-86-40.0230000.1000000.000273
Subtotal23.000000100.00000000.273539
Total8408.308300100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MPC8547ECPXAQGD
Product content declaration of MPC8547ECPXAQGD
上次修订 Last Revision (GMT):
Sunday, 07 July 2024, 10:37:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
盖子
Cap
铜合金
Copper Alloy
OOOOOO

镀镍层
Nickel Plating
OOOOOO
电容器
Capacitor
电容器
Capacitor
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
XOOOOO
焊球 - 低铅
Solder Ball - Low Lead
焊球 - 低铅
Solder Ball - Low Lead
XOOOOO
助焊剂
Solder Flux
助焊剂
Solder Flux
OOOOOO
基板
Substrate
铜箔
Copper Foil
OOOOOO

镀铜
Copper Plating
OOOOOO

焊锡球
Solder Ball
OOOOOO

阻焊层
Solder Mask
OOOOOO

有机底物堆积
Substrate Build Up
OOOOOO

有机基质芯
Substrate Core
OOOOOO

有机基质通道堵塞
Via Plugging
OOOOOO
导热凝胶
Thermally Conductive Gel
导热凝胶
Thermally Conductive Gel
OOOOOO
底注
Underfill
底注
Underfill
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品的环保使用期限(EFUP)为50年。
Remark: This semiconductor product has an environmental friendly use period (EFUP) of 50 years.
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MPC8547ECPXAQGDLast Revision (GMT):
Sunday, 07 July 2024, 10:37:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
CapC1100Test Report
29 May 2024
Test Report
29 May 2024
Test Report
29 May 2024
Test Report
29 May 2024
NI PLATINGTest Report
29 May 2024
Test Report
29 May 2024
Test Report
29 May 2024
Test Report
29 May 2024
CapacitorCERAMICTest Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
Test Report
8 Nov 2024
INNER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
NI PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
OUTER ELECTRODETest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
SN PLATINGTest Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Test Report
12 Apr 2024
Epoxy AdhesiveTest Report
26 Feb 2024
Test Report
26 Feb 2024
Test Report
26 Feb 2024
Not Available
Semiconductor DieTest Report
24 Feb 2025
Test Report
24 Feb 2025
Test Report
24 Feb 2025
Test Report
24 Feb 2025
Solder Ball - Low LeadTest Report
6 May 2024
Test Report
6 May 2024
Test Report
6 May 2024
Test Report
6 May 2024
Solder FluxTest Report
11 Aug 2021
Test Report
11 Aug 2021
Test Report
11 Aug 2021
Test Report
11 Aug 2021
SubstrateCOPPER FOILTest Report
21 Dec 2021
Test Report
21 Dec 2021
Test Report
21 Dec 2021
Test Report
21 Dec 2021
E679FG SERIESTest Report
21 Dec 2021
Test Report
21 Dec 2021
Test Report
21 Dec 2021
Test Report
21 Dec 2021
Thermally Conductive GelTest Report
31 Jul 2024
Test Report
31 Jul 2024
Test Report
31 Jul 2024
Test Report
31 Jul 2024
UnderfillTest Report
11 Sep 2024
Test Report
11 Sep 2024
Test Report
11 Sep 2024
Test Report
11 Sep 2024
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.