NXP Semiconductors :: Secure Connections for a Smarter World

MPC850CZQ50BUR2

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MPC850CZQ50BUR2Last Revision (GMT):
Wednesday, 28 February 2024, 08:22:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MPC850CZQ50BUR2SOT1667-1BGA2561818.809701 mg NoNoNoNickel/Gold (Ni/Au)Othere0contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 191 915182025-03-0412Not ApplicableNot ApplicableNot Applicable3 / 168 hours26040 sec.3Kuala Lumpur, Malaysia
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - CuPdAuBonding Wire - CuPdAuCopper and its compoundsCopper, metal7440-50-88.03241498.1000000.441630
Gold and its compoundsGold, metal7440-57-50.0081880.1000000.000450
Palladium and its compoundsPalladium, metal7440-05-30.1473841.8000000.008103
Subtotal8.187986100.00000000.450184
Die EncapsulantDie EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins46.4760006.0000002.555298
Inorganic Silicon compoundsSilica, vitreous60676-86-0573.20400074.00000031.515337
Inorganic Silicon compoundsSilicon dioxide7631-86-9116.19000015.0000006.388244
Inorganic compoundsCarbon Black1333-86-43.8730000.5000000.212942
Phenols and Phenolic ResinsPhenol, polymer with formaldehyde9003-35-415.4920002.0000000.851766
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins19.3650002.5000001.064707
Subtotal774.600000100.000000042.588293
Epoxy AdhesiveEpoxy AdhesiveEpoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-52.05200012.0000000.112821
Epoxy ResinsProprietary Material-Other Epoxy resins1.1970007.0000000.065812
Silver and its compoundsSilver, metal7440-22-413.85100081.0000000.761542
Subtotal17.100000100.00000000.940175
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon, doped62.62200098.0000003.443021
Miscellaneous substancesOther miscellaneous substances (less than 10%).1.2780002.0000000.070266
Subtotal63.900000100.00000003.513287
Solder Ball - Low Lead 1Solder Ball - Low LeadAluminum and its compoundsAluminum, metal7429-90-50.0052310.0010000.000288
Antimony and its compoundsAntimony, metal7440-36-00.0052310.0010000.000288
Arsenic and its compoundsArsenic, metal7440-38-20.0104620.0020000.000575
Bismuth and its compoundsBismuth, metal7440-69-90.0057540.0011000.000316
Copper and its compoundsCopper, metal7440-50-80.0052310.0010000.000288
Iron and its compoundsIron, metal7439-89-60.0088920.0017000.000489
Lead and its compoundsLead, metallic lead and lead alloys7439-92-1188.31664636.00150010.353840
Nickel and its compoundsNickel, metal7440-02-00.0193540.0037000.001064
Silver and its compoundsSilver, metal7440-22-410.4187071.9918000.572831
Tin and its compoundsTin, metal7440-31-5324.27926161.99420017.829202
Zinc and its compoundsZinc, metal7440-66-60.0052310.0010000.000288
Subtotal523.080000100.000000028.759468
Solder Ball - Low Lead 2Solder Ball - Low LeadLead and its compoundsLead, metallic lead and lead alloys7439-92-121.79501736.0000001.198312
Silver and its compoundsSilver, metal7440-22-41.2108342.0000000.066573
Tin and its compoundsTin, metal7440-31-537.53586362.0000002.063760
Subtotal60.541715100.00000003.328645
Substrate, Pre-plated NiAuCopper CoreCopper and its compoundsCopper, metal7440-50-8144.64583499.9900007.952775
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0144660.0100000.000795
Subtotal144.660300100.00000007.953570
Copper PlatingCopper and its compoundsCopper, metal7440-50-846.26718599.9800002.543817
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0092550.0200000.000509
Subtotal46.276440100.00000002.544326
Gold PlatingGold and its compoundsGold, metal7440-57-51.11408999.9900000.061254
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0001110.0100000.000006
Subtotal1.114200100.00000000.061260
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0021170.0300000.000116
Nickel and its compoundsNickel, metal7440-02-07.05448399.9700000.387863
Subtotal7.056600100.00000000.387979
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0675200.1000000.003712
Barium and its compoundsBarium sulfate7727-43-719.64847129.1000001.080293
Inorganic Silicon compoundsSilicon dioxide7631-86-90.4051230.6000000.022274
Magnesium and its compoundsTalc14807-96-62.0256163.0000000.111370
Organic compoundsOther organic compounds.2.4307393.6000000.133644
PolymersPlastic: EP - Epoxide, Epoxy13.16650119.5000000.723908
PolymersPlastic: PAK29.77654944.1000001.637145
Subtotal67.520520100.00000003.712347
Substrate CoreInorganic Silicon compoundsFibrous-glass-wool65997-17-349.87144347.6000002.741983
Inorganic Silicon compoundsSilica, vitreous60676-86-05.0290534.8000000.276502
PolymersPlastic: PI - Polyimide49.87144347.6000002.741983
Subtotal104.771940100.00000005.760467
Total1818.809701100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MPC850CZQ50BUR2
Product content declaration of MPC850CZQ50BUR2
上次修订 Last Revision (GMT):
Wednesday, 28 February 2024, 08:22:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
键合线-铜钯金
Bonding Wire - CuPdAu
键合线-铜钯金
Bonding Wire - CuPdAu
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
焊球 - 低铅
Solder Ball - Low Lead 1
焊球 - 低铅
Solder Ball - Low Lead
OOOOOO
焊球 - 低铅
Solder Ball - Low Lead 2
焊球 - 低铅
Solder Ball - Low Lead
XOOOOO
基板,镍金预镀
Substrate, Pre-plated NiAu
铜芯
Copper Core
OOOOOO

镀铜
Copper Plating
OOOOOO

镀金材料
Gold Plating
OOOOOO

镀镍层
Nickel Plating
OOOOOO

阻焊层
Solder Mask
OOOOOO

有机基质芯
Substrate Core
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品的环保使用期限(EFUP)为50年。
Remark: This semiconductor product has an environmental friendly use period (EFUP) of 50 years.
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MPC850CZQ50BUR2Last Revision (GMT):
Wednesday, 28 February 2024, 08:22:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - CuPdAuTest Report
29 Aug 2024
Test Report
29 Aug 2024
Test Report
29 Aug 2024
Test Report
29 Aug 2024
Die EncapsulantTest Report
9 Dec 2024
Test Report
9 Dec 2024
Test Report
9 Dec 2024
Test Report
9 Dec 2024
Epoxy AdhesiveTest Report
4 Nov 2024
Test Report
4 Nov 2024
Test Report
4 Nov 2024
Test Report
4 Nov 2024
Semiconductor DieTest Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Solder Ball - Low Lead 1Not AvailableNot AvailableNot AvailableNot Available
Solder Ball - Low Lead 2Test Report
20 Aug 2020
Test Report
20 Aug 2020
Test Report
20 Aug 2020
Test Report
20 Aug 2020
Substrate, Pre-plated NiAuAUS308Test Report
5 Jun 2024
Test Report
5 Jun 2024
Test Report
5 Jun 2024
Test Report
5 Jun 2024
E679FG SERIESTest Report
14 Dec 2022
Test Report
21 Dec 2021
Test Report
14 Dec 2022
Test Report
21 Dec 2021
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.