NXP Semiconductors :: Secure Connections for a Smarter World

MPC8379ECVRANGA

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MPC8379ECVRANGALast Revision (GMT):
Wednesday, 19 March 2025, 04:22:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MPC8379ECVRANGASOT1745-1HBGA6895082.965660 mg YesYesYesNickel/Gold (Ni/Au)Othere2contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 216 475572025-01-16153 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3Kuala Lumpur, Malaysia
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - CuPdBonding Wire - CuPdAluminum and its compoundsAluminum, metal7429-90-50.0000610.0010000.000001
Copper and its compoundsCopper, metal7440-50-85.89511796.9965000.115978
Iron and its compoundsIron, metal7439-89-60.0000610.0010000.000001
Palladium and its compoundsPalladium, metal7440-05-30.1823303.0000000.003587
Silver and its compoundsSilver, metal7440-22-40.0000910.0015000.000002
Subtotal6.077660100.00000000.119569
Die EncapsulantDie EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins75.5950005.0000001.487222
Inorganic Silicon compoundsSilica, vitreous60676-86-01012.97300067.00000019.928779
Inorganic Silicon compoundsSilicon dioxide7631-86-9377.97500025.0000007.436112
Inorganic compoundsCarbon Black1333-86-47.5595000.5000000.148722
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins37.7975002.5000000.743611
Subtotal1511.900000100.000000029.744446
Epoxy Adhesive 1Epoxy AdhesiveEpoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-52.00400012.0000000.039426
Epoxy ResinsProprietary Material-Other Epoxy resins1.1690007.0000000.022998
Silver and its compoundsSilver, metal7440-22-413.52700081.0000000.266124
Subtotal16.700000100.00000000.328548
Epoxy Adhesive 2Epoxy AdhesiveInorganic Silicon compoundsProprietary Material-Other silica compounds39.41407921.2819000.775415
Inorganic Silicon compoundsQuartz14808-60-71.4838220.8012000.029192
Inorganic Silicon compoundsSilica, vitreous60676-86-039.41407921.2819000.775415
Inorganic compoundsCarbon Black1333-86-41.4838220.8012000.029192
Organic Silicon compoundsDimethyl silicone polymer with silica67762-90-718.54778010.0150000.364901
Organic Silicon compoundsDimethyl,methyl hydrogen siloxane68037-59-210.6649275.7586000.209817
Organic Silicon compoundsSiloxanes and silicones, di-Me, vinyl group-terminated68083-19-274.19149040.0602001.459610
Subtotal185.200000100.00000003.643542
Heat SpreaderBlack OxideCopper and its compoundsCopper, metal7440-50-810.83222287.0000000.213108
Copper and its compoundsCupric oxide1317-38-01.24508310.0000000.024495
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.3735253.0000000.007349
Subtotal12.450830100.00000000.244952
Copper AlloyCopper and its compoundsCopper, metal7440-50-81196.16580699.97000023.532833
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.3589570.0300000.007062
Subtotal1196.524763100.000000023.539895
EpoxyInorganic compoundsCarbon Black1333-86-44.33288912.0000000.085243
PolymersAcrylonitrile-methyl-methacrylate-vinylidene chloride copolymer25036-25-331.77451888.0000000.625118
Subtotal36.107407100.00000000.710361
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon, doped49.00000098.0000000.964004
Miscellaneous substancesOther miscellaneous substances (less than 10%).1.0000002.0000000.019674
Subtotal50.000000100.00000000.983678
Solder Ball - Lead FreeSolder Ball - Lead FreeSilver and its compoundsSilver, metal7440-22-420.2301753.5000000.397999
Tin and its compoundsTin, metal7440-31-5557.77482596.50000010.973413
Subtotal578.005000100.000000011.371413
Substrate, Pre-plated NiAuCopper Foil 1Copper and its compoundsCopper, metal7440-50-870.85802999.9900001.394029
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0070860.0100000.000139
Subtotal70.865115100.00000001.394169
Copper Foil 2Copper and its compoundsCopper, metal7440-50-8812.08118999.99000015.976523
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0812160.0100000.001598
Subtotal812.162406100.000000015.978121
Copper PlatingCopper and its compoundsCopper, metal7440-50-850.19358799.9900000.987486
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0050200.0100000.000099
Subtotal50.198607100.00000000.987585
Gold PlatingGold and its compoundsGold, metal7440-57-52.07090899.9900000.040742
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0002070.0100000.000004
Subtotal2.071115100.00000000.040746
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0006990.0100000.000014
Nickel and its compoundsNickel, metal7440-02-06.98747699.9900000.137468
Subtotal6.988175100.00000000.137482
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0710590.1000000.001398
Barium and its compoundsBarium sulfate7727-43-720.67811529.1000000.406812
Inorganic Silicon compoundsSilicon dioxide7631-86-90.4263530.6000000.008388
Magnesium and its compoundsTalc14807-96-62.1317653.0000000.041939
Organic compoundsOther organic compounds.2.5581173.6000000.050327
PolymersPlastic: EP - Epoxide, Epoxy13.85646919.5000000.272606
PolymersPlastic: PAK31.33693844.1000000.616509
Subtotal71.058815100.00000001.397979
Substrate Core 1Inorganic Silicon compoundsFibrous-glass-wool65997-17-350.84169432.0000001.000237
Inorganic Silicon compoundsSilica, vitreous60676-86-09.5328186.0000000.187544
PolymersPlastic: PI - Polyimide98.50578262.0000001.937959
Subtotal158.880294100.00000003.125740
Substrate Core 2Inorganic Silicon compoundsFibrous-glass-wool65997-17-3117.57692537.0000002.313156
Inorganic Silicon compoundsSilica, vitreous60676-86-050.84407616.0000001.000284
PolymersPlastic: PI - Polyimide149.35447347.0000002.938333
Subtotal317.775474100.00000006.251773
Total5082.965660100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MPC8379ECVRANGA
Product content declaration of MPC8379ECVRANGA
上次修订 Last Revision (GMT):
Wednesday, 19 March 2025, 04:22:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
焊丝-铜钯
Bonding Wire - CuPd
焊丝-铜钯
Bonding Wire - CuPd
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive 1
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive 2
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
散热片
Heat Spreader
氧化黑
Black Oxide
OOOOOO

铜合金
Copper Alloy
OOOOOO

环氧胶
Epoxy
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
焊锡球-无铅
Solder Ball - Lead Free
焊锡球-无铅
Solder Ball - Lead Free
OOOOOO
基板,镍金预镀
Substrate, Pre-plated NiAu
铜箔
Copper Foil 1
OOOOOO

铜箔
Copper Foil 2
OOOOOO

镀铜
Copper Plating
OOOOOO

镀金材料
Gold Plating
OOOOOO

镀镍层
Nickel Plating
OOOOOO

阻焊层
Solder Mask
OOOOOO

有机基质芯
Substrate Core 1
OOOOOO

有机基质芯
Substrate Core 2
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MPC8379ECVRANGALast Revision (GMT):
Wednesday, 19 March 2025, 04:22:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - CuPdTest Report
11 Sep 2024
Test Report
11 Sep 2024
Test Report
11 Sep 2024
Test Report
11 Sep 2024
Die EncapsulantTest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Epoxy Adhesive 1Test Report
4 Nov 2024
Test Report
4 Nov 2024
Test Report
4 Nov 2024
Test Report
4 Nov 2024
Epoxy Adhesive 2Test Report
10 Sep 2024
Test Report
10 Sep 2024
Test Report
10 Sep 2024
Test Report
10 Sep 2024
Heat SpreaderBLACK OXIDETest Report
28 Jun 2023
Test Report
28 Jun 2023
Test Report
28 Jun 2023
Test Report
28 Jun 2023
C1100Test Report
29 May 2024
Test Report
29 May 2024
Test Report
29 May 2024
Test Report
29 May 2024
Semiconductor DieTest Report
24 Feb 2025
Test Report
24 Feb 2025
Test Report
24 Feb 2025
Test Report
24 Feb 2025
Solder Ball - Lead FreeTest Report
6 Aug 2024
Test Report
6 Aug 2024
Test Report
6 Aug 2024
Test Report
6 Aug 2024
Substrate, Pre-plated NiAuAU PLATINGTest Report
26 Dec 2024
Test Report
26 Dec 2024
Test Report
26 Dec 2024
Test Report
26 Dec 2024
AUS308Test Report
5 Jun 2024
Test Report
5 Jun 2024
Test Report
5 Jun 2024
Test Report
5 Jun 2024
COPPERTest Report
28 Apr 2022
Test Report
28 Apr 2022
Test Report
28 Apr 2022
Test Report
28 Apr 2022
CU FOILNot AvailableTest Report
28 Nov 2024
Test Report
28 Nov 2024
Test Report
28 Nov 2024
CU PLATINGTest Report
26 Dec 2024
Test Report
26 Dec 2024
Test Report
26 Dec 2024
Test Report
26 Dec 2024
E679FGNot AvailableNot AvailableNot AvailableNot Available
NI PLATINGTest Report
26 Dec 2024
Test Report
26 Dec 2024
Test Report
26 Dec 2024
Test Report
26 Dec 2024
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.