MPC8358CVRAGDGA

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MPC8358CVRAGDGALast Revision (GMT):
Friday, 26 July 2024, 09:20:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MPC8358CVRAGDGASOT1744-1HBGA6685755.409408 mg YesYesYesNickel/Gold (Ni/Au)Othere2contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 228 715572023-11-2473 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3Kuala Lumpur, Malaysia
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - CuBonding Wire - CuCopper and its compoundsCopper, metal7440-50-87.68376697.0000000.133505
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.2376423.0000000.004129
Subtotal7.921408100.00000000.137634
Die EncapsulantDie EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins57.0950005.0000000.992023
Inorganic Silicon compoundsSilica, vitreous60676-86-0765.07300067.00000013.293112
Inorganic Silicon compoundsSilicon dioxide7631-86-9285.47500025.0000004.960116
Inorganic compoundsCarbon Black1333-86-45.7095000.5000000.099202
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins28.5475002.5000000.496012
Subtotal1141.900000100.000000019.840465
Epoxy Adhesive 1Epoxy AdhesiveEpoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-51.11600012.0000000.019391
Epoxy ResinsProprietary Material-Other Epoxy resins0.6510007.0000000.011311
Silver and its compoundsSilver, metal7440-22-47.53300081.0000000.130886
Subtotal9.300000100.00000000.161587
Epoxy Adhesive 2Epoxy AdhesiveInorganic Silicon compoundsProprietary Material-Other silica compounds1.25563221.2819000.021817
Inorganic Silicon compoundsQuartz14808-60-70.0472710.8012000.000821
Inorganic Silicon compoundsSilica, vitreous60676-86-01.25563221.2819000.021817
Inorganic compoundsCarbon Black1333-86-40.0472710.8012000.000821
Organic Silicon compoundsDimethyl silicone polymer with silica67762-90-70.59088510.0150000.010267
Organic Silicon compoundsDimethyl,methyl hydrogen siloxane68037-59-20.3397575.7586000.005903
Organic Silicon compoundsSiloxanes and silicones, di-Me, vinyl group-terminated68083-19-22.36355240.0602000.041067
Subtotal5.900000100.00000000.102512
Heat SpreaderBlack OxideCopper and its compoundsCopper, metal7440-50-87.83000087.0000000.136046
Copper and its compoundsCupric oxide1317-38-00.90000010.0000000.015637
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.2700003.0000000.004691
Subtotal9.000000100.00000000.156375
Copper AlloyCopper and its compoundsCopper, metal7440-50-8864.64053099.97000015.023093
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.2594700.0300000.004508
Subtotal864.900000100.000000015.027602
EpoxyInorganic compoundsCarbon Black1333-86-43.13200012.0000000.054418
PolymersAcrylonitrile-methyl-methacrylate-vinylidene chloride copolymer25036-25-322.96800088.0000000.399068
Subtotal26.100000100.00000000.453486
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon, doped29.40000098.0000000.510824
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.6000002.0000000.010425
Subtotal30.000000100.00000000.521249
Solder Ball - Lead FreeSolder Ball - Lead FreeSilver and its compoundsSilver, metal7440-22-419.6135803.5000000.340785
Tin and its compoundsTin, metal7440-31-5540.77442096.5000009.395933
Subtotal560.388000100.00000009.736718
Substrate, Pre-plated NiAuCopper CoreCopper and its compoundsCopper, metal7440-50-8771.51284199.99000013.405004
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0771590.0100000.001341
Subtotal771.590000100.000000013.406344
Copper PlatingCopper and its compoundsCopper, metal7440-50-81260.51784699.98000021.901445
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.2521540.0200000.004381
Subtotal1260.770000100.000000021.905826
Gold PlatingGold and its compoundsGold, metal7440-57-54.33956699.9900000.075400
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0004340.0100000.000008
Subtotal4.340000100.00000000.075407
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0081840.0300000.000142
Nickel and its compoundsNickel, metal7440-02-027.27181699.9700000.473847
Subtotal27.280000100.00000000.473989
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.1413600.1000000.002456
Barium and its compoundsBarium sulfate7727-43-741.13576029.1000000.714732
Inorganic Silicon compoundsSilicon dioxide7631-86-90.8481600.6000000.014737
Magnesium and its compoundsTalc14807-96-64.2408003.0000000.073684
Organic compoundsOther organic compounds.5.0889603.6000000.088420
PolymersPlastic: EP - Epoxide, Epoxy27.56520019.5000000.478944
PolymersPlastic: PAK62.33976044.1000001.083151
Subtotal141.360000100.00000002.456124
Substrate CoreInorganic Silicon compoundsFibrous-glass-wool65997-17-3246.97160647.6200004.291121
Inorganic Silicon compoundsSilica, vitreous60676-86-024.6867884.7600000.428932
PolymersPlastic: PI - Polyimide246.97160647.6200004.291121
Subtotal518.630000100.00000009.011175
Substrate PrepregInorganic Silicon compoundsFibrous-glass-wool65997-17-3120.32960032.0000002.090722
Inorganic Silicon compoundsSilica, vitreous60676-86-022.5618006.0000000.392010
PolymersPlastic: PI - Polyimide233.13860062.0000004.050774
Subtotal376.030000100.00000006.533506
Total5755.409408100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MPC8358CVRAGDGA
Product content declaration of MPC8358CVRAGDGA
上次修订 Last Revision (GMT):
Friday, 26 July 2024, 09:20:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
焊丝-铜
Bonding Wire - Cu
焊丝-铜
Bonding Wire - Cu
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive 1
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive 2
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
散热片
Heat Spreader
氧化黑
Black Oxide
OOOOOO

铜合金
Copper Alloy
OOOOOO

环氧胶
Epoxy
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
焊锡球-无铅
Solder Ball - Lead Free
焊锡球-无铅
Solder Ball - Lead Free
OOOOOO
基板,镍金预镀
Substrate, Pre-plated NiAu
铜芯
Copper Core
OOOOOO

镀铜
Copper Plating
OOOOOO

镀金材料
Gold Plating
OOOOOO

镀镍层
Nickel Plating
OOOOOO

阻焊层
Solder Mask
OOOOOO

有机基质芯
Substrate Core
OOOOOO

基材预浸料
Substrate Prepreg
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MPC8358CVRAGDGALast Revision (GMT):
Friday, 26 July 2024, 09:20:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - CuTest Report
11 Sep 2024
Test Report
11 Sep 2024
Test Report
11 Sep 2024
Test Report
11 Sep 2024
Die EncapsulantTest Report
12 Oct 2023
Test Report
12 Oct 2023
Test Report
12 Oct 2023
Test Report
12 Oct 2023
Epoxy Adhesive 1Test Report
1 Nov 2023
Test Report
1 Nov 2023
Test Report
1 Nov 2023
Test Report
1 Nov 2023
Epoxy Adhesive 2Test Report
10 Sep 2024
Test Report
10 Sep 2024
Test Report
10 Sep 2024
Test Report
10 Sep 2024
Heat SpreaderBLACK OXIDETest Report
28 Jun 2023
Test Report
28 Jun 2023
Test Report
28 Jun 2023
Test Report
28 Jun 2023
C1100Test Report
29 May 2024
Test Report
29 May 2024
Test Report
29 May 2024
Test Report
29 May 2024
Semiconductor DieTest Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Solder Ball - Lead FreeTest Report
6 Aug 2024
Test Report
6 Aug 2024
Test Report
6 Aug 2024
Test Report
6 Aug 2024
Substrate, Pre-plated NiAuAUS 703Test Report
15 Dec 2021
Test Report
15 Dec 2021
Test Report
15 Dec 2021
Test Report
15 Dec 2021
COPPER FOILTest Report
21 Dec 2021
Test Report
21 Dec 2021
Test Report
21 Dec 2021
Test Report
21 Dec 2021
E679FG SERIESTest Report
21 Dec 2021
Test Report
21 Dec 2021
Test Report
21 Dec 2021
Test Report
21 Dec 2021
SOLDER MASKNot AvailableNot AvailableNot AvailableNot Available
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.