NXP Semiconductors :: Secure Connections for a Smarter World

MPC8347EVVAJFB

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MPC8347EVVAJFBLast Revision (GMT):
Tuesday, 01 April 2025, 10:16:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MPC8347EVVAJFBSOT1706-1LBGA6729262.525737 mg NoYesYesNickel/Gold (Ni/Au)Othere2contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 211 295572024-08-24103 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3Kuala Lumpur, Malaysia
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - AuBonding Wire - AuGold and its compoundsGold, metal7440-57-542.77945999.9900000.461855
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0042780.0100000.000046
Subtotal42.783737100.00000000.461901
Die Encapsulant 1Die EncapsulantAnhydridesMethylhexahydrophthalic anhydride25550-51-01.5931506.3726000.017200
AnhydridesSubstituted phthalic anhydride34090-76-11.5931506.3726000.017200
Epoxy Resins3,4-Epoxycyclohexanecarboxylic acid (3,4-epoxycyclohexylmethyl) ester2386-87-01.4545255.8181000.015703
Epoxy ResinsBisphenol A diglycidyl ether1675-54-31.4545255.8181000.015703
Inorganic Silicon compoundsQuartz14808-60-718.16137572.6455000.196074
Inorganic compoundsCarbon Black1333-86-40.1052500.4210000.001136
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-60.5392502.1570000.005822
Small Mineral and Ceramic FibersCristobalite14464-46-10.0987750.3951000.001066
Subtotal25.000000100.00000000.269905
Die Encapsulant 2Die EncapsulantAnhydridesMethylhexahydrophthalic anhydride25550-51-030.44167915.6593000.328654
Antimony OxidesAntimony(V) oxide1314-60-90.7509670.3863000.008108
Bismuth and its compoundsBismuth, metal7440-69-90.8524440.4385000.009203
Epoxy Resins1,6-Bis(2,3-epoxypropoxy) naphthalene27610-48-630.44167915.6593000.328654
Inorganic Silicon compoundsSilica, vitreous60676-86-0131.91323067.8566001.424160
Subtotal194.400000100.00000002.098780
Epoxy AdhesiveEpoxy AdhesiveEpoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-55.40000012.0000000.058299
Epoxy ResinsProprietary Material-Other Epoxy resins3.1500007.0000000.034008
Silver and its compoundsSilver, metal7440-22-436.45000081.0000000.393521
Subtotal45.000000100.00000000.485829
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon, doped29.40000098.0000000.317408
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.6000002.0000000.006478
Subtotal30.000000100.00000000.323886
Solder Ball - Lead FreeSolder Ball - Lead FreeSilver and its compoundsSilver, metal7440-22-426.2619703.5000000.283529
Tin and its compoundsTin, metal7440-31-5724.08003096.5000007.817306
Subtotal750.342000100.00000008.100836
Substrate, Pre-plated NiAuSubstrate, Pre-plated NiAuBarium and its compoundsBarium sulfate7727-43-71.1935500.0146000.012886
Chromium and Chromium III compoundsChromium, metal7440-47-30.0817500.0010000.000883
Copper and its compoundsCopper Phthalocyanine Green1328-53-60.0817500.0010000.000883
Copper and its compoundsCopper, metal7440-50-88040.40680098.35360086.805770
Epoxy ResinsProprietary Material-Other Non-halogenated Epoxy resins16.3908750.2005000.176959
Gold and its compoundsGold, metal7440-57-50.9156000.0112000.009885
Inorganic Silicon compoundsOther silica compounds0.3924000.0048000.004236
Inorganic compoundsOther inorganic compounds0.7030500.0086000.007590
Manganese and its compoundsOther manganese compounds0.8665500.0106000.009355
Miscellaneous substancesOther miscellaneous substances (less than 10%).13.9138500.1702000.150217
Nickel and its compoundsNickel, metal7440-02-03.2945250.0403000.035568
Organic compoundsOther organic compounds.13.7830500.1686000.148804
PolymersFormaldehyde, polymer with 4,4'-(1-methylethylidene)bis[phenol]25085-75-03.8095500.0466000.041129
PolymersHexafluoropropene, polymer with tetrafluoroethylene25067-11-20.5804250.0071000.006266
PolymersOther polymers69.8063250.8539000.753642
Zinc and its compoundsZinc, metal7440-66-60.0817500.0010000.000883
Zirconium and its compoundsZirconium, metal7440-67-78.6982000.1064000.093907
Subtotal8175.000000100.000000088.258864
Total9262.525737100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MPC8347EVVAJFB
Product content declaration of MPC8347EVVAJFB
上次修订 Last Revision (GMT):
Tuesday, 01 April 2025, 10:16:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
焊丝-金
Bonding Wire - Au
焊丝-金
Bonding Wire - Au
OOOOOO
芯片密封胶
Die Encapsulant 1
芯片密封胶
Die Encapsulant
OOOOOO
芯片密封胶
Die Encapsulant 2
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
焊锡球-无铅
Solder Ball - Lead Free
焊锡球-无铅
Solder Ball - Lead Free
OOOOOO
基板,镍金预镀
Substrate, Pre-plated NiAu
基板,镍金预镀
Substrate, Pre-plated NiAu
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MPC8347EVVAJFBLast Revision (GMT):
Tuesday, 01 April 2025, 10:16:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AuTest Report
3 Jul 2024
Test Report
3 Jul 2024
Test Report
3 Jul 2024
Test Report
3 Jul 2024
Die Encapsulant 1Test Report
3 Apr 2019
Test Report
3 Apr 2019
Test Report
3 Apr 2019
Not Available
Die Encapsulant 2Test Report
16 Jul 2019
Test Report
16 Jul 2019
Test Report
16 Jul 2019
Test Report
16 Jul 2019
Epoxy AdhesiveTest Report
4 Nov 2024
Test Report
4 Nov 2024
Test Report
4 Nov 2024
Test Report
4 Nov 2024
Semiconductor DieTest Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Solder Ball - Lead FreeTest Report
6 Aug 2024
Test Report
6 Aug 2024
Test Report
6 Aug 2024
Test Report
6 Aug 2024
Substrate, Pre-plated NiAuNot AvailableNot AvailableNot AvailableNot Available
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.