NXP Semiconductors :: Secure Connections for a Smarter World

MPC8347CZQAGDB

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MPC8347CZQAGDBLast Revision (GMT):
Thursday, 20 March 2025, 07:37:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MPC8347CZQAGDBSOT1627-1HBGA6204367.477408 mg NoNoNoTin/Lead (Sn63/Pb37)Othere0contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 252 795572024-02-069Not ApplicableNot ApplicableNot Applicable3 / 168 hours26040 sec.3Kuala Lumpur, Malaysia
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - CuBonding Wire - CuCopper and its compoundsCopper, metal7440-50-87.68376697.0000000.175931
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.2376423.0000000.005441
Subtotal7.921408100.00000000.181373
Die EncapsulantDie EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins57.3350005.0000001.312771
Inorganic Silicon compoundsSilica, vitreous60676-86-0768.28900067.00000017.591138
Inorganic Silicon compoundsSilicon dioxide7631-86-9286.67500025.0000006.563858
Inorganic compoundsCarbon Black1333-86-45.7335000.5000000.131277
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins28.6675002.5000000.656386
Subtotal1146.700000100.000000026.255431
Epoxy Adhesive 1Epoxy AdhesiveEpoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-51.11600012.0000000.025552
Epoxy ResinsProprietary Material-Other Epoxy resins0.6510007.0000000.014906
Silver and its compoundsSilver, metal7440-22-47.53300081.0000000.172479
Subtotal9.300000100.00000000.212938
Epoxy Adhesive 2Epoxy AdhesiveInorganic Silicon compoundsProprietary Material-Other silica compounds1.25563221.2819000.028750
Inorganic Silicon compoundsQuartz14808-60-70.0472710.8012000.001082
Inorganic Silicon compoundsSilica, vitreous60676-86-01.25563221.2819000.028750
Inorganic compoundsCarbon Black1333-86-40.0472710.8012000.001082
Organic Silicon compoundsDimethyl silicone polymer with silica67762-90-70.59088510.0150000.013529
Organic Silicon compoundsDimethyl,methyl hydrogen siloxane68037-59-20.3397575.7586000.007779
Organic Silicon compoundsSiloxanes and silicones, di-Me, vinyl group-terminated68083-19-22.36355240.0602000.054117
Subtotal5.900000100.00000000.135089
Heat SpreaderHeat SpreaderCopper and its compoundsCopper, metal7440-50-81083.93066096.97000024.818232
Copper and its compoundsCupric oxide1317-38-01.1178000.1000000.025594
Inorganic compoundsCarbon Black1333-86-43.9123000.3500000.089578
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.3353400.0300000.007678
PolymersAcrylonitrile-methyl-methacrylate-vinylidene chloride copolymer25036-25-328.5039002.5500000.652640
Subtotal1117.800000100.000000025.593721
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon, doped29.40000098.0000000.673157
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.6000002.0000000.013738
Subtotal30.000000100.00000000.686895
Solder Ball - Low LeadSolder Ball - Low LeadLead and its compoundsLead, metallic lead and lead alloys7439-92-1222.64416036.0000005.097775
Silver and its compoundsSilver, metal7440-22-412.3691202.0000000.283210
Tin and its compoundsTin, metal7440-31-5383.44272062.0000008.779501
Subtotal618.456000100.000000014.160485
SubstrateCopper CoreCopper and its compoundsCopper, metal7440-50-8277.52070599.9900006.354256
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0277550.0100000.000635
Subtotal277.548460100.00000006.354892
Copper PlatingCopper and its compoundsCopper, metal7440-50-8441.78480599.98000010.115331
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0883750.0200000.002024
Subtotal441.873180100.000000010.117355
Gold PlatingGold and its compoundsGold, metal7440-57-51.57438399.9900000.036048
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0001580.0100000.000004
Subtotal1.574540100.00000000.036052
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0028770.0300000.000066
Nickel and its compoundsNickel, metal7440-02-09.58750399.9700000.219520
Subtotal9.590380100.00000000.219586
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0684210.1000000.001567
Barium and its compoundsBarium sulfate7727-43-719.91048829.1000000.455881
Inorganic Silicon compoundsSilicon dioxide7631-86-90.4105250.6000000.009400
Magnesium and its compoundsTalc14807-96-62.0526283.0000000.046998
Organic compoundsOther organic compounds.2.4631533.6000000.056398
PolymersPlastic: EP - Epoxide, Epoxy13.34207919.5000000.305487
PolymersPlastic: PAK30.17362644.1000000.690871
Subtotal68.420920100.00000001.566600
Substrate CoreInorganic Silicon compoundsFibrous-glass-wool65997-17-389.08939147.6200002.039836
Inorganic Silicon compoundsSilica, vitreous60676-86-08.9051974.7600000.203898
PolymersPlastic: PI - Polyimide89.08939147.6200002.039836
Subtotal187.083980100.00000004.283571
Substrate PrepregInorganic Silicon compoundsFibrous-glass-wool65997-17-3142.49873332.0000003.262724
Inorganic Silicon compoundsSilica, vitreous60676-86-026.7185126.0000000.611761
PolymersPlastic: PI - Polyimide276.09129562.0000006.321528
Subtotal445.308540100.000000010.196012
Total4367.477408100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MPC8347CZQAGDB
Product content declaration of MPC8347CZQAGDB
上次修订 Last Revision (GMT):
Thursday, 20 March 2025, 07:37:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
焊丝-铜
Bonding Wire - Cu
焊丝-铜
Bonding Wire - Cu
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive 1
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive 2
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
散热片
Heat Spreader
散热片
Heat Spreader
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
焊球 - 低铅
Solder Ball - Low Lead
焊球 - 低铅
Solder Ball - Low Lead
XOOOOO
基板
Substrate
铜芯
Copper Core
OOOOOO

镀铜
Copper Plating
OOOOOO

镀金材料
Gold Plating
OOOOOO

镀镍层
Nickel Plating
OOOOOO

阻焊层
Solder Mask
OOOOOO

有机基质芯
Substrate Core
OOOOOO

基材预浸料
Substrate Prepreg
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品的环保使用期限(EFUP)为50年。
Remark: This semiconductor product has an environmental friendly use period (EFUP) of 50 years.
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MPC8347CZQAGDBLast Revision (GMT):
Thursday, 20 March 2025, 07:37:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - CuTest Report
11 Sep 2024
Test Report
11 Sep 2024
Test Report
11 Sep 2024
Test Report
11 Sep 2024
Die EncapsulantTest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Epoxy Adhesive 1Test Report
4 Nov 2024
Test Report
4 Nov 2024
Test Report
4 Nov 2024
Test Report
4 Nov 2024
Epoxy Adhesive 2Test Report
10 Sep 2024
Test Report
10 Sep 2024
Test Report
10 Sep 2024
Test Report
10 Sep 2024
Heat SpreaderTest Report
25 Jun 2024
Test Report
25 Jun 2024
Test Report
25 Jun 2024
Test Report
25 Jun 2024
Semiconductor DieTest Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Solder Ball - Low LeadTest Report
6 May 2024
Test Report
6 May 2024
Test Report
6 May 2024
Test Report
6 May 2024
SubstrateAUS 703Test Report
10 Nov 2022
Test Report
10 Nov 2022
Test Report
10 Nov 2022
Test Report
10 Nov 2022
COPPER FOILTest Report
14 Dec 2022
Test Report
14 Dec 2022
Test Report
14 Dec 2022
Test Report
14 Dec 2022
E679FG SERIESTest Report
14 Dec 2022
Test Report
14 Dec 2022
Test Report
14 Dec 2022
Test Report
21 Dec 2021
SOLDER MASKNot AvailableNot AvailableNot AvailableNot Available
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.