NXP Semiconductors :: Secure Connections for a Smarter World

MPC8313VRAFFC

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MPC8313VRAFFCLast Revision (GMT):
Thursday, 20 March 2025, 08:21:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MPC8313VRAFFCSOT1665-1HBGA5165489.595619 mg YesYesYesNickel/Gold (Ni/Au)Othere2contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 172 395572025-01-1673 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3Kuala Lumpur, Malaysia
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - CuBonding Wire - CuCopper and its compoundsCopper, metal7440-50-810.49697097.0000000.191216
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.3246493.0000000.005914
Subtotal10.821619100.00000000.197130
Die EncapsulantDie EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins90.6950005.0000001.652125
Inorganic Silicon compoundsSilica, vitreous60676-86-01215.31300067.00000022.138479
Inorganic Silicon compoundsSilicon dioxide7631-86-9453.47500025.0000008.260627
Inorganic compoundsCarbon Black1333-86-49.0695000.5000000.165213
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins45.3475002.5000000.826063
Subtotal1813.900000100.000000033.042507
Epoxy Adhesive 1Epoxy AdhesiveEpoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-51.20000012.0000000.021860
Epoxy ResinsProprietary Material-Other Epoxy resins0.7000007.0000000.012751
Silver and its compoundsSilver, metal7440-22-48.10000081.0000000.147552
Subtotal10.000000100.00000000.182163
Epoxy Adhesive 2Epoxy AdhesiveInorganic Silicon compoundsProprietary Material-Other silica compounds1.25563221.2819000.022873
Inorganic Silicon compoundsQuartz14808-60-70.0472710.8012000.000861
Inorganic Silicon compoundsSilica, vitreous60676-86-01.25563221.2819000.022873
Inorganic compoundsCarbon Black1333-86-40.0472710.8012000.000861
Organic Silicon compoundsDimethyl silicone polymer with silica67762-90-70.59088510.0150000.010764
Organic Silicon compoundsDimethyl,methyl hydrogen siloxane68037-59-20.3397575.7586000.006189
Organic Silicon compoundsSiloxanes and silicones, di-Me, vinyl group-terminated68083-19-22.36355240.0602000.043055
Subtotal5.900000100.00000000.107476
Heat SpreaderHeat SpreaderCopper and its compoundsCopper, metal7440-50-81083.93066096.97000019.745182
Copper and its compoundsCupric oxide1317-38-01.1178000.1000000.020362
Inorganic compoundsCarbon Black1333-86-43.9123000.3500000.071267
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.3353400.0300000.006109
PolymersAcrylonitrile-methyl-methacrylate-vinylidene chloride copolymer25036-25-328.5039002.5500000.519235
Subtotal1117.800000100.000000020.362156
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon7440-21-339.20000098.0000000.714078
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.8000002.0000000.014573
Subtotal40.000000100.00000000.728651
Solder Ball - Lead FreeSolder Ball - Lead FreeSilver and its compoundsSilver, metal7440-22-415.1505903.5000000.275987
Tin and its compoundsTin, metal7440-31-5417.72341096.5000007.609366
Subtotal432.874000100.00000007.885353
Substrate, Pre-plated NiAuCopper FoilCopper and its compoundsCopper, metal7440-50-8521.24218899.9800009.495093
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.1042690.0200000.001899
Subtotal521.346457100.00000009.496992
Copper PlatingCopper and its compoundsCopper, metal7440-50-8803.42208099.98000014.635360
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.1607170.0200000.002928
Subtotal803.582797100.000000014.638288
Gold PlatingGold and its compoundsGold, metal7440-57-52.96843099.9900000.054074
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0002970.0100000.000005
Subtotal2.968727100.00000000.054079
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0056470.0300000.000103
Nickel and its compoundsNickel, metal7440-02-018.81808399.9700000.342795
Subtotal18.823730100.00000000.342898
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0589490.1000000.001074
Barium and its compoundsBarium sulfate7727-43-717.15424629.1000000.312487
Inorganic Silicon compoundsSilicon dioxide7631-86-90.3536960.6000000.006443
Magnesium and its compoundsTalc14807-96-61.7684793.0000000.032215
Organic compoundsOther organic compounds.2.1221753.6000000.038658
PolymersPlastic: EP - Epoxide, Epoxy11.49511419.5000000.209398
PolymersPlastic: PAK25.99664144.1000000.473562
Subtotal58.949300100.00000001.073837
Substrate Core 1Inorganic Silicon compoundsFibrous-glass-wool65997-17-3179.77483547.6191003.274828
Inorganic Silicon compoundsSilica, vitreous60676-86-017.9774464.7619000.327482
PolymersPlastic: PI - Polyimide179.77445747.6190003.274821
Subtotal377.526738100.00000006.877132
Substrate Core 2Inorganic Silicon compoundsFibrous-glass-wool65997-17-388.03272032.0000001.603628
Inorganic Silicon compoundsSilica, vitreous60676-86-016.5061356.0000000.300680
PolymersPlastic: PI - Polyimide170.56339662.0000003.107030
Subtotal275.102251100.00000005.011339
Total5489.595619100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MPC8313VRAFFC
Product content declaration of MPC8313VRAFFC
上次修订 Last Revision (GMT):
Thursday, 20 March 2025, 08:21:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
焊丝-铜
Bonding Wire - Cu
焊丝-铜
Bonding Wire - Cu
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive 1
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive 2
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
散热片
Heat Spreader
散热片
Heat Spreader
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
焊锡球-无铅
Solder Ball - Lead Free
焊锡球-无铅
Solder Ball - Lead Free
OOOOOO
基板,镍金预镀
Substrate, Pre-plated NiAu
铜箔
Copper Foil
OOOOOO

镀铜
Copper Plating
OOOOOO

镀金材料
Gold Plating
OOOOOO

镀镍层
Nickel Plating
OOOOOO

阻焊层
Solder Mask
OOOOOO

有机基质芯
Substrate Core 1
OOOOOO

有机基质芯
Substrate Core 2
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MPC8313VRAFFCLast Revision (GMT):
Thursday, 20 March 2025, 08:21:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - CuTest Report
11 Sep 2024
Test Report
11 Sep 2024
Test Report
11 Sep 2024
Test Report
11 Sep 2024
Die EncapsulantTest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Epoxy Adhesive 1Test Report
4 Nov 2024
Test Report
4 Nov 2024
Test Report
4 Nov 2024
Test Report
4 Nov 2024
Epoxy Adhesive 2Test Report
10 Sep 2024
Test Report
10 Sep 2024
Test Report
10 Sep 2024
Test Report
10 Sep 2024
Heat SpreaderTest Report
25 Jun 2024
Test Report
25 Jun 2024
Test Report
25 Jun 2024
Test Report
25 Jun 2024
Semiconductor DieTest Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
Solder Ball - Lead FreeTest Report
6 Aug 2024
Test Report
6 Aug 2024
Test Report
6 Aug 2024
Test Report
6 Aug 2024
Substrate, Pre-plated NiAuAU PLATINGTest Report
21 May 2024
Test Report
21 May 2024
Test Report
21 May 2024
Test Report
21 May 2024
AUS308Test Report
5 Jun 2024
Test Report
5 Jun 2024
Test Report
5 Jun 2024
Test Report
5 Jun 2024
CU FOILTest Report
28 Nov 2024
Test Report
28 Nov 2024
Test Report
28 Nov 2024
Test Report
28 Nov 2024
CU PLATINGTest Report
12 Dec 2024
Test Report
12 Dec 2024
Test Report
12 Dec 2024
Test Report
14 Mar 2025
E679FGTest Report
28 Nov 2024
Test Report
28 Nov 2024
Test Report
28 Nov 2024
Test Report
28 Nov 2024
NI PLATINGTest Report
16 May 2024
Test Report
16 May 2024
Test Report
16 May 2024
Test Report
16 May 2024
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.