NXP Semiconductors :: Secure Connections for a Smarter World

MPC8245ARZU400D

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MPC8245ARZU400DLast Revision (GMT):
Sunday, 04 August 2024, 09:52:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MPC8245ARZU400DSOT1751-1LBGA3529291.235695 mg NoNoNoNickel/Gold (Ni/Au)Othere0contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 240 885572023-11-246Not ApplicableNot ApplicableNot Applicable3 / 168 hours22030 sec.3Kuala Lumpur, Malaysia
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - AuBonding Wire - AuGold and its compoundsGold, metal7440-57-518.79781599.9900000.202318
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0018800.0100000.000020
Subtotal18.799695100.00000000.202338
Die Encapsulant 1Die EncapsulantAnhydridesMethylhexahydrophthalic anhydride25550-51-00.9558906.3726000.010288
AnhydridesSubstituted phthalic anhydride34090-76-10.9558906.3726000.010288
Epoxy Resins3,4-Epoxycyclohexanecarboxylic acid (3,4-epoxycyclohexylmethyl) ester2386-87-00.8727155.8181000.009393
Epoxy ResinsBisphenol A diglycidyl ether1675-54-30.8727155.8181000.009393
Inorganic Silicon compoundsQuartz14808-60-710.89682572.6455000.117281
Inorganic compoundsCarbon Black1333-86-40.0631500.4210000.000680
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-60.3235502.1570000.003482
Small Mineral and Ceramic FibersCristobalite14464-46-10.0592650.3951000.000638
Subtotal15.000000100.00000000.161443
Die Encapsulant 2Die EncapsulantAnhydridesMethylhexahydrophthalic anhydride25550-51-046.56807014.2410000.501204
Antimony OxidesAntimony(V) oxide1314-60-90.4967130.1519000.005346
Bismuth and its compoundsBismuth, metal7440-69-90.5277780.1614000.005680
Epoxy Resins1,6-Bis(2,3-epoxypropoxy) naphthalene27610-48-646.56807014.2410000.501204
Inorganic Silicon compoundsSilica, vitreous60676-86-0232.83936971.2047002.506011
Subtotal327.000000100.00000003.519446
Epoxy AdhesiveEpoxy AdhesiveEpoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-52.62800012.0000000.028285
Epoxy ResinsProprietary Material-Other Epoxy resins1.5330007.0000000.016499
Silver and its compoundsSilver, metal7440-22-417.73900081.0000000.190922
Subtotal21.900000100.00000000.235706
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon, doped49.00000098.0000000.527379
Miscellaneous substancesOther miscellaneous substances (less than 10%).1.0000002.0000000.010763
Subtotal50.000000100.00000000.538142
Solder Ball - Low LeadSolder Ball - Low LeadAluminum and its compoundsAluminum, metal7429-90-50.0071920.0010000.000077
Antimony and its compoundsAntimony, metal7440-36-00.0071920.0010000.000077
Arsenic and its compoundsArsenic, metal7440-38-20.0143850.0020000.000155
Bismuth and its compoundsBismuth, metal7440-69-90.0079120.0011000.000085
Copper and its compoundsCopper, metal7440-50-80.0071920.0010000.000077
Iron and its compoundsIron, metal7439-89-60.0122270.0017000.000132
Lead and its compoundsLead, metallic lead and lead alloys7439-92-1258.93574836.0015002.786882
Nickel and its compoundsNickel, metal7440-02-00.0266120.0037000.000286
Silver and its compoundsSilver, metal7440-22-414.3257431.9918000.154186
Tin and its compoundsTin, metal7440-31-5445.88460461.9942004.798981
Zinc and its compoundsZinc, metal7440-66-60.0071920.0010000.000077
Subtotal719.236000100.00000007.741015
Substrate, Pre-plated NiAuSubstrate, Pre-plated NiAuAluminum and its compoundsAluminum, metal7429-90-540.4279030.4967000.435119
Barium and its compoundsBarium7440-39-33.2638590.0401000.035128
Copper and its compoundsCopper, metal7440-50-88080.63192699.27920086.970476
Gold and its compoundsGold, metal7440-57-56.3323750.0778000.068154
Nickel and its compoundsNickel, metal7440-02-08.1393000.1000000.087602
Organic Silicon compoundsProprietary Material-Other organic silicon compounds0.4232440.0052000.004555
Zinc and its compoundsZinc, metal7440-66-60.0813930.0010000.000876
Subtotal8139.300000100.000000087.601911
Total9291.235695100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MPC8245ARZU400D
Product content declaration of MPC8245ARZU400D
上次修订 Last Revision (GMT):
Sunday, 04 August 2024, 09:52:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
焊丝-金
Bonding Wire - Au
焊丝-金
Bonding Wire - Au
OOOOOO
芯片密封胶
Die Encapsulant 1
芯片密封胶
Die Encapsulant
OOOOOO
芯片密封胶
Die Encapsulant 2
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
焊球 - 低铅
Solder Ball - Low Lead
焊球 - 低铅
Solder Ball - Low Lead
OOOOOO
基板,镍金预镀
Substrate, Pre-plated NiAu
基板,镍金预镀
Substrate, Pre-plated NiAu
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品的环保使用期限(EFUP)为50年。
Remark: This semiconductor product has an environmental friendly use period (EFUP) of 50 years.
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MPC8245ARZU400DLast Revision (GMT):
Sunday, 04 August 2024, 09:52:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AuTest Report
5 Mar 2024
Test Report
5 Mar 2024
Test Report
5 Mar 2024
Test Report
5 Mar 2024
Die Encapsulant 1Test Report
3 Apr 2019
Test Report
3 Apr 2019
Test Report
3 Apr 2019
Not Available
Die Encapsulant 2Test Report
16 Jul 2019
Test Report
16 Jul 2019
Test Report
16 Jul 2019
Test Report
16 Jul 2019
Epoxy AdhesiveTest Report
1 Nov 2023
Test Report
1 Nov 2023
Test Report
1 Nov 2023
Test Report
1 Nov 2023
Semiconductor DieTest Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Solder Ball - Low LeadNot AvailableNot AvailableNot AvailableNot Available
Substrate, Pre-plated NiAuNot AvailableNot AvailableNot AvailableNot Available
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.