NXP Semiconductors :: Secure Connections for a Smarter World

MPC5125YVN400R

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MPC5125YVN400RLast Revision (GMT):
Wednesday, 19 March 2025, 04:36:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MPC5125YVN400RSOT1129-3BGA3241708.059870 mg YesYesYesNickel/Gold (Ni/Au)Othere2contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 222 855182024-12-1663 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3Kuala Lumpur, Malaysia
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - CuPdAuBonding Wire - CuPdAuCopper and its compoundsCopper, metal7440-50-85.79267798.1000000.339138
Gold and its compoundsGold, metal7440-57-50.0059050.1000000.000346
Palladium and its compoundsPalladium, metal7440-05-30.1062881.8000000.006223
Subtotal5.904870100.00000000.345706
Die EncapsulantDie EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins37.8550005.0000002.216257
Inorganic Silicon compoundsSilica, vitreous60676-86-0507.25700067.00000029.697847
Inorganic Silicon compoundsSilicon dioxide7631-86-9189.27500025.00000011.081286
Inorganic compoundsCarbon Black1333-86-43.7855000.5000000.221626
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins18.9275002.5000001.108129
Subtotal757.100000100.000000044.325144
Epoxy AdhesiveEpoxy AdhesiveEpoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-51.74000012.0000000.101870
Epoxy ResinsProprietary Material-Other Epoxy resins1.0150007.0000000.059424
Silver and its compoundsSilver, metal7440-22-411.74500081.0000000.687622
Subtotal14.500000100.00000000.848916
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon7440-21-365.41500098.0000003.829784
Miscellaneous substancesOther miscellaneous substances (less than 10%).1.3350002.0000000.078159
Subtotal66.750000100.00000003.907943
Solder Ball - Lead FreeSolder Ball - Lead FreeSilver and its compoundsSilver, metal7440-22-49.5131753.5000000.556958
Tin and its compoundsTin, metal7440-31-5262.29182596.50000015.356126
Subtotal271.805000100.000000015.913084
Substrate, Pre-plated NiAuCopper CoreCopper and its compoundsCopper, metal7440-50-8222.98409999.99000013.054818
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0223010.0100000.001306
Subtotal223.006400100.000000013.056123
Copper PlatingCopper and its compoundsCopper, metal7440-50-8249.77403599.98000014.623260
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0499650.0200000.002925
Subtotal249.824000100.000000014.626185
Gold PlatingGold and its compoundsGold, metal7440-57-50.65113599.9900000.038121
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000650.0100000.000004
Subtotal0.651200100.00000000.038125
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0012610.0300000.000074
Nickel and its compoundsNickel, metal7440-02-04.20193999.9700000.246006
Subtotal4.203200100.00000000.246080
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0306060.1000000.001792
Barium and its compoundsBarium sulfate7727-43-78.90646229.1000000.521437
Inorganic Silicon compoundsSilicon dioxide7631-86-90.1836380.6000000.010751
Magnesium and its compoundsTalc14807-96-60.9181923.0000000.053756
Organic compoundsOther organic compounds.1.1018303.6000000.064508
PolymersPlastic: EP - Epoxide, Epoxy5.96824819.5000000.349417
PolymersPlastic: PAK13.49742244.1000000.790219
Subtotal30.606400100.00000001.791881
Substrate Core 1Inorganic Silicon compoundsFibrous-glass-wool65997-17-336.33166246.6700002.127072
Inorganic Silicon compoundsSilica, vitreous60676-86-05.1846776.6600000.303542
PolymersPlastic: PI - Polyimide36.33166246.6700002.127072
Subtotal77.848000100.00000004.557686
Substrate Core 2Inorganic Silicon compoundsFibrous-glass-wool65997-17-32.73523546.6700000.160137
Inorganic Silicon compoundsSilica, vitreous60676-86-00.3903296.6600000.022852
PolymersPlastic: PI - Polyimide2.73523546.6700000.160137
Subtotal5.860800100.00000000.343126
Total1708.059870100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MPC5125YVN400R
Product content declaration of MPC5125YVN400R
上次修订 Last Revision (GMT):
Wednesday, 19 March 2025, 04:36:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
键合线-铜钯金
Bonding Wire - CuPdAu
键合线-铜钯金
Bonding Wire - CuPdAu
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
焊锡球-无铅
Solder Ball - Lead Free
焊锡球-无铅
Solder Ball - Lead Free
OOOOOO
基板,镍金预镀
Substrate, Pre-plated NiAu
铜芯
Copper Core
OOOOOO

镀铜
Copper Plating
OOOOOO

镀金材料
Gold Plating
OOOOOO

镀镍层
Nickel Plating
OOOOOO

阻焊层
Solder Mask
OOOOOO

有机基质芯
Substrate Core 1
OOOOOO

有机基质芯
Substrate Core 2
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MPC5125YVN400RLast Revision (GMT):
Wednesday, 19 March 2025, 04:36:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - CuPdAuTest Report
29 Aug 2024
Test Report
29 Aug 2024
Test Report
29 Aug 2024
Test Report
29 Aug 2024
Die EncapsulantTest Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Test Report
5 Sep 2024
Epoxy AdhesiveTest Report
4 Nov 2024
Test Report
4 Nov 2024
Test Report
4 Nov 2024
Test Report
4 Nov 2024
Semiconductor DieTest Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
Solder Ball - Lead FreeTest Report
6 Aug 2024
Test Report
6 Aug 2024
Test Report
6 Aug 2024
Test Report
6 Aug 2024
Substrate, Pre-plated NiAuAU PLATINGTest Report
21 May 2024
Test Report
21 May 2024
Test Report
21 May 2024
Test Report
21 May 2024
AUS308Test Report
5 Jun 2024
Test Report
5 Jun 2024
Test Report
5 Jun 2024
Test Report
5 Jun 2024
CU FOILTest Report
28 Nov 2024
Test Report
28 Nov 2024
Test Report
28 Nov 2024
Test Report
28 Nov 2024
CU PLATINGTest Report
29 Mar 2024
Test Report
29 Mar 2024
Test Report
29 Mar 2024
Test Report
17 May 2022
E679FGNot AvailableTest Report
7 Dec 2023
Test Report
7 Dec 2023
Test Report
7 Dec 2023
E679FG SERIESTest Report
28 Nov 2024
Not AvailableNot AvailableNot Available
NI PLATINGTest Report
16 May 2024
Test Report
16 May 2024
Test Report
16 May 2024
Test Report
16 May 2024
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.