NXP Semiconductors :: Secure Connections for a Smarter World

MMRF1020-04GNR3

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MMRF1020-04GNR3Last Revision (GMT):
Thursday, 20 February 2025, 10:51:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MMRF1020-04GNR3SOT1825-1FM43216.842414 mg YesYesYesTin (Sn)Cu alloye3contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 182 035282023-11-2443 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3Kuala Lumpur, Malaysia
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - AlBonding Wire - AlAluminum and its compoundsAluminum, metal7429-90-52.23971099.9900000.069625
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0002240.0100000.000007
Subtotal2.239934100.00000000.069631
Copper Lead-FrameCopper AlloyCopper and its compoundsCopper, metal7440-50-8500.41572497.29100015.556116
Iron and its compoundsIron, metal7439-89-612.1900822.3700000.378946
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0874390.0170000.002718
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.8538200.1660000.026542
Tin and its compoundsTin, metal7440-31-50.1543050.0300000.004797
Zinc and its compoundsZinc, metal7440-66-60.6480800.1260000.020147
Subtotal514.349451100.000000015.989265
Silver PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0005190.0100000.000016
Silver and its compoundsSilver, metal7440-22-45.19492999.9900000.161492
Subtotal5.195449100.00000000.161508
Die EncapsulantDie EncapsulantEpoxy ResinsEpichlorohydrin, o-cresol, formaldehyde polymer29690-82-2125.71500015.0000003.908025
Inorganic Silicon compoundsSilica, vitreous60676-86-0666.28950079.50000020.712532
Inorganic Silicon compoundsSilicon dioxide7631-86-941.9050005.0000001.302675
Inorganic compoundsCarbon Black1333-86-44.1905000.5000000.130268
Subtotal838.100000100.000000026.053499
Header Assembly/FlangeCopper PlatingCopper and its compoundsCopper, metal7440-50-87.80978799.0000000.242778
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0788871.0000000.002452
Subtotal7.888673100.00000000.245230
FlangeCopper and its compoundsCopper, metal7440-50-81689.06855799.85000052.507035
Zirconium and its compoundsZirconium, metal7440-67-72.5374090.1500000.078879
Subtotal1691.605966100.000000052.585913
Gold PlatingGold and its compoundsGold, metal7440-57-56.79111999.0000000.211111
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0685971.0000000.002132
Subtotal6.859716100.00000000.213244
Nickel Cobalt PlatingCobalt and its compoundsCobalt, metal7440-48-41.73550820.2400000.053951
Nickel and its compoundsNickel, metal7440-02-06.83913779.7600000.212604
Subtotal8.574645100.00000000.266555
Post-plating - Lead FreePost-plating - Lead FreeLead and its compoundsLead, metallic lead and lead alloys7439-92-10.0002000.0200000.000006
Tin and its compoundsTin, metal7440-31-50.99980099.9800000.031080
Subtotal1.000000100.00000000.031086
Semiconductor Die 1Semiconductor DieGold and its compoundsGold, metal7440-57-50.2940521.0200000.009141
Inorganic Silicon compoundsSilicon, doped27.96383897.0004000.869295
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.5706911.9796000.017741
Subtotal28.828580100.00000000.896176
Semiconductor Die 2Semiconductor DieGold and its compoundsGold, metal7440-57-51.1444401.0200000.035576
Inorganic Silicon compoundsSilicon, doped108.83444997.0004003.383269
Miscellaneous substancesOther miscellaneous substances (less than 10%).2.2211111.9796000.069046
Subtotal112.200000100.00000003.487892
Total3216.842414100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MMRF1020-04GNR3
Product content declaration of MMRF1020-04GNR3
上次修订 Last Revision (GMT):
Thursday, 20 February 2025, 10:51:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
焊丝-铝
Bonding Wire - Al
焊丝-铝
Bonding Wire - Al
OOOOOO
铜引线框架
Copper Lead-Frame
铜合金
Copper Alloy
OOOOOO

镀银
Silver Plating
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
封装焊头/法兰
Header Assembly/Flange
镀铜
Copper Plating
OOOOOO

法兰盘
Flange
OOOOOO

镀金材料
Gold Plating
OOOOOO

镍钴电镀
Nickel Cobalt Plating
OOOOOO
封装后电镀- 无铅
Post-plating - Lead Free
封装后电镀- 无铅
Post-plating - Lead Free
OOOOOO
半导体芯片
Semiconductor Die 1
半导体芯片
Semiconductor Die
OOOOOO
半导体芯片
Semiconductor Die 2
半导体芯片
Semiconductor Die
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MMRF1020-04GNR3Last Revision (GMT):
Thursday, 20 February 2025, 10:51:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AlTest Report
11 Sep 2024
Test Report
11 Sep 2024
Test Report
11 Sep 2024
Test Report
11 Sep 2024
Copper Lead-FrameCDA 194Test Report
20 Feb 2023
Test Report
20 Feb 2023
Test Report
20 Feb 2023
Test Report
20 Feb 2023
NI PLATINGTest Report
20 Feb 2023
Test Report
20 Feb 2023
Test Report
20 Feb 2023
Test Report
20 Feb 2023
Die EncapsulantTest Report
30 Apr 2024
Test Report
30 Apr 2024
Test Report
30 Apr 2024
Test Report
30 Apr 2024
Header Assembly/FlangeC151Test Report
27 Aug 2021
Test Report
27 Aug 2021
Test Report
27 Aug 2021
Test Report
27 Aug 2021
C151 + CU_NICO_AU PLATINGTest Report
27 Aug 2021
Test Report
27 Aug 2021
Test Report
27 Aug 2021
Test Report
27 Aug 2021
Post-plating - Lead FreeTest Report
29 May 2024
Test Report
29 May 2024
Test Report
29 May 2024
Test Report
29 May 2024
Semiconductor Die 1Test Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
Semiconductor Die 2Test Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.