NXP Semiconductors :: Secure Connections for a Smarter World

MMA6901KQR2

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MMA6901KQR2Last Revision (GMT):
Sunday, 16 March 2025, 08:06:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MMA6901KQR2SOT1574-2HQFN16174.840012 mg YesNoYesTin (Sn)Cu alloye3contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 104 695282025-03-245Not ApplicableNot ApplicableNot Applicable3 / 168 hours26040 sec.3External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - AuBonding Wire - AuGold and its compoundsGold, metal7440-57-50.40997199.9900000.234484
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000410.0100000.000023
Subtotal0.410012100.00000000.234507
Copper Lead-FrameCopper AlloyCopper and its compoundsCopper, metal7440-50-852.72452297.29100030.155868
Iron and its compoundsIron, metal7439-89-61.2843652.3700000.734594
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0092130.0170000.005269
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.0899600.1660000.051453
Tin and its compoundsTin, metal7440-31-50.0162580.0300000.009299
Zinc and its compoundsZinc, metal7440-66-60.0682830.1260000.039054
Subtotal54.192600100.000000030.995537
Silver PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000550.0100000.000031
Silver and its compoundsSilver, metal7440-22-40.54734599.9900000.313055
Subtotal0.547400100.00000000.313086
Die EncapsulantDie EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins4.5602804.7052002.608259
Inorganic Silicon compoundsSilica, vitreous60676-86-087.77482390.56420050.202938
Organic Phosphorus compoundsOther organic phosphorous compounds0.1716450.1771000.098173
Organic Silicon compoundsOther organic Silicon Compounds1.2259411.2649000.701179
Phenols and Phenolic Resins1,3,5-Triazine-2,4,6-triamine, polymer with formaldehyde and phenol25917-04-83.1873113.2886001.822987
Subtotal96.920000100.000000055.433535
Epoxy Adhesive 1Epoxy AdhesiveAnhydridesPolybutadiene adducted with maleic anhydride25655-35-00.0009000.5000000.000515
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0009000.5000000.000515
Organic compoundsOther Bismaleimides0.08820049.0000000.050446
PolymersPolytetrafluoroethylene9002-84-00.07200040.0000000.041181
Titanium and its compoundsTitanium (IV) Oxide13463-67-70.01800010.0000000.010295
Subtotal0.180000100.00000000.102951
Epoxy Adhesive 2Epoxy AdhesiveEpoxy ResinsOther Epoxy resins0.0126007.0000000.007207
Epoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-50.0126007.0000000.007207
Guanidine compounds1-cyanoguanidine461-58-50.0009000.5000000.000515
Imidazole compoundsOther imidazole compounds0.0009000.5000000.000515
Silver and its compoundsSilver, metal7440-22-40.15300085.0000000.087509
Subtotal0.180000100.00000000.102951
Post-plating - Lead FreePost-plating - Lead FreeLead and its compoundsLead, metallic lead and lead alloys7439-92-10.0004820.0200000.000276
Tin and its compoundsTin, metal7440-31-52.40951899.9800001.378127
Subtotal2.410000100.00000001.378403
Semiconductor Die 1DieInorganic Silicon compoundsSilicon7440-21-311.70120098.0000006.692518
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.2388002.0000000.136582
Subtotal11.940000100.00000006.829100
GlassAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.0006001.0000000.000343
Boron and its compoundsBoron oxide1303-86-20.0048008.0000000.002745
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0018003.0000000.001030
Lead and its compoundsLead monooxide1317-36-80.03210053.5000000.018360
Lead and its compoundsLead titanium oxide (PbTiO3)12060-00-30.02070034.5000000.011839
Subtotal0.060000100.00000000.034317
Semiconductor Die 2Semiconductor DieInorganic Silicon compoundsSilicon7440-21-37.84000098.0000004.484099
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.1600002.0000000.091512
Subtotal8.000000100.00000004.575612
Total174.840012100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MMA6901KQR2
Product content declaration of MMA6901KQR2
上次修订 Last Revision (GMT):
Sunday, 16 March 2025, 08:06:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
焊丝-金
Bonding Wire - Au
焊丝-金
Bonding Wire - Au
OOOOOO
铜引线框架
Copper Lead-Frame
铜合金
Copper Alloy
OOOOOO

镀银
Silver Plating
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive 1
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive 2
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
封装后电镀- 无铅
Post-plating - Lead Free
封装后电镀- 无铅
Post-plating - Lead Free
OOOOOO
半导体芯片
Semiconductor Die 1
半导体芯片
Die
OOOOOO

玻璃
Glass
XOOOOO
半导体芯片
Semiconductor Die 2
半导体芯片
Semiconductor Die
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品的环保使用期限(EFUP)为50年。
Remark: This semiconductor product has an environmental friendly use period (EFUP) of 50 years.
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MMA6901KQR2Last Revision (GMT):
Sunday, 16 March 2025, 08:06:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AuTest Report
11 Feb 2025
Test Report
11 Feb 2025
Test Report
11 Feb 2025
Test Report
11 Feb 2025
Copper Lead-FrameAG PLATINGTest Report
9 Dec 2024
Test Report
9 Dec 2024
Test Report
9 Dec 2024
Test Report
9 Dec 2024
C194Test Report
20 Jan 2025
Test Report
20 Jan 2025
Test Report
20 Jan 2025
Test Report
20 Jan 2025
Die EncapsulantTest Report
24 Oct 2024
Test Report
24 Oct 2024
Test Report
24 Oct 2024
Test Report
24 Oct 2024
Epoxy Adhesive 1Test Report
9 Aug 2024
Test Report
9 Aug 2024
Test Report
9 Aug 2024
Test Report
9 Aug 2024
Epoxy Adhesive 2Test Report
14 Feb 2025
Test Report
14 Feb 2025
Test Report
14 Feb 2025
Test Report
14 Feb 2025
Post-plating - Lead FreeTest Report
21 May 2025
Test Report
21 May 2025
Test Report
21 May 2025
Test Report
21 May 2025
Semiconductor Die 1CAP DIETest Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
LEAD GLASS FRIT DIETest Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
Semiconductor Die 2Test Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.