NXP Semiconductors :: Secure Connections for a Smarter World

MMA6825BKCWR2

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MMA6825BKCWR2Last Revision (GMT):
Tuesday, 15 October 2024, 02:26:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MMA6825BKCWR2SOT1574-3HQFN16198.375884 mg YesNoYesTin (Sn)Cu alloye3contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 155 465282023-11-2410Not ApplicableNot ApplicableNot Applicable3 / 168 hours26040 sec.3External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - CuPdBonding Wire - CuPdCopper and its compoundsCopper, metal7440-50-80.17731397.2995000.089382
Palladium and its compoundsPalladium, metal7440-05-30.0049212.7005000.002481
Subtotal0.182234100.00000000.091863
Copper Lead-Frame, Pre-PlatedCopper AlloyCopper and its compoundsCopper, metal7440-50-853.05313495.01600026.743742
Inorganic Silicon compoundsSilicon7440-21-30.4076030.7300000.205470
Iron and its compoundsIron, metal7439-89-60.0709120.1270000.035746
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0167510.0300000.008444
Magnesium and its compoundsMagnesium, metal7439-95-40.0988300.1770000.049819
Manganese and its compoundsManganese, metal7439-96-50.0335020.0600000.016888
Nickel and its compoundsNickel, metal7440-02-01.8035033.2300000.909134
Zinc and its compoundsZinc, metal7440-66-60.3517670.6300000.177323
Subtotal55.836000100.000000028.146566
Silver PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000560.0100000.000028
Silver and its compoundsSilver, metal7440-22-40.56394499.9900000.284280
Subtotal0.564000100.00000000.284309
Die EncapsulantDie EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins8.9712007.0000004.522324
Inorganic Silicon compoundsSilica, vitreous60676-86-0102.14352079.70000051.489888
Inorganic Silicon compoundsSilicon dioxide7631-86-912.81600010.0000006.460463
Inorganic compoundsCarbon Black1333-86-40.3844800.3000000.193814
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins3.8448003.0000001.938139
Subtotal128.160000100.000000064.604627
Epoxy Adhesive 1Epoxy AdhesivePolymersPlastic: ABAK - Acrylonitrile-butadiene-acrylate0.08349015.1800000.042087
PolymersPlastic: EP - Epoxide, Epoxy0.0382806.9600000.019297
Silver and its compoundsSilver, metal7440-22-40.42823077.8600000.215868
Subtotal0.550000100.00000000.277251
Epoxy Adhesive 2Epoxy AdhesiveAnhydridesPolybutadiene adducted with maleic anhydride25655-35-00.0005000.5000000.000252
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0005000.5000000.000252
Organic compoundsOther Bismaleimides0.04900049.0000000.024701
PolymersPolytetrafluoroethylene9002-84-00.04000040.0000000.020164
Titanium and its compoundsTitanium (IV) Oxide13463-67-70.01000010.0000000.005041
Subtotal0.100000100.00000000.050409
Post-plating - Lead FreePost-plating - Lead FreeLead and its compoundsLead, metallic lead and lead alloys7439-92-10.0003180.0200000.000160
Tin and its compoundsTin, metal7440-31-51.58768299.9800000.800340
Subtotal1.588000100.00000000.800500
Semiconductor Die 1Semiconductor DieInorganic Silicon compoundsSilicon, doped4.60600098.0000002.321855
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0940002.0000000.047385
Subtotal4.700000100.00000002.369240
Semiconductor Die 2DieInorganic Silicon compoundsSilicon7440-21-36.52892898.0000003.291190
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.1332432.0000000.067167
Subtotal6.662172100.00000003.358358
GlassAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.0003351.0000000.000169
Boron and its compoundsBoron oxide1303-86-20.0026788.0000000.001350
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0010043.0000000.000506
Lead and its compoundsLead monooxide1317-36-80.01791153.5000000.009029
Lead and its compoundsLead titanium oxide (PbTiO3)12060-00-30.01155034.5000000.005822
Subtotal0.033478100.00000000.016876
Total198.375884100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MMA6825BKCWR2
Product content declaration of MMA6825BKCWR2
上次修订 Last Revision (GMT):
Tuesday, 15 October 2024, 02:26:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
焊丝-铜钯
Bonding Wire - CuPd
焊丝-铜钯
Bonding Wire - CuPd
OOOOOO
铜引线框架,预镀
Copper Lead-Frame, Pre-Plated
铜合金
Copper Alloy
OOOOOO

镀银
Silver Plating
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive 1
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive 2
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
封装后电镀- 无铅
Post-plating - Lead Free
封装后电镀- 无铅
Post-plating - Lead Free
OOOOOO
半导体芯片
Semiconductor Die 1
半导体芯片
Semiconductor Die
OOOOOO
半导体芯片
Semiconductor Die 2
半导体芯片
Die
OOOOOO

玻璃
Glass
XOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品的环保使用期限(EFUP)为50年。
Remark: This semiconductor product has an environmental friendly use period (EFUP) of 50 years.
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MMA6825BKCWR2Last Revision (GMT):
Tuesday, 15 October 2024, 02:26:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - CuPdTest Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
Copper Lead-Frame, Pre-PlatedAG PLATINGTest Report
6 Nov 2024
Test Report
6 Nov 2024
Test Report
6 Nov 2024
Test Report
6 Nov 2024
C7025Test Report
24 Jan 2025
Test Report
24 Jan 2025
Test Report
24 Jan 2025
Test Report
24 Jan 2025
Die EncapsulantTest Report
13 Feb 2025
Test Report
13 Feb 2025
Test Report
13 Feb 2025
Test Report
13 Feb 2025
Epoxy Adhesive 1Test Report
1 Jul 2024
Test Report
1 Jul 2024
Test Report
1 Jul 2024
Test Report
1 Jul 2024
Epoxy Adhesive 2Test Report
9 Aug 2024
Test Report
9 Aug 2024
Test Report
9 Aug 2024
Test Report
9 Aug 2024
Post-plating - Lead FreeTest Report
29 May 2024
Test Report
29 May 2024
Test Report
29 May 2024
Test Report
29 May 2024
Semiconductor Die 1Test Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Semiconductor Die 2CAP DIETest Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
LEAD GLASS FRIT DIETest Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.