NXP Semiconductors :: Secure Connections for a Smarter World

MMA3221KEGR2

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MMA3221KEGR2Last Revision (GMT):
Thursday, 10 October 2024, 04:11:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MMA3221KEGR2SOT163-4SO20757.601684 mg NoNoYesTin (Sn)Cu alloye3contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 142 115182023-11-248Not ApplicableNot ApplicableNot Applicable3 / 168 hours25030 sec.3External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - Au 1Bonding Wire - AuGold and its compoundsGold, metal7440-57-50.60078299.9900000.079300
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000600.0100000.000008
Subtotal0.600842100.00000000.079308
Bonding Wire - Au 2Bonding Wire - AuGold and its compoundsGold, metal7440-57-50.60078299.9900000.079300
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000600.0100000.000008
Subtotal0.600842100.00000000.079308
Copper Lead-FrameCopper AlloyCopper and its compoundsCopper, metal7440-50-8193.31040797.29100025.516100
Iron and its compoundsIron, metal7439-89-64.7090242.3700000.621570
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0337780.0170000.004458
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.3298300.1660000.043536
Tin and its compoundsTin, metal7440-31-50.0596080.0300000.007868
Zinc and its compoundsZinc, metal7440-66-60.2503530.1260000.033045
Subtotal198.693000100.000000026.226578
Silver PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0002010.0100000.000027
Silver and its compoundsSilver, metal7440-22-42.00679999.9900000.264888
Subtotal2.007000100.00000000.264915
Die EncapsulantDie EncapsulantAntimony OxidesAntimony(III) oxide1309-64-412.7500002.5000001.682942
Epoxy ResinsProprietary Material-Other Epoxy resins30.6000006.0000004.039062
Inorganic Silicon compoundsSilica, vitreous60676-86-0448.80000088.00000059.239573
Inorganic compoundsCarbon Black1333-86-42.5500000.5000000.336589
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins15.3000003.0000002.019531
Subtotal510.000000100.000000067.317696
Epoxy Adhesive 1Epoxy AdhesiveEpoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-50.44000020.0000000.058078
Silver and its compoundsSilver, metal7440-22-41.76000080.0000000.232312
Subtotal2.200000100.00000000.290390
Epoxy Adhesive 2Epoxy AdhesiveOrganic Silicon compoundsDimethyl,methyl hydrogen siloxane68037-59-20.0600003.0000000.007920
Organic Silicon compoundsSilanamine, 1,1,1-trimethyl-N-(trimethylsilyl)-, reaction products with ammonia, octamethylcyclotetrasiloxane and silica68937-51-90.50000025.0000000.065998
Organic Silicon compoundsSiloxanes and Silicones, di-Me, Me vinyl, vinyl group-terminated68083-18-10.50000025.0000000.065998
Organic Silicon compoundsSiloxanes and silicones, di-Me, vinyl group-terminated68083-19-20.94000047.0000000.124076
Subtotal2.000000100.00000000.263991
Post-plating - Lead FreePost-plating - Lead FreeLead and its compoundsLead, metallic lead and lead alloys7439-92-10.0019800.0200000.000261
Tin and its compoundsTin, metal7440-31-59.89802099.9800001.306494
Subtotal9.900000100.00000001.306755
Semiconductor Die 1Semiconductor DieInorganic Silicon compoundsSilicon7440-21-311.76000098.0000001.552267
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.2400002.0000000.031679
Subtotal12.000000100.00000001.583946
Semiconductor Die 2DieInorganic Silicon compoundsSilicon7440-21-312.87132098.0000001.698956
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.2626802.0000000.034673
Subtotal13.134000100.00000001.733629
GlassAluminum and its compoundsAluminum Oxides (Al2O3)1344-28-10.0006601.0000000.000087
Boron and its compoundsBoron oxide1303-86-20.0052808.0000000.000697
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0019803.0000000.000261
Lead and its compoundsLead monooxide1317-36-80.03531053.5000000.004661
Lead and its compoundsLead titanium oxide (PbTiO3)12060-00-30.02277034.5000000.003005
Subtotal0.066000100.00000000.008712
Semiconductor Die CoatingSemiconductor Die CoatingInorganic Silicon compoundsSilica, vitreous60676-86-01.61955825.3056000.213774
Organic Silicon compoundsOther organic Silicon Compounds0.6017799.4028000.079432
PolymersPlastic: SI - Silicone Rubber4.17866265.2916000.551565
Subtotal6.400000100.00000000.844771
Total757.601684100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MMA3221KEGR2
Product content declaration of MMA3221KEGR2
上次修订 Last Revision (GMT):
Thursday, 10 October 2024, 04:11:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
焊丝-金
Bonding Wire - Au 1
焊丝-金
Bonding Wire - Au
OOOOOO
焊丝-金
Bonding Wire - Au 2
焊丝-金
Bonding Wire - Au
OOOOOO
铜引线框架
Copper Lead-Frame
铜合金
Copper Alloy
OOOOOO

镀银
Silver Plating
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive 1
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive 2
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
封装后电镀- 无铅
Post-plating - Lead Free
封装后电镀- 无铅
Post-plating - Lead Free
OOOOOO
半导体芯片
Semiconductor Die 1
半导体芯片
Semiconductor Die
OOOOOO
半导体芯片
Semiconductor Die 2
半导体芯片
Die
OOOOOO

玻璃
Glass
XOOOOO
半导体芯片层
Semiconductor Die Coating
半导体芯片层
Semiconductor Die Coating
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品的环保使用期限(EFUP)为50年。
Remark: This semiconductor product has an environmental friendly use period (EFUP) of 50 years.
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MMA3221KEGR2Last Revision (GMT):
Thursday, 10 October 2024, 04:11:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - Au 1Test Report
11 Feb 2025
Test Report
11 Feb 2025
Test Report
11 Feb 2025
Test Report
11 Feb 2025
Bonding Wire - Au 2Test Report
11 Feb 2025
Test Report
11 Feb 2025
Test Report
11 Feb 2025
Test Report
11 Feb 2025
Copper Lead-FrameNot AvailableNot AvailableNot AvailableNot Available
Die EncapsulantNot AvailableNot AvailableNot AvailableNot Available
Epoxy Adhesive 1Test Report
17 Jun 2019
Test Report
17 Jun 2019
Test Report
17 Jun 2019
Test Report
17 Jun 2019
Epoxy Adhesive 2Test Report
11 Apr 2025
Test Report
11 Apr 2025
Test Report
11 Apr 2025
Test Report
11 Apr 2025
Post-plating - Lead FreeTest Report
21 May 2025
Test Report
21 May 2025
Test Report
21 May 2025
Test Report
21 May 2025
Semiconductor Die 1Test Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Semiconductor Die 2CAP DIETest Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
LEAD GLASS FRIT DIETest Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
Semiconductor Die CoatingTest Report
18 Jun 2020
Test Report
18 Jun 2020
Test Report
18 Jun 2020
Test Report
18 Jun 2020
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.