NXP Semiconductors :: Secure Connections for a Smarter World

MKL26Z256VMC4

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MKL26Z256VMC4Last Revision (GMT):
Friday, 13 September 2024, 09:15:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MKL26Z256VMC4SOT1533-2LFBGA121271.646149 mg YesYesYesNickel/Gold (Ni/Au)Othere1contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 179 115572025-01-0683 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3Tianjin, China;Kuala Lumpur, Malaysia;External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - CuBonding Wire - CuCopper and its compoundsCopper, metal7440-50-80.30726697.0000000.113113
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0095033.0000000.003498
Subtotal0.316769100.00000000.116611
Die EncapsulantDie EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins11.7840006.0000004.337996
Inorganic Silicon compoundsSilica, vitreous60676-86-0145.33600074.00000053.501955
Inorganic Silicon compoundsSilicon dioxide7631-86-929.46000015.00000010.844991
Inorganic compoundsCarbon Black1333-86-40.9820000.5000000.361500
Phenols and Phenolic ResinsPhenol, polymer with formaldehyde9003-35-43.9280002.0000001.445999
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins4.9100002.5000001.807498
Subtotal196.400000100.000000072.299939
Epoxy AdhesiveEpoxy AdhesiveInorganic Silicon compoundsSilicon dioxide7631-86-90.76500045.0000000.281616
Non-Halogenated Organic Compounds - SpecificBenzenesulfonic acid, 4-((3-((2-hydroxy-3-(((4-methoxyphenyl)amino)carbonyl)-1-naphthalenyl)azo)-4-methylbenzoyl)amino)-, calcium sa43035-18-30.0001700.0100000.000063
Organic Silicon compoundsDimethyl silicone polymer with silica67762-90-70.0850005.0000000.031291
PolymersPlastic: EP - Epoxide, Epoxy0.84983049.9900000.312845
Subtotal1.700000100.00000000.625814
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon, doped15.99789298.0000005.889240
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.3264882.0000000.120189
Subtotal16.324380100.00000006.009428
Solder Ball - SAC, Lead FreeSolder Ball - SAC, Lead FreeCopper and its compoundsCopper, metal7440-50-80.0660250.5000000.024306
Silver and its compoundsSilver, metal7440-22-40.1320501.0000000.048611
Tin and its compoundsTin, metal7440-31-513.00692598.5000004.788187
Subtotal13.205000100.00000004.861103
Substrate, Pre-plated NiAuCopper CoreCopper and its compoundsCopper, metal7440-50-812.81592899.9900004.717876
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0012820.0100000.000472
Subtotal12.817210100.00000004.718348
Copper PlatingCopper and its compoundsCopper, metal7440-50-810.00529999.9800003.683210
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0020010.0200000.000737
Subtotal10.007300100.00000003.683947
Gold PlatingGold and its compoundsGold, metal7440-57-50.21410999.9900000.078819
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000210.0100000.000008
Subtotal0.214130100.00000000.078827
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0004100.0300000.000151
Nickel and its compoundsNickel, metal7440-02-01.36740099.9700000.503375
Subtotal1.367810100.00000000.503526
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0100120.1000000.003686
Barium and its compoundsBarium sulfate7727-43-72.91339629.1000001.072497
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0600700.6000000.022113
Magnesium and its compoundsTalc14807-96-60.3003503.0000000.110567
Organic compoundsOther organic compounds.0.3604203.6000000.132680
PolymersPlastic: EP - Epoxide, Epoxy1.95227619.5000000.718683
PolymersPlastic: PAK4.41514644.1000001.625330
Subtotal10.011670100.00000003.685556
Substrate CoreInorganic Silicon compoundsFibrous-glass-wool65997-17-34.41817547.6000001.626445
Inorganic Silicon compoundsSilica, vitreous60676-86-00.4455304.8000000.164011
PolymersPlastic: PI - Polyimide4.41817547.6000001.626445
Subtotal9.281880100.00000003.416901
Total271.646149100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MKL26Z256VMC4
Product content declaration of MKL26Z256VMC4
上次修订 Last Revision (GMT):
Friday, 13 September 2024, 09:15:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
焊丝-铜
Bonding Wire - Cu
焊丝-铜
Bonding Wire - Cu
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free
OOOOOO
基板,镍金预镀
Substrate, Pre-plated NiAu
铜芯
Copper Core
OOOOOO

镀铜
Copper Plating
OOOOOO

镀金材料
Gold Plating
OOOOOO

镀镍层
Nickel Plating
OOOOOO

阻焊层
Solder Mask
OOOOOO

有机基质芯
Substrate Core
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MKL26Z256VMC4Last Revision (GMT):
Friday, 13 September 2024, 09:15:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - CuTest Report
6 Nov 2024
Test Report
6 Nov 2024
Test Report
6 Nov 2024
Test Report
6 Nov 2024
Die EncapsulantTest Report
9 Dec 2024
Test Report
9 Dec 2024
Test Report
9 Dec 2024
Test Report
9 Dec 2024
Epoxy AdhesiveTest Report
18 Apr 2024
Test Report
18 Apr 2024
Test Report
18 Apr 2024
Test Report
18 Apr 2024
Semiconductor DieTest Report
24 Feb 2025
Test Report
24 Feb 2025
Test Report
24 Feb 2025
Test Report
24 Feb 2025
Solder Ball - SAC, Lead FreeTest Report
13 Sep 2024
Test Report
13 Sep 2024
Test Report
13 Sep 2024
Test Report
13 Sep 2024
Substrate, Pre-plated NiAuAUS308Test Report
5 Jun 2024
Test Report
5 Jun 2024
Test Report
5 Jun 2024
Test Report
5 Jun 2024
COPPER FOILTest Report
21 Dec 2021
Test Report
21 Dec 2021
Test Report
21 Dec 2021
Test Report
21 Dec 2021
E679FG SERIESTest Report
21 Dec 2021
Test Report
21 Dec 2021
Test Report
21 Dec 2021
Test Report
21 Dec 2021
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.