NXP Semiconductors :: Secure Connections for a Smarter World

MKL17Z32VDA4R

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MKL17Z32VDA4RLast Revision (GMT):
Tuesday, 20 May 2025, 11:32:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MKL17Z32VDA4RSOT1558XFBGA3614.868453 mg YesYesYesNickel/Gold (Ni/Au)Othere1contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 185 835182025-01-1683 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - CuPdBonding Wire - CuPdCopper and its compoundsCopper, metal7440-50-80.09808398.0994000.659670
Gold and its compoundsGold, metal7440-57-50.0001000.1000000.000673
Palladium and its compoundsPalladium, metal7440-05-30.0018001.8006000.012108
Subtotal0.099983100.00000000.672451
Die EncapsulantDie EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins0.3660006.0000002.461588
Inorganic Silicon compoundsSilica, vitreous60676-86-04.51400074.00000030.359581
Inorganic Silicon compoundsSilicon dioxide7631-86-90.91500015.0000006.153969
Inorganic compoundsCarbon Black1333-86-40.0305000.5000000.205132
Phenols and Phenolic ResinsPhenol, polymer with formaldehyde9003-35-40.1220002.0000000.820529
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins0.1525002.5000001.025662
Subtotal6.100000100.000000041.026460
Epoxy AdhesiveEpoxy AdhesiveEpoxy ResinsEpichlorohydrin, o-cresol, formaldehyde polymer29690-82-20.02000010.0000000.134513
Inorganic Silicon compoundsSilicon dioxide7631-86-90.05000025.0000000.336282
Phenols and Phenolic ResinsPhenol p-xylylene dimethyl ether copolymer26834-02-60.06000030.0000000.403539
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-60.05000025.0000000.336282
PolymersAcrylic acid ester copolymer78506-70-40.02000010.0000000.134513
Subtotal0.200000100.00000001.345130
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon, doped4.86126198.00000032.695134
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0992092.0000000.667248
Subtotal4.960470100.000000033.362381
Solder Ball - SAC, Lead FreeSolder Ball - SAC, Lead FreeCopper and its compoundsCopper, metal7440-50-80.0055530.5012000.037350
Silver and its compoundsSilver, metal7440-22-40.0111071.0024000.074699
Tin and its compoundsTin, metal7440-31-51.09134098.4964007.339971
Subtotal1.108000100.00000007.452019
Substrate, Pre-plated NiAuCopper FoilChromium and Chromium III compoundsChromium, metal7440-47-30.0000270.0050000.000185
Copper and its compoundsCopper, metal7440-50-80.54822999.9250003.687193
Nickel and its compoundsNickel, metal7440-02-00.0002740.0500000.001845
Zinc and its compoundsZinc, metal7440-66-60.0001100.0200000.000738
Subtotal0.548640100.00000003.689960
Copper PlatingCopper and its compoundsCopper, metal7440-50-80.46585499.9000003.133169
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0004660.1000000.003136
Subtotal0.466320100.00000003.136305
Gold PlatingGold and its compoundsGold, metal7440-57-50.05922199.9000000.398298
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000590.1000000.000399
Subtotal0.059280100.00000000.398697
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0002740.1000000.001845
Nickel and its compoundsNickel, metal7440-02-00.27404699.9000001.843135
Subtotal0.274320100.00000001.844980
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0004570.1000000.003075
Barium and its compoundsBarium sulfate7727-43-70.13304529.1000000.894815
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0027430.6000000.018450
Magnesium and its compoundsTalc14807-96-60.0137163.0000000.092249
Organic compoundsOther organic compounds.0.0164593.6000000.110699
PolymersPlastic: EP - Epoxide, Epoxy0.08915419.5000000.599619
PolymersPlastic: PAK0.20162544.1000001.356060
Subtotal0.457200100.00000003.074967
Substrate CoreAluminum and its compoundsAluminum hydroxide oxide24623-77-60.17411229.3000001.171018
Inorganic Silicon compoundsFibrous-glass-wool65997-17-30.15450226.0000001.039129
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0101021.7000000.067943
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0487288.2000000.327725
Phenols - SpecificBisphenol A80-05-70.0059421.0000000.039967
PolymersBT Resin (CAS# 13676-54-5/25722-66-1)0.11706519.7000000.787340
PolymersPlastic: EP - Epoxide, Epoxy0.08378814.1000000.563528
Subtotal0.594240100.00000003.996650
Total14.868453100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MKL17Z32VDA4R
Product content declaration of MKL17Z32VDA4R
上次修订 Last Revision (GMT):
Tuesday, 20 May 2025, 11:32:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
焊丝-铜钯
Bonding Wire - CuPd
焊丝-铜钯
Bonding Wire - CuPd
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free
OOOOOO
基板,镍金预镀
Substrate, Pre-plated NiAu
铜箔
Copper Foil
OOOOOO

镀铜
Copper Plating
OOOOOO

镀金材料
Gold Plating
OOOOOO

镀镍层
Nickel Plating
OOOOOO

阻焊层
Solder Mask
OOOOOO

有机基质芯
Substrate Core
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MKL17Z32VDA4RLast Revision (GMT):
Tuesday, 20 May 2025, 11:32:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - CuPdTest Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
Die EncapsulantTest Report
9 Dec 2024
Test Report
9 Dec 2024
Test Report
9 Dec 2024
Test Report
9 Dec 2024
Epoxy AdhesiveNot AvailableNot AvailableNot AvailableNot Available
Semiconductor DieTest Report
24 Feb 2025
Test Report
24 Feb 2025
Test Report
24 Feb 2025
Test Report
24 Feb 2025
Solder Ball - SAC, Lead FreeTest Report
13 Sep 2024
Test Report
13 Sep 2024
Test Report
13 Sep 2024
Test Report
13 Sep 2024
Substrate, Pre-plated NiAuAUS308Test Report
5 Jun 2024
Test Report
5 Jun 2024
Test Report
5 Jun 2024
Test Report
5 Jun 2024
COPPER FOILTest Report
1 Mar 2022
Test Report
1 Mar 2022
Test Report
1 Mar 2022
Test Report
1 Mar 2022
HL832NXATest Report
8 Feb 2023
Test Report
8 Feb 2023
Test Report
11 Mar 2022
Test Report
8 Feb 2023
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.