NXP Semiconductors :: Secure Connections for a Smarter World

MK30DX128VMC7

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MK30DX128VMC7Last Revision (GMT):
Sunday, 15 September 2024, 08:49:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MK30DX128VMC7SOT1533LFBGA121281.534269 mg YesYesYesNickel/Gold (Ni/Au)Othere1contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 246 075572025-01-1683 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3Tianjin, China;Kuala Lumpur, Malaysia;External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - CuBonding Wire - CuCopper and its compoundsCopper, metal7440-50-80.30726697.0000000.109140
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0095033.0000000.003376
Subtotal0.316769100.00000000.112515
Die EncapsulantDie EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins11.7840006.0000004.185636
Inorganic Silicon compoundsSilica, vitreous60676-86-0145.33600074.00000051.622845
Inorganic Silicon compoundsSilicon dioxide7631-86-929.46000015.00000010.464090
Inorganic compoundsCarbon Black1333-86-40.9820000.5000000.348803
Phenols and Phenolic ResinsPhenol, polymer with formaldehyde9003-35-43.9280002.0000001.395212
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins4.9100002.5000001.744015
Subtotal196.400000100.000000069.760602
Epoxy AdhesiveEpoxy AdhesiveInorganic Silicon compoundsSilicon dioxide7631-86-90.76500045.0000000.271725
Non-Halogenated Organic Compounds - SpecificBenzenesulfonic acid, 4-((3-((2-hydroxy-3-(((4-methoxyphenyl)amino)carbonyl)-1-naphthalenyl)azo)-4-methylbenzoyl)amino)-, calcium sa43035-18-30.0001700.0100000.000060
Organic Silicon compoundsDimethyl silicone polymer with silica67762-90-70.0850005.0000000.030192
PolymersPlastic: EP - Epoxide, Epoxy0.84983049.9900000.301857
Subtotal1.700000100.00000000.603834
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon, doped25.68825098.0000009.124378
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.5242502.0000000.186212
Subtotal26.212500100.00000009.310590
Solder Ball - SAC, Lead FreeSolder Ball - SAC, Lead FreeCopper and its compoundsCopper, metal7440-50-80.0660250.5000000.023452
Silver and its compoundsSilver, metal7440-22-40.1320501.0000000.046904
Tin and its compoundsTin, metal7440-31-513.00692598.5000004.620015
Subtotal13.205000100.00000004.690370
Substrate, Pre-plated NiAuCopper FoilCopper and its compoundsCopper, metal7440-50-812.34838599.9900004.386104
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0012350.0100000.000439
Subtotal12.349620100.00000004.386542
Copper PlatingCopper and its compoundsCopper, metal7440-50-87.74723599.9900002.751791
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0007750.0100000.000275
Subtotal7.748010100.00000002.752066
Gold PlatingGold and its compoundsGold, metal7440-57-50.58552199.9900000.207975
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000590.0100000.000021
Subtotal0.585580100.00000000.207996
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0016980.0300000.000603
Nickel and its compoundsNickel, metal7440-02-05.65745299.9700002.009507
Subtotal5.659150100.00000002.010111
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0022680.1000000.000806
Barium and its compoundsBarium sulfate7727-43-70.65999729.1000000.234429
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0136080.6000000.004834
Magnesium and its compoundsTalc14807-96-60.0680413.0000000.024168
Organic compoundsOther organic compounds.0.0816493.6000000.029001
PolymersPlastic: EP - Epoxide, Epoxy0.44226619.5000000.157091
PolymersPlastic: PAK1.00020144.1000000.355268
Subtotal2.268030100.00000000.805597
Substrate CoreInorganic Silicon compoundsFibrous-glass-wool65997-17-34.82867532.0000001.715129
Inorganic Silicon compoundsSilica, vitreous60676-86-00.9053776.0000000.321587
PolymersPlastic: PI - Polyimide9.35555862.0000003.323062
Subtotal15.089610100.00000005.359777
Total281.534269100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MK30DX128VMC7
Product content declaration of MK30DX128VMC7
上次修订 Last Revision (GMT):
Sunday, 15 September 2024, 08:49:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
焊丝-铜
Bonding Wire - Cu
焊丝-铜
Bonding Wire - Cu
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free
OOOOOO
基板,镍金预镀
Substrate, Pre-plated NiAu
铜箔
Copper Foil
OOOOOO

镀铜
Copper Plating
OOOOOO

镀金材料
Gold Plating
OOOOOO

镀镍层
Nickel Plating
OOOOOO

阻焊层
Solder Mask
OOOOOO

有机基质芯
Substrate Core
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MK30DX128VMC7Last Revision (GMT):
Sunday, 15 September 2024, 08:49:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - CuTest Report
6 Nov 2024
Test Report
6 Nov 2024
Test Report
6 Nov 2024
Test Report
6 Nov 2024
Die EncapsulantTest Report
9 Dec 2024
Test Report
9 Dec 2024
Test Report
9 Dec 2024
Test Report
9 Dec 2024
Epoxy AdhesiveTest Report
18 Apr 2024
Test Report
18 Apr 2024
Test Report
18 Apr 2024
Test Report
18 Apr 2024
Semiconductor DieTest Report
24 Feb 2025
Test Report
24 Feb 2025
Test Report
24 Feb 2025
Test Report
24 Feb 2025
Solder Ball - SAC, Lead FreeTest Report
13 Sep 2024
Test Report
13 Sep 2024
Test Report
13 Sep 2024
Test Report
13 Sep 2024
Substrate, Pre-plated NiAuAU PLATINGTest Report
14 Jan 2025
Test Report
14 Jan 2025
Test Report
14 Jan 2025
Test Report
14 Jan 2025
AUS308Test Report
5 Jun 2024
Test Report
5 Jun 2024
Test Report
5 Jun 2024
Test Report
5 Jun 2024
CU FOILTest Report
28 Nov 2024
Test Report
28 Nov 2024
Test Report
28 Nov 2024
Test Report
28 Nov 2024
CU PLATINGTest Report
12 Mar 2025
Test Report
12 Mar 2025
Test Report
12 Mar 2025
Test Report
12 Mar 2025
E679FGNot AvailableNot AvailableNot AvailableNot Available
NI PLATINGTest Report
12 Mar 2025
Test Report
12 Mar 2025
Test Report
12 Mar 2025
Test Report
12 Mar 2025
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.