NXP Semiconductors :: Secure Connections for a Smarter World

MIMXRT1064CVL5A

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MIMXRT1064CVL5ALast Revision (GMT):
Wednesday, 19 March 2025, 05:00:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MIMXRT1064CVL5ASOT1546-2LFBGA196251.434311 mg YesYesYesTin/Silver/Copper (Sn/Ag/Cu)Othere1contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 774 685572023-11-24153 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3Tianjin, China;External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - CuPdAuBonding Wire - CuPdAuCopper and its compoundsCopper, metal7440-50-81.06045697.8000000.421763
Gold and its compoundsGold, metal7440-57-50.0021690.2000000.000862
Palladium and its compoundsPalladium, metal7440-05-30.0216862.0000000.008625
Subtotal1.084311100.00000000.431250
Die EncapsulantDie EncapsulantEpoxy ResinsTetramethylbiphenyl diglycidyl ether85954-11-69.9440008.0000003.954910
Inorganic Silicon compoundsSilica, vitreous60676-86-0101.42880081.60000040.340079
Inorganic Silicon compoundsSilicon dioxide7631-86-99.9440008.0000003.954910
Inorganic compoundsCarbon Black1333-86-40.4972000.4000000.197745
Phenols and Phenolic ResinsPhenol, polymer with formaldehyde9003-35-42.4860002.0000000.988727
Subtotal124.300000100.000000049.436371
Epoxy Adhesive 1Epoxy AdhesiveEpoxy ResinsEpichlorohydrin, o-cresol, formaldehyde polymer29690-82-20.0075005.0000000.002983
Epoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-50.02250015.0000000.008949
Inorganic Silicon compoundsSilicon dioxide7631-86-90.07500050.0000000.029829
PolymersCopolymer of ethylacrylate, buthylacrylate, acrylnitrile, glycidylmethacrylate58152-79-70.02250015.0000000.008949
PolymersFormaldehyde, polymer with 4,4'-(1-methylethylidene)bis[phenol]25085-75-00.02250015.0000000.008949
Subtotal0.150000100.00000000.059658
Epoxy Adhesive 2Epoxy AdhesiveAromatic amines and their salts4,4'-Diaminodiphenylsulfone80-08-00.0090006.0000000.003580
Epoxy ResinsFormaldehyde, cresol, epichlorohydrin polymer37382-79-90.03750025.0000000.014914
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-60.0030002.0000000.001193
Polymers2-Propenenitrile, polymer with 1,3-butadiene, carboxy-terminated, polymers with bisphenol A and epichlorohydrin68610-41-30.10050067.0000000.039971
Subtotal0.150000100.00000000.059658
Semiconductor Die 1Semiconductor DieInorganic Silicon compoundsSilicon, doped6.86000098.0000002.728347
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.1400002.0000000.055681
Subtotal7.000000100.00000002.784027
Semiconductor Die 2Semiconductor DieInorganic Silicon compoundsSilicon7440-21-30.83300098.0000000.331299
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0170002.0000000.006761
Subtotal0.850000100.00000000.338060
Solder Ball - SAC, Lead FreeSolder Ball - SAC, Lead FreeCopper and its compoundsCopper, metal7440-50-80.1105000.5000000.043948
Silver and its compoundsSilver, metal7440-22-40.2210001.0000000.087896
Tin and its compoundsTin, metal7440-31-521.76850098.5000008.657728
Subtotal22.100000100.00000008.789572
SubstrateCopper CoreCopper and its compoundsCopper, metal7440-50-836.11298899.99000014.362792
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0036120.0100000.001436
Subtotal36.116600100.000000014.364229
Copper PlatingCopper and its compoundsCopper, metal7440-50-89.57521099.9500003.808235
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.0047900.0500000.001905
Subtotal9.580000100.00000003.810140
Gold PlatingGold and its compoundsGold, metal7440-57-51.91408499.9000000.761266
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0019160.1000000.000762
Subtotal1.916000100.00000000.762028
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0028740.1000000.001143
Nickel and its compoundsNickel, metal7440-02-02.87112699.9000001.141899
Subtotal2.874000100.00000001.143042
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0191600.1000000.007620
Barium and its compoundsBarium sulfate7727-43-75.57556029.1000002.217502
Inorganic Silicon compoundsSilicon dioxide7631-86-90.1149600.6000000.045722
Magnesium and its compoundsTalc14807-96-60.5748003.0000000.228608
Organic compoundsOther organic compounds.0.6897603.6000000.274330
PolymersPlastic: EP - Epoxide, Epoxy3.73620019.5000001.485955
PolymersPlastic: PAK8.44956044.1000003.360544
Subtotal19.160000100.00000007.620281
Substrate CoreInorganic Silicon compoundsFibrous-glass-wool65997-17-312.20579246.6700004.854465
Inorganic Silicon compoundsSilica, vitreous60676-86-01.7418166.6600000.692752
PolymersPlastic: PI - Polyimide12.20579246.6700004.854465
Subtotal26.153400100.000000010.401683
Total251.434311100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MIMXRT1064CVL5A
Product content declaration of MIMXRT1064CVL5A
上次修订 Last Revision (GMT):
Wednesday, 19 March 2025, 05:00:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
键合线-铜钯金
Bonding Wire - CuPdAu
键合线-铜钯金
Bonding Wire - CuPdAu
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive 1
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive 2
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
半导体芯片
Semiconductor Die 1
半导体芯片
Semiconductor Die
OOOOOO
半导体芯片
Semiconductor Die 2
半导体芯片
Semiconductor Die
OOOOOO
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free
OOOOOO
基板
Substrate
铜芯
Copper Core
OOOOOO

镀铜
Copper Plating
OOOOOO

镀金材料
Gold Plating
OOOOOO

镀镍层
Nickel Plating
OOOOOO

阻焊层
Solder Mask
OOOOOO

有机基质芯
Substrate Core
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MIMXRT1064CVL5ALast Revision (GMT):
Wednesday, 19 March 2025, 05:00:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - CuPdAuTest Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
Die EncapsulantTest Report
12 Jun 2024
Test Report
12 Jun 2024
Test Report
12 Jun 2024
Test Report
12 Jun 2024
Epoxy Adhesive 1Not AvailableNot AvailableNot AvailableNot Available
Epoxy Adhesive 2Not AvailableNot AvailableNot AvailableNot Available
Semiconductor Die 1Test Report
3 Jul 2024
Test Report
3 Jul 2024
Test Report
3 Jul 2024
Test Report
2 Jul 2024
Semiconductor Die 2Test Report
14 Sep 2021
Test Report
14 Sep 2021
Test Report
14 Sep 2021
Test Report
14 Sep 2021
Solder Ball - SAC, Lead FreeTest Report
13 Sep 2024
Test Report
13 Sep 2024
Test Report
13 Sep 2024
Test Report
13 Sep 2024
SubstrateAU PLATINGTest Report
2 May 2024
Test Report
2 May 2024
Test Report
2 May 2024
Test Report
2 May 2024
AUS308Not AvailableNot AvailableNot AvailableTest Report
5 Jun 2024
CORETest Report
28 Nov 2024
Test Report
7 Dec 2023
Test Report
7 Dec 2023
Not Available
CU FOILTest Report
28 Nov 2024
Test Report
28 Nov 2024
Test Report
28 Nov 2024
Test Report
28 Nov 2024
CU PLATINGTest Report
2 May 2024
Test Report
2 May 2024
Test Report
2 May 2024
Test Report
2 May 2024
NI PLATINGTest Report
2 May 2024
Test Report
2 May 2024
Test Report
2 May 2024
Test Report
2 May 2024
SOLDER MASKTest Report
5 Jun 2024
Test Report
5 Jun 2024
Test Report
5 Jun 2024
Test Report
5 Jun 2024
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.