NXP Semiconductors :: Secure Connections for a Smarter World

MIMX9301CVVXDABR

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MIMX9301CVVXDABRLast Revision (GMT):
Thursday, 09 January 2025, 07:26:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MIMX9301CVVXDABRSOT2167LFBGA306474.086000 mg YesYesYesTin/Silver (Sn/Ag)Othere2contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9354 547 185182025-03-1123 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Die EncapsulantDie EncapsulantInorganic Silicon compoundsSilica, vitreous60676-86-086.44392072.00000018.233806
Inorganic Silicon compoundsSilicon dioxide7631-86-910.2051858.5000002.152602
Inorganic compoundsCarbon Black1333-86-40.6003050.5000000.126624
Inorganic compoundsProprietary Material - Other inorganic compounds4.2021353.5000000.886366
Phenols and Phenolic ResinsPhenol, polymer with formaldehyde9003-35-44.2021353.5000000.886366
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins4.2021353.5000000.886366
PolymersPlastic: EP - Epoxide, Epoxy10.2051858.5000002.152602
Subtotal120.061000100.000000025.324730
Semiconductor DieCopper PillarCopper and its compoundsCopper, metal7440-50-811.07729299.9900002.336558
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0011080.0100000.000234
Subtotal11.078400100.00000002.336791
DieInorganic Silicon compoundsSilicon7440-21-3172.24166498.00000036.331312
Miscellaneous substancesProprietary Material-Other miscellaneous substances.3.5151362.0000000.741455
Subtotal175.756800100.000000037.072767
Polyimide CoatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0001480.0100000.000031
PolymersPlastic: PI - Polyimide1.47825299.9900000.311811
Subtotal1.478400100.00000000.311842
Solder BumpsSilver and its compoundsSilver, metal7440-22-40.0532221.8000000.011226
Tin and its compoundsTin, metal7440-31-52.90357898.2000000.612458
Subtotal2.956800100.00000000.623684
Under Bump MetalCopper and its compoundsCopper, metal7440-50-80.36611350.1800000.077225
Titanium and its compoundsTitanium, metal7440-32-60.0363494.9820000.007667
Tungsten and its compoundsTungsten, metal7440-33-70.32713844.8380000.069004
Subtotal0.729600100.00000000.153896
Solder Ball - Lead FreeSolder Ball - Lead FreeSilver and its compoundsSilver, metal7440-22-41.1223803.5000000.236746
Tin and its compoundsTin, metal7440-31-530.94562096.5000006.527427
Subtotal32.068000100.00000006.764174
SubstrateCopper FoilCopper and its compoundsCopper, metal7440-50-840.80241799.9900008.606543
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0040810.0100000.000861
Subtotal40.806498100.00000008.607404
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0109160.1000000.002303
Barium and its compoundsBarium sulfate7727-43-72.12869619.5000000.449010
Inorganic Silicon compoundsSilicon dioxide7631-86-91.0807229.9000000.227959
Magnesium and its compoundsTalc14807-96-60.3165752.9000000.066776
Organic compoundsOther organic compounds.0.5894855.4000000.124341
Phosphorus compoundsDiphenyl(2,4,6-trimethylbenzoyl)phosphine oxide75980-60-80.0873310.8000000.018421
PolymersPlastic: EP - Epoxide, Epoxy1.35363212.4000000.285525
PolymersPlastic: PAK5.34903049.0000001.128283
Subtotal10.916388100.00000002.302618
Substrate CoreInorganic Silicon compoundsFibrous-glass-wool65997-17-343.30258255.3500009.133909
Inorganic Silicon compoundsSilicon dioxide7631-86-916.21010820.7200003.419234
Miscellaneous substancesProprietary Material-Other miscellaneous substances.4.5141085.7700000.952171
PolymersPlastic: EP - Epoxide, Epoxy14.20731518.1600002.996780
Subtotal78.234114100.000000016.502093
Total474.086000100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MIMX9301CVVXDABR
Product content declaration of MIMX9301CVVXDABR
上次修订 Last Revision (GMT):
Thursday, 09 January 2025, 07:26:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
半导体芯片
Semiconductor Die
铜柱
Copper Pillar
OOOOOO

半导体芯片
Die
OOOOOO

聚酰亚胺涂料
Polyimide Coating
OOOOOO

焊锡金属凸块
Solder Bumps
OOOOOO

焊料凸点下的金属
Under Bump Metal
OOOOOO
焊锡球-无铅
Solder Ball - Lead Free
焊锡球-无铅
Solder Ball - Lead Free
OOOOOO
基板
Substrate
铜箔
Copper Foil
OOOOOO

阻焊层
Solder Mask
OOOOOO

有机基质芯
Substrate Core
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MIMX9301CVVXDABRLast Revision (GMT):
Thursday, 09 January 2025, 07:26:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Die EncapsulantTest Report
16 Oct 2024
Test Report
16 Oct 2024
Test Report
16 Oct 2024
Test Report
16 Oct 2024
Semiconductor DieCU PLATINGTest Report
20 Dec 2024
Test Report
6 Jan 2025
Test Report
20 Dec 2024
Not Available
DIETest Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
HD4100Test Report
8 Jul 2024
Test Report
8 Jul 2024
Test Report
8 Jul 2024
Test Report
8 Jul 2024
SNAG PLATINGTest Report
20 Dec 2024
Test Report
6 Jan 2025
Test Report
20 Dec 2024
Not Available
UBM CUTest Report
17 Jan 2025
Test Report
17 Jan 2025
Test Report
17 Jan 2025
Test Report
17 Jan 2025
UBM TITest Report
17 Jan 2025
Test Report
17 Jan 2025
Test Report
17 Jan 2025
Not Available
Solder Ball - Lead FreeTest Report
13 Jan 2025
Test Report
13 Jan 2025
Test Report
13 Jan 2025
Test Report
13 Jan 2025
SubstrateAUS SR1Not AvailableNot AvailableNot AvailableNot Available
COPPER FOILTest Report
22 Nov 2024
Test Report
22 Nov 2024
Test Report
22 Nov 2024
Test Report
22 Nov 2024
HL832NSTest Report
22 Nov 2024
Test Report
22 Nov 2024
Test Report
22 Nov 2024
Test Report
22 Nov 2024
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.