MIMX8QP6AVUFEAB

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MIMX8QP6AVUFEABLast Revision (GMT):
Monday, 01 July 2024, 10:23:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MIMX8QP6AVUFEABSOT1899BGA13135772.274000 mg YesYesYesTin/Bismuth (SnBi)Othere6contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9354 612 225572023-11-2433 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Epoxy AdhesiveEpoxy AdhesiveInorganic Silicon compoundsQuartz14808-60-78.65040040.0000000.149861
Organic Silicon compoundsDimethylvinylated and trimethylated silica68988-89-63.24390015.0000000.056198
Organic Silicon compoundsSiloxanes and silicones, di-Me, vinyl group-terminated68083-19-29.73170045.0000000.168594
Subtotal21.626000100.00000000.374653
Heat SpreaderHeat SpreaderCopper and its compoundsCopper, metal7440-50-83397.29291098.45000058.855365
Nickel and its compoundsNickel, metal7440-02-053.4870901.5500000.926621
Subtotal3450.780000100.000000059.781985
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon7440-21-3296.81260098.0000005.142039
Miscellaneous substancesOther miscellaneous substances (less than 10%).6.0574002.0000000.104940
Subtotal302.870000100.00000005.246979
Solder Ball - Lead Free with BismuthSolder Ball - Lead Free with BismuthBismuth and its compoundsBismuth, metal7440-69-99.6177603.0000000.166620
Copper and its compoundsCopper, metal7440-50-81.7632560.5500000.030547
Germanium and its compoundsGermanium7440-56-40.0320590.0100000.000555
Nickel and its compoundsNickel, metal7440-02-00.1602960.0500000.002777
Silver and its compoundsSilver, metal7440-22-49.6177603.0000000.166620
Tin and its compoundsTin, metal7440-31-5299.40086993.3900005.186879
Subtotal320.592000100.00000005.553998
SubstrateCopper FoilCopper and its compoundsCopper, metal7440-50-8715.34090399.98000012.392705
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.1430970.0200000.002479
Subtotal715.484000100.000000012.395184
InsulationEpoxy ResinsBisphenol A diglycidyl ether1675-54-316.52165910.4500000.286224
Epoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-516.52165910.4500000.286224
Inorganic Silicon compoundsSilicon dioxide7631-86-966.16568741.8500001.146267
PolymersPlastic: EP - Epoxide, Epoxy58.89299537.2500001.020274
Subtotal158.102000100.00000002.738990
SolderCopper and its compoundsCopper, metal7440-50-80.1529500.5000000.002650
Silver and its compoundsSilver, metal7440-22-40.9177003.0000000.015898
Tin and its compoundsTin, metal7440-31-529.51935096.5000000.511399
Subtotal30.590000100.00000000.529947
Solder MaskBarium and its compoundsBarium sulfate7727-43-710.66625025.0000000.184784
Inorganic Silicon compoundsSilica, vitreous60676-86-04.26650010.0000000.073914
Organic compoundsOther organic compounds.2.1332505.0000000.036957
PolymersPlastic: EP - Epoxide, Epoxy25.59900060.0000000.443482
Subtotal42.665000100.00000000.739137
Substrate CoreInorganic Silicon compoundsFibrous-glass-wool65997-17-3331.57950050.0000005.744348
Inorganic Silicon compoundsSilica, vitreous60676-86-0132.63180020.0000002.297739
PolymersPlastic: EP - Epoxide, Epoxy198.94770030.0000003.446609
Subtotal663.159000100.000000011.488696
Thermally Conductive GelThermally Conductive GelAluminum and its compoundsAluminum, metal7429-90-525.15464072.0000000.435784
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.6987402.0000000.012105
Organic Silicon compoundsProprietary Material-Other siloxanes and silicones2.7949608.0000000.048420
Zinc and its compoundsZinc oxide1314-13-26.28866018.0000000.108946
Subtotal34.937000100.00000000.605255
UnderfillUnderfillInorganic Silicon compoundsSilica, vitreous60676-86-018.88140060.0000000.327105
Inorganic compoundsCarbon Black1333-86-40.0314690.1000000.000545
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.2832210.9000000.004907
PolymersPlastic: EP - Epoxide, Epoxy12.27291039.0000000.212618
Subtotal31.469000100.00000000.545175
Total5772.274000100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MIMX8QP6AVUFEAB
Product content declaration of MIMX8QP6AVUFEAB
上次修订 Last Revision (GMT):
Monday, 01 July 2024, 10:23:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
散热片
Heat Spreader
散热片
Heat Spreader
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
焊锡球-含铋无铅
Solder Ball - Lead Free with Bismuth
焊锡球-含铋无铅
Solder Ball - Lead Free with Bismuth
OOOOOO
基板
Substrate
铜箔
Copper Foil
OOOOOO

绝缘
Insulation
OOOOOO

焊料
Solder
OOOOOO

阻焊层
Solder Mask
OOOOOO

有机基质芯
Substrate Core
OOOOOO
导热凝胶
Thermally Conductive Gel
导热凝胶
Thermally Conductive Gel
OOOOOO
底注
Underfill
底注
Underfill
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MIMX8QP6AVUFEABLast Revision (GMT):
Monday, 01 July 2024, 10:23:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Epoxy AdhesiveTest Report
27 Feb 2024
Test Report
27 Feb 2024
Test Report
27 Feb 2024
Test Report
27 Feb 2024
Heat SpreaderTest Report
14 Sep 2023
Test Report
14 Sep 2023
Test Report
14 Sep 2023
Test Report
14 Sep 2023
Semiconductor DieTest Report
1 Feb 2024
Test Report
1 Feb 2024
Test Report
1 Feb 2024
Test Report
1 Feb 2024
Solder Ball - Lead Free with BismuthTest Report
6 Oct 2023
Test Report
6 Oct 2023
Test Report
6 Oct 2023
Test Report
6 Oct 2023
SubstrateCU FOILTest Report
7 Dec 2023
Test Report
7 Dec 2023
Test Report
7 Dec 2023
Test Report
7 Dec 2023
E700GRTest Report
7 Dec 2023
Test Report
7 Dec 2023
Test Report
7 Dec 2023
Test Report
7 Dec 2023
GX-13Test Report
4 Mar 2024
Test Report
4 Mar 2024
Test Report
4 Mar 2024
Test Report
4 Mar 2024
LF204Test Report
6 Oct 2023
Test Report
6 Oct 2023
Test Report
6 Oct 2023
Test Report
6 Oct 2023
SR7300GRBTest Report
13 Dec 2023
Test Report
13 Dec 2023
Test Report
7 Feb 2023
Test Report
7 Feb 2023
Thermally Conductive GelTest Report
1 Aug 2023
Test Report
1 Aug 2023
Test Report
1 Aug 2023
Test Report
1 Aug 2023
UnderfillTest Report
12 Oct 2023
Test Report
12 Oct 2023
Test Report
12 Oct 2023
Test Report
12 Oct 2023
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.