NXP Semiconductors :: Secure Connections for a Smarter World

MD8IC925NR1

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MD8IC925NR1Last Revision (GMT):
Tuesday, 23 July 2024, 11:36:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MD8IC925NR1SOT1720-2FM14F1517.287966 mg YesNoYesTin (Sn)Cu alloye3contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 177 265282023-11-247Not ApplicableNot ApplicableNot Applicable3 / 168 hours26040 sec.3Kuala Lumpur, Malaysia
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - AlBonding Wire - AlAluminum and its compoundsAluminum, metal7429-90-51.09992699.9900000.072493
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0001100.0100000.000007
Subtotal1.100036100.00000000.072500
Copper Lead-FrameCopper Alloy 1Copper and its compoundsCopper, metal7440-50-8339.48936797.05000022.374748
Iron and its compoundsIron, metal7439-89-69.0950272.6000000.599426
Lead and its compoundsLead monooxide1317-36-80.0069960.0020000.000461
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.5247130.1500000.034582
Zinc and its compoundsZinc, metal7440-66-60.6926210.1980000.045649
Subtotal349.808724100.000000023.054867
Copper Alloy 2Copper and its compoundsCopper, metal7440-50-8577.03944399.99900038.030977
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0057700.0010000.000380
Subtotal577.045214100.000000038.031358
Nickel Plating 1Nickel and its compoundsNickel, metal7440-02-00.16980191.5000000.011191
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.0157748.5000000.001040
Subtotal0.185575100.00000000.012231
Nickel Plating 2Inorganic compoundsCarbon7440-44-00.0000080.0010000.000001
Nickel and its compoundsNickel, metal7440-02-00.83507999.9990000.055038
Subtotal0.835087100.00000000.055038
Die EncapsulantDie EncapsulantEpoxy ResinsEpichlorohydrin, o-cresol, formaldehyde polymer29690-82-280.26500015.0000005.290031
Inorganic Silicon compoundsSilica, vitreous60676-86-0425.40450079.50000028.037163
Inorganic Silicon compoundsSilicon dioxide7631-86-926.7550005.0000001.763344
Inorganic compoundsCarbon Black1333-86-42.6755000.5000000.176334
Subtotal535.100000100.000000035.266872
Post-plating - Lead FreePost-plating - Lead FreeLead and its compoundsLead, metallic lead and lead alloys7439-92-10.0014200.0200000.000094
Tin and its compoundsTin, metal7440-31-57.09858099.9800000.467847
Subtotal7.100000100.00000000.467940
Semiconductor DieSemiconductor DieGold and its compoundsGold, metal7440-57-50.2471801.0200000.016291
Inorganic Silicon compoundsSilicon, doped23.50642797.0004001.549240
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.4797231.9796000.031617
Subtotal24.233330100.00000001.597148
Solder WireSolder WireLead and its compoundsLead, metallic lead and lead alloys7439-92-120.89540095.5000001.377155
Silver and its compoundsSilver, metal7440-22-40.5470002.5000000.036051
Tin and its compoundsTin, metal7440-31-50.4376002.0000000.028841
Subtotal21.880000100.00000001.442047
Total1517.287966100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MD8IC925NR1
Product content declaration of MD8IC925NR1
上次修订 Last Revision (GMT):
Tuesday, 23 July 2024, 11:36:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
焊丝-铝
Bonding Wire - Al
焊丝-铝
Bonding Wire - Al
OOOOOO
铜引线框架
Copper Lead-Frame
铜合金
Copper Alloy 1
OOOOOO

铜合金
Copper Alloy 2
OOOOOO

镀镍层
Nickel Plating 1
OOOOOO

镀镍层
Nickel Plating 2
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
封装后电镀- 无铅
Post-plating - Lead Free
封装后电镀- 无铅
Post-plating - Lead Free
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
焊丝
Solder Wire
焊丝
Solder Wire
XOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品的环保使用期限(EFUP)为50年。
Remark: This semiconductor product has an environmental friendly use period (EFUP) of 50 years.
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MD8IC925NR1Last Revision (GMT):
Tuesday, 23 July 2024, 11:36:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AlTest Report
11 Sep 2024
Test Report
11 Sep 2024
Test Report
11 Sep 2024
Test Report
11 Sep 2024
Copper Lead-FrameC1020Not AvailableNot AvailableNot AvailableNot Available
CDA 194Test Report
25 Jun 2024
Test Report
25 Jun 2024
Test Report
25 Jun 2024
Test Report
25 Jun 2024
NI PLATINGTest Report
29 May 2024
Test Report
29 May 2024
Test Report
29 May 2024
Test Report
29 May 2024
NIP PLATINGNot AvailableNot AvailableNot AvailableNot Available
Die EncapsulantTest Report
30 Apr 2024
Test Report
30 Apr 2024
Test Report
30 Apr 2024
Test Report
30 Apr 2024
Post-plating - Lead FreeTest Report
29 May 2024
Test Report
29 May 2024
Test Report
29 May 2024
Test Report
29 May 2024
Semiconductor DieTest Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
Solder WireTest Report
12 Oct 2023
Test Report
12 Oct 2023
Test Report
12 Oct 2023
Test Report
12 Oct 2023
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.