NXP Semiconductors :: Secure Connections for a Smarter World

MCIMX7S3DVK08SD

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MCIMX7S3DVK08SDLast Revision (GMT):
Monday, 07 June 2021, 02:19:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MCIMX7S3DVK08SDSOT1839TFBGA488261.000000 mg YesYesYesNot ApplicableNot ApplicableNot Applicablecontact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 519 185572023-11-2453 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3NA
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Semiconductor ComponentSemiconductor ComponentAcrylatesProprietary Material-Other acrylates0.8417250.3225000.322500
Barium and its compoundsBarium sulfate7727-43-70.4838940.1854000.185400
Calcium and its compoundsCalcium7440-70-20.0026100.0010000.001000
Copper and its compoundsCopper, metal7440-50-84.2342031.6223001.622300
Copper and its compoundsCupric oxide1317-38-03.5083621.3442001.344200
Cyanide compoundsPhthalocyanine Blue57455-37-50.0096570.0037000.003700
Epoxy ResinsOther Epoxy resins0.0054810.0021000.002100
Epoxy ResinsProprietary Material-Other Epoxy resins0.0965700.0370000.037000
Epoxy ResinsProprietary Material-Other Non-halogenated Epoxy resins12.3071944.7154004.715400
Gold and its compoundsGold, metal7440-57-50.0989190.0379000.037900
Imidazole compounds1H-Imidazole-1-propanenitrile, 2-ethyl-4-methyl-23996-25-00.0054810.0021000.002100
Inorganic Silicon compoundsFibrous-glass-wool65997-17-33.9442321.5112001.511200
Inorganic Silicon compoundsSilica, vitreous60676-86-0183.79593970.41990070.419900
Inorganic Silicon compoundsSilicon7440-21-37.5431612.8901002.890100
Inorganic Silicon compoundsSilicon dioxide7631-86-90.2797920.1072000.107200
Inorganic Silicon compoundsSilylated silica68909-20-60.6297930.2413000.241300
Inorganic compoundsCarbon Black1333-86-41.0254690.3929000.392900
Magnesium and its compoundsTalc14807-96-60.0582030.0223000.022300
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.2701350.1035000.103500
Nickel and its compoundsNickel, metal7440-02-00.0837810.0321000.032100
Organic Silicon compoundsOther organosilane compounds0.0054810.0021000.002100
Organic compounds3-methoxy-3-methyl-1-butyl acetate103429-90-90.2902320.1112000.111200
Organic compoundsProprietary Material-Other Bismaleimides0.2797920.1072000.107200
Organic compoundsProprietary Material-Other organic compounds.0.0096570.0037000.003700
Palladium and its compoundsPalladium, metal7440-05-30.0026100.0010000.001000
Phenols and Phenolic ResinsPhenol, polymer with formaldehyde9003-35-43.7628371.4417001.441700
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins7.9996503.0650003.065000
Silver and its compoundsSilver, metal7440-22-40.3549600.1360000.136000
Tin and its compoundsTin, metal7440-31-529.07018011.13800011.138000
Subtotal261.000000100.0000000100.000000
Total261.000000100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MCIMX7S3DVK08SD
Product content declaration of MCIMX7S3DVK08SD
上次修订 Last Revision (GMT):
Monday, 07 June 2021, 02:19:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
半导体元件
Semiconductor Component
半导体元件
Semiconductor Component
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MCIMX7S3DVK08SDLast Revision (GMT):
Monday, 07 June 2021, 02:19:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Semiconductor ComponentNot AvailableNot AvailableNot AvailableNot Available
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.