MCIMX6X1CVO08ACR

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MCIMX6X1CVO08ACRLast Revision (GMT):
Thursday, 07 March 2024, 07:42:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MCIMX6X1CVO08ACRSOT1512LFBGA400729.955182 mg YesYesYesNickel/Gold (Ni/Au)Othere1contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 610 335182023-11-2483 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3Tianjin, China;External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - CuPdBonding Wire - CuPdCopper and its compoundsCopper, metal7440-50-82.68025498.0994000.367181
Gold and its compoundsGold, metal7440-57-50.0027320.1000000.000374
Palladium and its compoundsPalladium, metal7440-05-30.0491961.8006000.006739
Subtotal2.732182100.00000000.374294
Die EncapsulantDie EncapsulantAluminum and its compoundsAluminum, metal7429-90-57.7898932.0010001.067174
Inorganic Silicon compoundsSilica, vitreous60676-86-0272.45160569.98500037.324429
Inorganic Silicon compoundsSilicon dioxide7631-86-970.10903718.0090009.604567
Magnesium and its compoundsMagnesium, metal7439-95-43.8949471.0005000.533587
Phenols and Phenolic ResinsOther phenolic resins11.6848403.0015001.600761
PolymersOther acrylic/epoxy resin mixture23.3696796.0030003.201522
Subtotal389.300000100.000000053.332041
Epoxy AdhesiveEpoxy AdhesiveAcrylatesDitrimethylolpropane tetraacrylate94108-97-10.0950005.0000000.013015
Aromatic hydrocarbon compoundsHydroquinone123-31-90.0009500.0500000.000130
Inorganic Silicon compoundsSilicon dioxide7631-86-90.28500015.0000000.039044
Inorganic Silicon compoundsSilylated silica68909-20-60.94905049.9500000.130015
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0950005.0000000.013015
Organic compoundsFatty acids, C18-unsatd., dimers, hydrogenated, polymers with hydrogenated di-Me esters of hydrogenated C18-unsatd. fatty acid dimer177591-08-10.38000020.0000000.052058
Polymers2-Propenoic acid,2-methyl-, 1,1'-(2,2-dimethyl-1,3-propanediyl) ester1985-51-90.0950005.0000000.013015
Subtotal1.900000100.00000000.260290
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon, doped51.25400098.0000007.021527
Miscellaneous substancesOther miscellaneous substances (less than 10%).1.0460002.0000000.143296
Subtotal52.300000100.00000007.164823
Solder Ball - SAC, Lead FreeSolder Ball - SAC, Lead FreeCopper and its compoundsCopper, metal7440-50-80.4975090.5009000.068156
Silver and its compoundsSilver, metal7440-22-42.9850533.0054000.408936
Tin and its compoundsTin, metal7440-31-595.84043896.49370013.129633
Subtotal99.323000100.000000013.606726
Substrate, Pre-plated NiAuCopper FoilChromium and Chromium III compoundsChromium, metal7440-47-30.0029500.0050000.000404
Copper and its compoundsCopper, metal7440-50-858.96374499.9250008.077721
Nickel and its compoundsNickel, metal7440-02-00.0295040.0500000.004042
Zinc and its compoundsZinc, metal7440-66-60.0118020.0200000.001617
Subtotal59.008000100.00000008.083784
Copper PlatingCopper and its compoundsCopper, metal7440-50-840.19518099.9900005.506527
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0040200.0100000.000551
Subtotal40.199200100.00000005.507078
Gold PlatingGold and its compoundsGold, metal7440-57-51.58568199.9900000.217230
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0001590.0100000.000022
Subtotal1.585840100.00000000.217252
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0007380.0100000.000101
Nickel and its compoundsNickel, metal7440-02-07.37526299.9900001.010372
Subtotal7.376000100.00000001.010473
Solder MaskBarium and its compoundsBarium sulfate7727-43-73.57914929.1000000.490324
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0737970.6000000.010110
Magnesium and its compoundsTalc14807-96-60.3689843.0000000.050549
Organic compoundsOther organic compounds.0.4427813.6000000.060659
PolymersPlastic: EP - Epoxide, Epoxy2.41069819.6000000.330253
PolymersPlastic: PAK5.42407144.1000000.743069
Subtotal12.299480100.00000001.684964
Substrate CoreAluminum and its compoundsAluminum hydroxide oxide24623-77-618.73192429.3000002.566174
Inorganic Silicon compoundsFibrous-glass-wool65997-17-316.62218526.0000002.277151
Inorganic Silicon compoundsSilicon dioxide7631-86-91.0868351.7000000.148891
Miscellaneous substancesOther miscellaneous substances (less than 10%).5.2423818.2000000.718179
Phenols - SpecificBisphenol A80-05-70.6393151.0000000.087583
PolymersBT Resin (CAS# 13676-54-5/25722-66-1)12.59450219.7000001.725380
PolymersPlastic: EP - Epoxide, Epoxy9.01433914.1000001.234917
Subtotal63.931480100.00000008.758275
Total729.955182100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MCIMX6X1CVO08ACR
Product content declaration of MCIMX6X1CVO08ACR
上次修订 Last Revision (GMT):
Thursday, 07 March 2024, 07:42:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
焊丝-铜钯
Bonding Wire - CuPd
焊丝-铜钯
Bonding Wire - CuPd
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free
OOOOOO
基板,镍金预镀
Substrate, Pre-plated NiAu
铜箔
Copper Foil
OOOOOO

镀铜
Copper Plating
OOOOOO

镀金材料
Gold Plating
OOOOOO

镀镍层
Nickel Plating
OOOOOO

阻焊层
Solder Mask
OOOOOO

有机基质芯
Substrate Core
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MCIMX6X1CVO08ACRLast Revision (GMT):
Thursday, 07 March 2024, 07:42:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - CuPdTest Report
25 Dec 2023
Test Report
25 Dec 2023
Test Report
25 Dec 2023
Test Report
25 Dec 2023
Die EncapsulantTest Report
12 Oct 2023
Test Report
12 Oct 2023
Test Report
12 Oct 2023
Test Report
12 Oct 2023
Epoxy AdhesiveTest Report
18 Apr 2024
Test Report
18 Apr 2024
Test Report
18 Apr 2024
Test Report
18 Apr 2024
Semiconductor DieTest Report
19 Dec 2023
Test Report
19 Dec 2023
Test Report
19 Dec 2023
Test Report
19 Dec 2023
Solder Ball - SAC, Lead FreeTest Report
16 May 2024
Test Report
16 May 2024
Test Report
16 May 2024
Test Report
16 May 2024
Substrate, Pre-plated NiAuAUS308Test Report
18 Oct 2021
Test Report
18 Oct 2021
Test Report
18 Oct 2021
Test Report
18 Oct 2021
COPPER FOILTest Report
21 Dec 2021
Test Report
21 Dec 2021
Test Report
21 Dec 2021
Test Report
21 Dec 2021
HL832NXATest Report
11 Mar 2022
Test Report
11 Mar 2022
Test Report
11 Mar 2022
Test Report
11 Mar 2022
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.