NXP Semiconductors :: Secure Connections for a Smarter World

MCIMX6DP6AVT1AAR

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MCIMX6DP6AVT1AARLast Revision (GMT):
Wednesday, 18 September 2024, 01:09:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MCIMX6DP6AVT1AARSOT1643-1FBGA6242384.525000 mg YesYesYesTin/Silver/Copper (Sn/Ag/Cu)Othere1contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 160 315182023-11-24123 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3Kuala Lumpur, Malaysia;External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
CapCopper AlloyCopper and its compoundsCopper, metal7440-50-82003.89317199.98500084.037415
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.3006290.0150000.012608
Subtotal2004.193800100.000000084.050022
Nickel PlatingNickel and its compoundsNickel, metal7440-02-01.84570492.0000000.077403
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.1604968.0000000.006731
Subtotal2.006200100.00000000.084134
Epoxy AdhesiveEpoxy AdhesiveInorganic Silicon compoundsQuartz14808-60-72.91000030.0000000.122037
Inorganic Silicon compoundsSilylated silica68909-20-60.3880004.0000000.016272
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0019400.0200000.000081
Organic Silicon compoundsDimethyl,methyl hydrogen siloxane68037-59-20.3880004.0000000.016272
Organic Silicon compoundsOther siloxanes and silicones0.2910003.0000000.012204
Organic Silicon compoundsSilicic acid sodium salt hydrolysis products with chlorotrimethylsilane and dichloroethenylmethylsilane68584-83-80.4365004.5000000.018305
Organic Silicon compoundsSiloxanes and silicones, di-Me, vinyl group-terminated68083-19-25.23800054.0000000.219666
Organic Silicon compounds[3-(2,3-epoxypropoxy)propyl]trimethoxysilane2530-83-80.0291000.3000000.001220
Organic compoundsOther organic compounds.0.0145500.1500000.000610
Platinum and its compoundsOther platinum compounds0.0029100.0300000.000122
Subtotal9.700000100.00000000.406790
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon7440-21-336.73600089.6000001.540600
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.3690000.9000000.015475
Nickel and its compoundsNickel, metal7440-02-00.2050000.5000000.008597
Silver and its compoundsSilver, metal7440-22-40.1291500.3150000.005416
Tin and its compoundsTin, metal7440-31-53.5608508.6850000.149332
Subtotal41.000000100.00000001.719420
Solder Ball - SAC, Lead FreeSolder Ball - SAC, Lead FreeCopper and its compoundsCopper, metal7440-50-81.8157500.6000000.076147
Silver and its compoundsSilver, metal7440-22-49.0787503.0000000.380736
Tin and its compoundsTin, metal7440-31-5291.73050096.40000012.234323
Subtotal302.625000100.000000012.691207
SubstrateCopper FoilChromium and Chromium III compoundsChromium, metal7440-47-30.0000090.0060000.000000
Copper and its compoundsCopper, metal7440-50-80.15312999.9018000.006422
Nickel and its compoundsNickel, metal7440-02-00.0001380.0900000.000006
Zinc and its compoundsZinc, metal7440-66-60.0000030.0022000.000000
Subtotal0.153280100.00000000.006428
Copper PlatingCopper and its compoundsCopper, metal7440-50-80.17128399.9900000.007183
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000170.0100000.000001
Subtotal0.171300100.00000000.007184
Solder BallCopper and its compoundsCopper, metal7440-50-80.00376396.5000000.000158
Silver and its compoundsSilver, metal7440-22-40.0001173.0000000.000005
Tin and its compoundsTin, metal7440-31-50.0000190.5000000.000001
Subtotal0.003900100.00000000.000163
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0002950.1000000.000012
Barium and its compoundsBarium sulfate7727-43-70.08711329.5000000.003653
Inorganic compoundsOther inorganic compounds0.0017720.6000000.000074
Magnesium and its compoundsTalc14807-96-60.0094503.2000000.000396
Organic compoundsOther organic compounds.0.0067922.3000000.000285
PolymersPlastic: EP - Epoxide, Epoxy0.05846919.8000000.002452
PolymersPlastic: PAK0.13140944.5000000.005511
Subtotal0.295300100.00000000.012384
Substrate Build UpEpoxy ResinsBisphenol A diglycidyl ether1675-54-30.0055053.8500000.000231
Epoxy ResinsBisphenol F diglycidyl ether2095-03-60.0055053.8500000.000231
Epoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-50.0022021.5400000.000092
Inorganic Silicon compoundsSilicon dioxide7631-86-90.06489345.3800000.002721
PolymersPlastic: EP - Epoxide, Epoxy0.06489345.3800000.002721
Subtotal0.143000100.00000000.005997
Substrate CoreInorganic Silicon compoundsFibrous-glass-wool65997-17-30.09196840.0000000.003857
Inorganic Silicon compoundsSilica, vitreous60676-86-00.08047235.0000000.003375
PolymersPlastic: PI - Polyimide0.05748025.0000000.002410
Subtotal0.229920100.00000000.009642
Via PluggingCalcium and its compoundsCalcium-carbonate471-34-10.00172852.3604000.000073
Epoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-50.0002457.4115000.000010
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000170.5201000.000001
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-60.00073822.3545000.000031
PolymersPlastic: EP - Epoxide, Epoxy0.00057317.3535000.000024
Subtotal0.003300100.00000000.000138
Thermally Conductive GelThermally Conductive GelAluminum and its compoundsAluminum, metal7429-90-58.40000070.0000000.352271
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.3600003.0000000.015097
Organic Silicon compoundsDimethyl Cyclosiloxanes70900-21-90.1200001.0000000.005032
Organic Silicon compoundsDimethyl,methyl hydrogen siloxane68037-59-20.1200001.0000000.005032
Organic Silicon compoundsSiloxanes and silicones, di-Me, vinyl group-terminated68083-19-21.20000010.0000000.050325
Zinc and its compoundsZinc oxide1314-13-21.80000015.0000000.075487
Subtotal12.000000100.00000000.503245
UnderfillUnderfillAromatic amines and their salts4,4'-Methylenebis(2-ethylbenzenamine)19900-65-31.32000011.0000000.055357
Bismuth and its compoundsBismuth nitrate10361-44-10.0120000.1000000.000503
Bismuth and its compoundsBismuth trioxide1304-76-30.0960000.8000000.004026
Epoxy Resins1,6-Bis(2,3-epoxypropoxy) naphthalene27610-48-61.68000014.0000000.070454
Epoxy ResinsOther Epoxy resins0.4800004.0000000.020130
Epoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-51.20000010.0000000.050325
Inorganic Silicon compoundsSilica, vitreous60676-86-07.20000060.0000000.301947
Inorganic compoundsCarbon Black1333-86-40.0120000.1000000.000503
Subtotal12.000000100.00000000.503245
Total2384.525000100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MCIMX6DP6AVT1AAR
Product content declaration of MCIMX6DP6AVT1AAR
上次修订 Last Revision (GMT):
Wednesday, 18 September 2024, 01:09:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
盖子
Cap
铜合金
Copper Alloy
OOOOOO

镀镍层
Nickel Plating
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free
OOOOOO
基板
Substrate
铜箔
Copper Foil
OOOOOO

镀铜
Copper Plating
OOOOOO

焊锡球
Solder Ball
OOOOOO

阻焊层
Solder Mask
OOOOOO

有机底物堆积
Substrate Build Up
OOOOOO

有机基质芯
Substrate Core
OOOOOO

有机基质通道堵塞
Via Plugging
OOOOOO
导热凝胶
Thermally Conductive Gel
导热凝胶
Thermally Conductive Gel
OOOOOO
底注
Underfill
底注
Underfill
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MCIMX6DP6AVT1AARLast Revision (GMT):
Wednesday, 18 September 2024, 01:09:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
CapC1100Test Report
29 May 2024
Test Report
29 May 2024
Test Report
29 May 2024
Test Report
29 May 2024
NI PLATINGTest Report
29 May 2024
Test Report
29 May 2024
Test Report
29 May 2024
Test Report
29 May 2024
Epoxy AdhesiveTest Report
26 Feb 2024
Test Report
26 Feb 2024
Test Report
26 Feb 2024
Not Available
Semiconductor DieTest Report
19 Dec 2023
Test Report
19 Dec 2023
Test Report
19 Dec 2023
Test Report
19 Dec 2023
Solder Ball - SAC, Lead FreeTest Report
16 May 2024
Test Report
16 May 2024
Test Report
16 May 2024
Test Report
16 May 2024
SubstrateNot AvailableNot AvailableNot AvailableNot Available
Thermally Conductive GelTest Report
31 Jul 2024
Test Report
31 Jul 2024
Test Report
31 Jul 2024
Test Report
31 Jul 2024
UnderfillTest Report
11 Sep 2024
Test Report
11 Sep 2024
Test Report
11 Sep 2024
Test Report
11 Sep 2024
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.