MCIMX6DP4AVT1AB

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MCIMX6DP4AVT1ABLast Revision (GMT):
Monday, 06 May 2024, 08:55:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MCIMX6DP4AVT1ABSOT1643FBGA6243301.975700 mg YesYesYesTin/Silver/Copper (Sn/Ag/Cu)Othere1contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 578 565572023-11-24113 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3Kuala Lumpur, Malaysia;External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
CapCapCopper and its compoundsCopper, metal7440-50-81986.13800099.00000060.149988
Nickel and its compoundsNickel, metal7440-02-020.0620001.0000000.607576
Subtotal2006.200000100.000000060.757564
Epoxy AdhesiveEpoxy AdhesiveInorganic Silicon compoundsQuartz14808-60-72.91000030.0000000.088129
Inorganic Silicon compoundsSilylated silica68909-20-60.3880004.0000000.011751
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0019400.0200000.000059
Organic Silicon compoundsDimethyl,methyl hydrogen siloxane68037-59-20.3880004.0000000.011751
Organic Silicon compoundsOther siloxanes and silicones0.2910003.0000000.008813
Organic Silicon compoundsSilicic acid sodium salt hydrolysis products with chlorotrimethylsilane and dichloroethenylmethylsilane68584-83-80.4365004.5000000.013219
Organic Silicon compoundsSiloxanes and silicones, di-Me, vinyl group-terminated68083-19-25.23800054.0000000.158632
Organic Silicon compounds[3-(2,3-epoxypropoxy)propyl]trimethoxysilane2530-83-80.0291000.3000000.000881
Organic compoundsOther organic compounds.0.0145500.1500000.000441
Platinum and its compoundsOther platinum compounds0.0029100.0300000.000088
Subtotal9.700000100.00000000.293764
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon7440-21-333.95840089.6000001.028427
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.3411000.9000000.010330
Nickel and its compoundsNickel, metal7440-02-00.1895000.5000000.005739
Silver and its compoundsSilver, metal7440-22-40.1193850.3150000.003616
Tin and its compoundsTin, metal7440-31-53.2916158.6850000.099686
Subtotal37.900000100.00000001.147798
Solder Ball - SAC, Lead FreeSolder Ball - SAC, Lead FreeCopper and its compoundsCopper, metal7440-50-81.8157500.6000000.054990
Silver and its compoundsSilver, metal7440-22-49.0787503.0000000.274949
Tin and its compoundsTin, metal7440-31-5291.73050096.4000008.835029
Subtotal302.625000100.00000009.164967
SubstrateCopper FoilArsenic and its compoundsArsenic, metal7440-38-20.0003890.0010000.000012
Cobalt and its compoundsCobalt, metal7440-48-40.0155500.0400000.000471
Copper and its compoundsCopper, metal7440-50-838.84024099.9090001.176273
Nickel and its compoundsNickel, metal7440-02-00.0194380.0500000.000589
Subtotal38.875616100.00000001.177344
Copper PlatingCopper and its compoundsCopper, metal7440-50-8364.99525899.99000011.053845
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0365030.0100000.001105
Subtotal365.031762100.000000011.054950
InsulationEpoxy ResinsBisphenol A diglycidyl ether1675-54-38.65216110.4500000.262030
Epoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-58.65216110.4500000.262030
Inorganic Silicon compoundsSilicon dioxide7631-86-934.65004341.8500001.049373
PolymersPlastic: EP - Epoxide, Epoxy30.84143637.2500000.934030
Subtotal82.795801100.00000002.507462
Solder BallCopper and its compoundsCopper, metal7440-50-80.0979610.5000000.002967
Silver and its compoundsSilver, metal7440-22-40.5877653.0000000.017800
Tin and its compoundsTin, metal7440-31-518.90644296.5000000.572580
Subtotal19.592168100.00000000.593347
Solder MaskBarium and its compoundsBarium sulfate7727-43-79.69546831.1000000.293626
Copper and its compoundsCopper phthalocyanine147-14-80.0623500.2000000.001888
Inorganic Silicon compoundsSilicon dioxide7631-86-90.1558760.5000000.004721
Magnesium and its compoundsTalc14807-96-61.1223053.6000000.033989
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.3429271.1000000.010386
Organic compoundsOther organic compounds.0.0311750.1000000.000944
PolymersPlastic: EP - Epoxide, Epoxy19.76503863.4000000.598582
Subtotal31.175139100.00000000.944136
Substrate CoreInorganic Silicon compoundsFibrous-glass-wool65997-17-3191.06787150.0000005.786471
Inorganic Silicon compoundsSilica, vitreous60676-86-019.1067875.0000000.578647
PolymersPlastic: EP - Epoxide, Epoxy171.96108445.0000005.207824
Subtotal382.135742100.000000011.572942
Via PluggingInorganic Silicon compoundsSilicon dioxide7631-86-90.85556844.0000000.025911
Phenols and Phenolic Resins2-[[4-[2-[4-[1,1-bis[4-(oxiran-2-ylmethoxy)phenyl]ethyl]phenyl]propan-2-yl]phenoxy]methyl]oxirane115254-47-21.08890456.0000000.032977
Subtotal1.944472100.00000000.058888
Thermally Conductive GelThermally Conductive GelAluminum and its compoundsAluminum, metal7429-90-58.40000070.0000000.254393
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.3600003.0000000.010903
Organic Silicon compoundsDimethyl Cyclosiloxanes70900-21-90.1200001.0000000.003634
Organic Silicon compoundsDimethyl,methyl hydrogen siloxane68037-59-20.1200001.0000000.003634
Organic Silicon compoundsSiloxanes and silicones, di-Me, vinyl group-terminated68083-19-21.20000010.0000000.036342
Zinc and its compoundsZinc oxide1314-13-21.80000015.0000000.054513
Subtotal12.000000100.00000000.363419
UnderfillUnderfillAromatic amines and their salts4,4'-Methylenebis(2-ethylbenzenamine)19900-65-31.32000011.0000000.039976
Bismuth and its compoundsBismuth nitrate10361-44-10.0120000.1000000.000363
Bismuth and its compoundsBismuth trioxide1304-76-30.0960000.8000000.002907
Epoxy Resins1,6-Bis(2,3-epoxypropoxy) naphthalene27610-48-61.68000014.0000000.050879
Epoxy ResinsOther Epoxy resins0.4800004.0000000.014537
Epoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-51.20000010.0000000.036342
Inorganic Silicon compoundsSilica, vitreous60676-86-07.20000060.0000000.218051
Inorganic compoundsCarbon Black1333-86-40.0120000.1000000.000363
Subtotal12.000000100.00000000.363419
Total3301.975700100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MCIMX6DP4AVT1AB
Product content declaration of MCIMX6DP4AVT1AB
上次修订 Last Revision (GMT):
Monday, 06 May 2024, 08:55:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
盖子
Cap
盖子
Cap
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free
OOOOOO
基板
Substrate
铜箔
Copper Foil
OOOOOO

镀铜
Copper Plating
OOOOOO

绝缘
Insulation
OOOOOO

焊锡球
Solder Ball
OOOOOO

阻焊层
Solder Mask
OOOOOO

有机基质芯
Substrate Core
OOOOOO

有机基质通道堵塞
Via Plugging
OOOOOO
导热凝胶
Thermally Conductive Gel
导热凝胶
Thermally Conductive Gel
OOOOOO
底注
Underfill
底注
Underfill
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MCIMX6DP4AVT1ABLast Revision (GMT):
Monday, 06 May 2024, 08:55:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
CapC1100Test Report
29 May 2024
Test Report
29 May 2024
Test Report
29 May 2024
Test Report
29 May 2024
NI PLATINGTest Report
29 May 2024
Test Report
29 May 2024
Test Report
29 May 2024
Test Report
29 May 2024
Epoxy AdhesiveTest Report
26 Feb 2024
Test Report
26 Feb 2024
Test Report
26 Feb 2024
Not Available
Semiconductor DieTest Report
19 Dec 2023
Test Report
19 Dec 2023
Test Report
19 Dec 2023
Test Report
19 Dec 2023
Solder Ball - SAC, Lead FreeTest Report
16 May 2024
Test Report
16 May 2024
Test Report
16 May 2024
Test Report
16 May 2024
SubstrateABF-GX13Test Report
4 Mar 2024
Test Report
4 Mar 2024
Test Report
4 Mar 2024
Test Report
4 Mar 2024
AUS 703Test Report
11 Oct 2023
Test Report
11 Oct 2023
Test Report
11 Oct 2023
Test Report
11 Oct 2023
COPPER FOILTest Report
7 Dec 2023
Test Report
7 Dec 2023
Test Report
7 Dec 2023
Test Report
7 Dec 2023
CU PLATINGTest Report
30 Nov 2023
Test Report
9 Dec 2021
Test Report
30 Nov 2023
Test Report
30 Nov 2023
E679FG SERIESTest Report
7 Dec 2023
Test Report
7 Dec 2023
Test Report
14 Dec 2022
Not Available
E679FGB SERIESNot AvailableNot AvailableNot AvailableTest Report
7 Dec 2023
PHP-900 IR-6Test Report
18 Mar 2024
Test Report
18 Jun 2023
Test Report
8 Apr 2024
Test Report
18 Mar 2024
SAC305Test Report
8 Aug 2023
Test Report
8 Aug 2023
Test Report
8 Aug 2023
Test Report
8 Aug 2023
Thermally Conductive GelTest Report
1 Aug 2023
Test Report
1 Aug 2023
Test Report
1 Aug 2023
Test Report
1 Aug 2023
UnderfillTest Report
12 Oct 2023
Test Report
12 Oct 2023
Test Report
12 Oct 2023
Test Report
12 Oct 2023
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.