MCIMX6D6AVT08AC

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MCIMX6D6AVT08ACLast Revision (GMT):
Sunday, 15 September 2024, 10:41:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MCIMX6D6AVT08ACSOT1643-1FBGA6243299.965590 mg YesYesYesTin/Silver/Copper (Sn/Ag/Cu)Othere1contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 176 485572024-06-25123 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3Kuala Lumpur, Malaysia;External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
CapCopper AlloyCopper and its compoundsCopper, metal7440-50-82003.89317199.98500060.724669
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.3006290.0150000.009110
Subtotal2004.193800100.000000060.733779
Nickel PlatingNickel and its compoundsNickel, metal7440-02-01.84570492.0000000.055931
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.1604968.0000000.004864
Subtotal2.006200100.00000000.060795
Epoxy AdhesiveEpoxy AdhesiveInorganic Silicon compoundsQuartz14808-60-72.91000030.0000000.088183
Inorganic Silicon compoundsSilylated silica68909-20-60.3880004.0000000.011758
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0019400.0200000.000059
Organic Silicon compoundsDimethyl,methyl hydrogen siloxane68037-59-20.3880004.0000000.011758
Organic Silicon compoundsOther siloxanes and silicones0.2910003.0000000.008818
Organic Silicon compoundsSilicic acid sodium salt hydrolysis products with chlorotrimethylsilane and dichloroethenylmethylsilane68584-83-80.4365004.5000000.013227
Organic Silicon compoundsSiloxanes and silicones, di-Me, vinyl group-terminated68083-19-25.23800054.0000000.158729
Organic Silicon compounds[3-(2,3-epoxypropoxy)propyl]trimethoxysilane2530-83-80.0291000.3000000.000882
Organic compoundsOther organic compounds.0.0145500.1500000.000441
Platinum and its compoundsOther platinum compounds0.0029100.0300000.000088
Subtotal9.700000100.00000000.293942
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon7440-21-336.32436989.6000001.100750
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.3648650.9000000.011057
Nickel and its compoundsNickel, metal7440-02-00.2027030.5000000.006143
Silver and its compoundsSilver, metal7440-22-40.1277030.3150000.003870
Tin and its compoundsTin, metal7440-31-53.5209508.6850000.106697
Subtotal40.540590100.00000001.228516
Solder Ball - SAC, Lead FreeSolder Ball - SAC, Lead FreeCopper and its compoundsCopper, metal7440-50-81.8157500.6000000.055023
Silver and its compoundsSilver, metal7440-22-49.0787503.0000000.275116
Tin and its compoundsTin, metal7440-31-5291.73050096.4000008.840410
Subtotal302.625000100.00000009.170550
SubstrateCopper PlatingCopper and its compoundsCopper, metal7440-50-8369.19870699.99000011.187956
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0369240.0100000.001119
Subtotal369.235630100.000000011.189075
InsulationEpoxy ResinsBisphenol A diglycidyl ether1675-54-39.19834110.4500000.278741
Epoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-59.19834110.4500000.278741
Inorganic Silicon compoundsSilicon dioxide7631-86-936.83737441.8500001.116296
PolymersPlastic: EP - Epoxide, Epoxy32.78834437.2500000.993596
Subtotal88.022400100.00000002.667373
Solder 1Copper and its compoundsCopper, metal7440-50-80.0096280.5000000.000292
Silver and its compoundsSilver, metal7440-22-40.0577653.0000000.001751
Tin and its compoundsTin, metal7440-31-51.85809896.5000000.056307
Subtotal1.925490100.00000000.058349
Solder 2Copper and its compoundsCopper, metal7440-50-80.0820630.5000000.002487
Silver and its compoundsSilver, metal7440-22-40.4923753.0000000.014921
Tin and its compoundsTin, metal7440-31-515.83807296.5000000.479947
Subtotal16.412510100.00000000.497354
Solder MaskBarium and its compoundsBarium sulfate7727-43-712.17615731.1000000.368978
Copper and its compoundsCopper phthalocyanine147-14-80.0783030.2000000.002373
Inorganic Silicon compoundsSilicon dioxide7631-86-90.1957580.5000000.005932
Magnesium and its compoundsTalc14807-96-61.4094593.6000000.042711
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.4306681.1000000.013051
Organic compoundsProprietary Material-Other organic compounds.0.0391520.1000000.001186
PolymersPlastic: EP - Epoxide, Epoxy24.82213363.4000000.752194
Subtotal39.151630100.00000001.186425
Substrate CoreInorganic Silicon compoundsFibrous-glass-wool65997-17-3199.28821550.0000006.039100
Inorganic Silicon compoundsSilica, vitreous60676-86-019.9288225.0000000.603910
PolymersPlastic: EP - Epoxide, Epoxy179.35939445.0000005.435190
Subtotal398.576430100.000000012.078200
Via PluggingCalcium and its compoundsCalcium-carbonate471-34-11.87215052.3545000.056732
Epoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-50.2650727.4127000.008033
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0187310.5238000.000568
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-60.79937722.3545000.024224
PolymersPlastic: EP - Epoxide, Epoxy0.62058117.3545000.018806
Subtotal3.575910100.00000000.108362
Thermally Conductive GelThermally Conductive GelAluminum and its compoundsAluminum, metal7429-90-58.40000070.0000000.254548
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.3600003.0000000.010909
Organic Silicon compoundsDimethyl Cyclosiloxanes70900-21-90.1200001.0000000.003636
Organic Silicon compoundsDimethyl,methyl hydrogen siloxane68037-59-20.1200001.0000000.003636
Organic Silicon compoundsSiloxanes and silicones, di-Me, vinyl group-terminated68083-19-21.20000010.0000000.036364
Zinc and its compoundsZinc oxide1314-13-21.80000015.0000000.054546
Subtotal12.000000100.00000000.363640
UnderfillUnderfillAromatic amines and their salts4,4'-Methylenebis(2-ethylbenzenamine)19900-65-31.32000011.0000000.040000
Bismuth and its compoundsBismuth nitrate10361-44-10.0120000.1000000.000364
Bismuth and its compoundsBismuth trioxide1304-76-30.0960000.8000000.002909
Epoxy Resins1,6-Bis(2,3-epoxypropoxy) naphthalene27610-48-61.68000014.0000000.050910
Epoxy ResinsOther Epoxy resins0.4800004.0000000.014546
Epoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-51.20000010.0000000.036364
Inorganic Silicon compoundsSilica, vitreous60676-86-07.20000060.0000000.218184
Inorganic compoundsCarbon Black1333-86-40.0120000.1000000.000364
Subtotal12.000000100.00000000.363640
Total3299.965590100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MCIMX6D6AVT08AC
Product content declaration of MCIMX6D6AVT08AC
上次修订 Last Revision (GMT):
Sunday, 15 September 2024, 10:41:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
盖子
Cap
铜合金
Copper Alloy
OOOOOO

镀镍层
Nickel Plating
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free
OOOOOO
基板
Substrate
镀铜
Copper Plating
OOOOOO

绝缘
Insulation
OOOOOO

焊料
Solder 1
OOOOOO

焊料
Solder 2
OOOOOO

阻焊层
Solder Mask
OOOOOO

有机基质芯
Substrate Core
OOOOOO

有机基质通道堵塞
Via Plugging
OOOOOO
导热凝胶
Thermally Conductive Gel
导热凝胶
Thermally Conductive Gel
OOOOOO
底注
Underfill
底注
Underfill
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MCIMX6D6AVT08ACLast Revision (GMT):
Sunday, 15 September 2024, 10:41:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
CapC1100Test Report
29 May 2024
Test Report
29 May 2024
Test Report
29 May 2024
Test Report
29 May 2024
NI PLATINGTest Report
29 May 2024
Test Report
29 May 2024
Test Report
29 May 2024
Test Report
29 May 2024
Epoxy AdhesiveTest Report
26 Feb 2024
Test Report
26 Feb 2024
Test Report
26 Feb 2024
Not Available
Semiconductor DieTest Report
19 Dec 2023
Test Report
19 Dec 2023
Test Report
19 Dec 2023
Test Report
19 Dec 2023
Solder Ball - SAC, Lead FreeTest Report
16 May 2024
Test Report
16 May 2024
Test Report
16 May 2024
Test Report
16 May 2024
SubstrateAUS703Test Report
18 Mar 2024
Test Report
18 Mar 2024
Test Report
11 Oct 2023
Test Report
11 Oct 2023
CU PLATINGTest Report
21 Sep 2023
Test Report
21 Sep 2023
Test Report
21 Sep 2023
Test Report
21 Sep 2023
E679FGTest Report
7 Dec 2023
Test Report
7 Dec 2023
Test Report
7 Dec 2023
Test Report
7 Dec 2023
GX-13Test Report
4 Mar 2024
Test Report
4 Mar 2024
Test Report
4 Mar 2024
Test Report
4 Mar 2024
PHP-900 IR-6PTest Report
31 Jan 2023
Test Report
15 Dec 2023
Test Report
15 Dec 2023
Test Report
31 Jan 2023
SOP1Test Report
8 Jun 2023
Test Report
8 Jun 2023
Test Report
8 Jun 2023
Test Report
8 Jun 2023
SOP2Test Report
17 Apr 2023
Test Report
17 Apr 2023
Test Report
17 Apr 2023
Test Report
17 Apr 2023
Thermally Conductive GelTest Report
31 Jul 2024
Test Report
31 Jul 2024
Test Report
31 Jul 2024
Test Report
31 Jul 2024
UnderfillTest Report
11 Sep 2024
Test Report
11 Sep 2024
Test Report
11 Sep 2024
Test Report
11 Sep 2024
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.