NXP Semiconductors :: Secure Connections for a Smarter World

MCIMX534AVV8C2

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MCIMX534AVV8C2Last Revision (GMT):
Friday, 14 March 2025, 03:36:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MCIMX534AVV8C2SOT1717-1FBGA5292127.289509 mg YesYesYesNickel/Gold (Ni/Au)Othere2contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 120 695572025-01-06133 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - AuBonding Wire - AuGold and its compoundsGold, metal7440-57-56.33551499.0000000.297821
Palladium and its compoundsPalladium, metal7440-05-30.0639951.0000000.003008
Subtotal6.399509100.00000000.300829
Die EncapsulantDie EncapsulantInorganic Silicon compoundsQuartz14808-60-721.2736604.3800001.000036
Inorganic Silicon compoundsSilica, vitreous60676-86-0403.81098083.14000018.982418
Inorganic compoundsCarbon Black1333-86-42.4285000.5000000.114159
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.4857000.1000000.022832
Phenols and Phenolic ResinsOther phenolic resins26.7135005.5000001.255753
PolymersOther acrylic resins30.9876606.3800001.456673
Subtotal485.700000100.000000022.831871
Epoxy Adhesive 1Epoxy AdhesiveInorganic Silicon compoundsOther silica compounds0.04270021.3500000.002007
Inorganic Silicon compoundsSilica, vitreous60676-86-00.03600018.0000000.001692
Organic Silicon compoundsDimethyl silicone polymer with silica67762-90-70.0154007.7000000.000724
Organic Silicon compoundsDimethyl,methyl hydrogen siloxane68037-59-20.0097804.8900000.000460
Organic Silicon compoundsOther siloxanes and silicones0.0021201.0600000.000100
Organic Silicon compoundsSiloxanes and silicones, di-Me, vinyl group-terminated68083-19-20.09400047.0000000.004419
Subtotal0.200000100.00000000.009402
Epoxy Adhesive 2Epoxy AdhesiveAcrylates1,4-Butanediol dimethacrylate2082-81-70.0130006.5000000.000611
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0010000.5000000.000047
Silver and its compoundsSilver, metal7440-22-40.18600093.0000000.008743
Subtotal0.200000100.00000000.009402
Heat SpreaderHeat SpreaderBarium and its compoundsBarium sulfate7727-43-70.3454000.0309000.016237
Copper and its compoundsCopper, metal7440-50-81100.75690398.47530051.744574
Copper and its compoundsCupric oxide1317-38-06.7135070.6006000.315590
Inorganic Silicon compoundsSilicon dioxide, syntetic112945-52-52.6223590.2346000.123272
Inorganic compoundsCarbon Black1333-86-40.2883920.0258000.013557
Magnesium and its compoundsTalc14807-96-60.8070520.0722000.037938
PolymersAcrylonitrile-methyl-methacrylate-vinylidene chloride copolymer25036-25-36.2663870.5606000.294571
Subtotal1117.800000100.000000052.545739
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon7440-21-324.50000098.0000001.151700
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.5000002.0000000.023504
Subtotal25.000000100.00000001.175204
Solder Ball - Lead FreeSolder Ball - Lead FreeSilver and its compoundsSilver, metal7440-22-44.6021503.5000000.216339
Tin and its compoundsTin, metal7440-31-5126.88785096.5000005.964766
Subtotal131.490000100.00000006.181105
Substrate, Pre-plated NiAuCopper FoilCopper and its compoundsCopper, metal7440-50-845.52163399.9000002.139889
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0455670.1000000.002142
Subtotal45.567200100.00000002.142031
Gold PlatingGold and its compoundsGold, metal7440-57-52.01678199.9000000.094805
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0020190.1000000.000095
Subtotal2.018800100.00000000.094900
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0009270.0100000.000044
Nickel and its compoundsNickel, metal7440-02-09.26392499.9900000.435480
Subtotal9.264850100.00000000.435524
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0364470.1000000.001713
Barium and its compoundsBarium sulfate7727-43-710.60594629.1000000.498566
Inorganic Silicon compoundsSilicon dioxide7631-86-90.2186790.6000000.010280
Magnesium and its compoundsTalc14807-96-61.0933973.0000000.051399
Organic compoundsOther organic compounds.1.3120763.6000000.061678
PolymersPlastic: EP - Epoxide, Epoxy7.10707719.5000000.334091
PolymersPlastic: PAK16.07292844.1000000.755559
Subtotal36.446550100.00000001.713286
Substrate CoreAluminum and its compoundsAluminum hydroxide oxide24623-77-658.25016721.8000002.738234
Inorganic Silicon compoundsFibrous-glass-wool65997-17-3119.70676544.8000005.627197
Inorganic Silicon compoundsSilicon dioxide7631-86-93.2064311.2000000.150728
Miscellaneous substancesOther miscellaneous substances (less than 10%).17.1009666.4000000.803885
Phenols - SpecificBisphenol A80-05-72.6720261.0000000.125607
PolymersBT Resin (CAS# 13676-54-5/25722-66-1)38.47717414.4000001.808742
PolymersPlastic: EP - Epoxide, Epoxy27.78907010.4000001.306313
Subtotal267.202600100.000000012.560707
Total2127.289509100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MCIMX534AVV8C2
Product content declaration of MCIMX534AVV8C2
上次修订 Last Revision (GMT):
Friday, 14 March 2025, 03:36:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
焊丝-金
Bonding Wire - Au
焊丝-金
Bonding Wire - Au
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive 1
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive 2
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
散热片
Heat Spreader
散热片
Heat Spreader
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
焊锡球-无铅
Solder Ball - Lead Free
焊锡球-无铅
Solder Ball - Lead Free
OOOOOO
基板,镍金预镀
Substrate, Pre-plated NiAu
铜箔
Copper Foil
OOOOOO

镀金材料
Gold Plating
OOOOOO

镀镍层
Nickel Plating
OOOOOO

阻焊层
Solder Mask
OOOOOO

有机基质芯
Substrate Core
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MCIMX534AVV8C2Last Revision (GMT):
Friday, 14 March 2025, 03:36:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AuTest Report
24 Mar 2025
Test Report
24 Mar 2025
Test Report
24 Mar 2025
Test Report
24 Mar 2025
Die EncapsulantTest Report
16 Jan 2025
Test Report
16 Jan 2025
Test Report
16 Jan 2025
Test Report
16 Jan 2025
Epoxy Adhesive 1Test Report
10 Sep 2024
Test Report
10 Sep 2024
Test Report
10 Sep 2024
Test Report
10 Sep 2024
Epoxy Adhesive 2Test Report
3 May 2024
Test Report
3 May 2024
Test Report
3 May 2024
Not Available
Heat SpreaderNot AvailableNot AvailableNot AvailableNot Available
Semiconductor DieTest Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
Solder Ball - Lead FreeTest Report
13 Jan 2025
Test Report
13 Jan 2025
Test Report
13 Jan 2025
Test Report
13 Jan 2025
Substrate, Pre-plated NiAuCU FOILNot AvailableNot AvailableNot AvailableNot Available
HL832NXATest Report
11 Mar 2022
Test Report
11 Mar 2022
Test Report
11 Mar 2022
Test Report
11 Mar 2022
SOLDER MASKNot AvailableNot AvailableNot AvailableNot Available
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.