NXP Semiconductors :: Secure Connections for a Smarter World

MCF5407AI220

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MCF5407AI220Last Revision (GMT):
Wednesday, 06 November 2024, 12:10:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MCF5407AI220SOT1696-1QFP2085696.450332 mg YesYesYesTin (Sn)Cu alloye3contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 137 175572025-01-16113 / 168 hours24530 sec.Not ApplicableNot ApplicableNot Applicable3External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - AuBonding Wire - AuGold and its compoundsGold, metal7440-57-511.49918299.9900000.201866
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0011500.0100000.000020
Subtotal11.500332100.00000000.201886
Copper Lead-FrameCopper AlloyCopper and its compoundsCopper, metal7440-50-8578.50491695.01600010.155533
Inorganic Silicon compoundsSilicon7440-21-34.4446050.7300000.078024
Iron and its compoundsIron, metal7439-89-60.7732390.1270000.013574
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.1826550.0300000.003207
Magnesium and its compoundsMagnesium, metal7439-95-41.0776650.1770000.018918
Manganese and its compoundsManganese, metal7439-96-50.3653100.0600000.006413
Nickel and its compoundsNickel, metal7440-02-019.6658553.2300000.345230
Zinc and its compoundsZinc, metal7440-66-63.8357550.6300000.067336
Subtotal608.850000100.000000010.688235
Silver PlatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0006150.0100000.000011
Silver and its compoundsSilver, metal7440-22-46.14938599.9900000.107951
Subtotal6.150000100.00000000.107962
Die EncapsulantDie EncapsulantArsenic and its compoundsArsenic, metal7440-38-20.0462270.0010000.000812
Cadmium and its compoundsCadmium, metal7440-43-90.0462270.0010000.000812
Epoxy ResinsProprietary Material-Other Epoxy resins147.3716763.1880002.587079
Inorganic Silicon compoundsSilica, vitreous60676-86-04175.53236190.32670073.300602
Inorganic compoundsCarbon Black1333-86-414.7371680.3188000.258708
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0462270.0010000.000812
Organic Phosphorus compoundsOther organic phosphorous compounds14.7371680.3188000.258708
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins270.1829475.8447004.743005
Subtotal4622.700000100.000000081.150536
Epoxy AdhesiveEpoxy AdhesiveCopper and its compoundsCupric oxide1317-38-00.0103410.1004000.000181
PolymersPlastic: EP - Epoxide, Epoxy2.25566921.8997000.039598
Silver and its compoundsSilver, metal7440-22-48.03399077.9999000.141035
Subtotal10.300000100.00000000.180814
Heat SpreaderHeat SpreaderAluminum and its compoundsAluminum, metal7429-90-5322.32684897.0864005.658381
Copper and its compoundsCopper, metal7440-50-80.9110080.2744000.015993
Inorganic Silicon compoundsSilicon7440-21-31.9876840.5987000.034893
Iron and its compoundsIron, metal7439-89-62.2028200.6635000.038670
Magnesium and its compoundsMagnesium, metal7439-95-43.3126960.9978000.058154
Titanium and its compoundsTitanium, metal7440-32-60.4721040.1422000.008288
Zinc and its compoundsZinc, metal7440-66-60.7868400.2370000.013813
Subtotal332.000000100.00000005.828191
Post-plating - Lead FreePost-plating - Lead FreeLead and its compoundsLead, metallic lead and lead alloys7439-92-10.0091400.0200000.000160
Tin and its compoundsTin, metal7440-31-545.69086099.9800000.802094
Subtotal45.700000100.00000000.802254
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon, doped58.06500098.0000001.019319
Miscellaneous substancesOther miscellaneous substances (less than 10%).1.1850002.0000000.020802
Subtotal59.250000100.00000001.040121
Total5696.450332100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MCF5407AI220
Product content declaration of MCF5407AI220
上次修订 Last Revision (GMT):
Wednesday, 06 November 2024, 12:10:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
焊丝-金
Bonding Wire - Au
焊丝-金
Bonding Wire - Au
OOOOOO
铜引线框架
Copper Lead-Frame
铜合金
Copper Alloy
OOOOOO

镀银
Silver Plating
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
散热片
Heat Spreader
散热片
Heat Spreader
OOOOOO
封装后电镀- 无铅
Post-plating - Lead Free
封装后电镀- 无铅
Post-plating - Lead Free
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MCF5407AI220Last Revision (GMT):
Wednesday, 06 November 2024, 12:10:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AuTest Report
12 May 2025
Test Report
12 May 2025
Test Report
12 May 2025
Test Report
12 May 2025
Copper Lead-FrameTest Report
8 Nov 2018
Test Report
8 Nov 2018
Test Report
8 Nov 2018
Test Report
8 Nov 2018
Die EncapsulantTest Report
13 Mar 2025
Test Report
13 Mar 2025
Test Report
13 Mar 2025
Test Report
13 Mar 2025
Epoxy AdhesiveTest Report
8 Feb 2025
Test Report
8 Feb 2025
Test Report
8 Feb 2025
Test Report
11 Sep 2018Test Report
8 Feb 2025
Heat SpreaderTest Report
12 Jan 2024
Test Report
12 Jan 2024
Test Report
12 Jan 2024
Test Report
12 Jan 2024
Post-plating - Lead FreeTest Report
29 May 2024
Test Report
29 May 2024
Test Report
29 May 2024
Test Report
29 May 2024
Semiconductor DieTest Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.