MCF5249CVM140

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MCF5249CVM140Last Revision (GMT):
Sunday, 15 September 2024, 09:35:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MCF5249CVM140SOT1543-1BGA160582.667363 mg YesYesYesNickel/Gold (Ni/Au)Othere1contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 161 265572023-11-2463 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3Tianjin, China;Kuala Lumpur, Malaysia
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - CuPdBonding Wire - CuPdCopper and its compoundsCopper, metal7440-50-81.41005398.1000000.242000
Gold and its compoundsGold, metal7440-57-50.0014370.1000000.000247
Palladium and its compoundsPalladium, metal7440-05-30.0258721.8000000.004440
Subtotal1.437363100.00000000.246687
Die EncapsulantDie EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins18.1440006.0000003.113955
Inorganic Silicon compoundsSilica, vitreous60676-86-0223.77600074.00000038.405446
Inorganic Silicon compoundsSilicon dioxide7631-86-945.36000015.0000007.784888
Inorganic compoundsCarbon Black1333-86-41.5120000.5000000.259496
Phenols and Phenolic ResinsPhenol, polymer with formaldehyde9003-35-46.0480002.0000001.037985
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins7.5600002.5000001.297481
Subtotal302.400000100.000000051.899251
Epoxy AdhesiveEpoxy AdhesiveInorganic Silicon compoundsSilicon dioxide7631-86-93.42000045.0000000.586956
Non-Halogenated Organic Compounds - SpecificBenzenesulfonic acid, 4-((3-((2-hydroxy-3-(((4-methoxyphenyl)amino)carbonyl)-1-naphthalenyl)azo)-4-methylbenzoyl)amino)-, calcium sa43035-18-30.0007600.0100000.000130
Organic Silicon compoundsDimethyl silicone polymer with silica67762-90-70.3800005.0000000.065217
PolymersPlastic: EP - Epoxide, Epoxy3.79924049.9900000.652043
Subtotal7.600000100.00000001.304346
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon7440-21-344.68800098.0000007.669556
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.9120002.0000000.156522
Subtotal45.600000100.00000007.826078
Solder Ball - SAC, Lead FreeSolder Ball - SAC, Lead FreeAntimony and its compoundsAntimony, metal7440-36-00.0008170.0010000.000140
Arsenic and its compoundsArsenic, metal7440-38-20.0008170.0010000.000140
Bismuth and its compoundsBismuth, metal7440-69-90.0008170.0010000.000140
Copper and its compoundsCopper, metal7440-50-80.5721100.7000000.098188
Iron and its compoundsIron, metal7439-89-60.0014710.0018000.000253
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0045770.0056000.000785
Silver and its compoundsSilver, metal7440-22-43.0730483.7600000.527410
Tin and its compoundsTin, metal7440-31-578.07634295.52960013.399814
Subtotal81.730000100.000000014.026871
Substrate, Pre-plated NiAuCopper FoilCopper and its compoundsCopper, metal7440-50-845.02180799.9900007.726846
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0045030.0100000.000773
Subtotal45.026310100.00000007.727618
Copper PlatingCopper and its compoundsCopper, metal7440-50-829.11953599.9800004.997626
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0058250.0200000.001000
Subtotal29.125360100.00000004.998626
Gold PlatingGold and its compoundsGold, metal7440-57-50.61870899.9900000.106186
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000620.0100000.000011
Subtotal0.618770100.00000000.106196
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0011700.0300000.000201
Nickel and its compoundsNickel, metal7440-02-03.89852099.9700000.669082
Subtotal3.899690100.00000000.669282
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0326220.1000000.005599
Barium and its compoundsBarium sulfate7727-43-79.49304029.1000001.629238
Inorganic Silicon compoundsSilicon dioxide7631-86-90.1957330.6000000.033592
Magnesium and its compoundsTalc14807-96-60.9786643.0000000.167963
Organic compoundsOther organic compounds.1.1743973.6000000.201555
PolymersPlastic: EP - Epoxide, Epoxy6.36131519.5000001.091758
PolymersPlastic: PAK14.38635944.1000002.469052
Subtotal32.622130100.00000005.598757
Substrate CoreInorganic Silicon compoundsFibrous-glass-wool65997-17-315.52128447.6000002.663833
Inorganic Silicon compoundsSilica, vitreous60676-86-01.5651714.8000000.268622
PolymersPlastic: PI - Polyimide15.52128447.6000002.663833
Subtotal32.607740100.00000005.596287
Total582.667363100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MCF5249CVM140
Product content declaration of MCF5249CVM140
上次修订 Last Revision (GMT):
Sunday, 15 September 2024, 09:35:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
焊丝-铜钯
Bonding Wire - CuPd
焊丝-铜钯
Bonding Wire - CuPd
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free
OOOOOO
基板,镍金预镀
Substrate, Pre-plated NiAu
铜箔
Copper Foil
OOOOOO

镀铜
Copper Plating
OOOOOO

镀金材料
Gold Plating
OOOOOO

镀镍层
Nickel Plating
OOOOOO

阻焊层
Solder Mask
OOOOOO

有机基质芯
Substrate Core
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MCF5249CVM140Last Revision (GMT):
Sunday, 15 September 2024, 09:35:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - CuPdTest Report
29 Aug 2024
Test Report
29 Aug 2024
Test Report
29 Aug 2024
Test Report
29 Aug 2024
Die EncapsulantTest Report
6 Feb 2024
Test Report
6 Feb 2024
Test Report
6 Feb 2024
Test Report
6 Feb 2024
Epoxy AdhesiveTest Report
18 Apr 2024
Test Report
18 Apr 2024
Test Report
18 Apr 2024
Test Report
18 Apr 2024
Semiconductor DieTest Report
13 Nov 2023
Test Report
13 Nov 2023
Test Report
13 Nov 2023
Test Report
11 Nov 2022
Solder Ball - SAC, Lead FreeTest Report
25 Apr 2024
Test Report
25 Apr 2024
Test Report
25 Apr 2024
Test Report
25 Apr 2024
Substrate, Pre-plated NiAuAU PLATINGTest Report
21 May 2024
Test Report
21 May 2024
Test Report
21 May 2024
Test Report
21 May 2024
AUS 308Not AvailableTest Report
10 Jul 2023
Test Report
10 Jul 2023
Test Report
10 Jul 2023
CU PLATINGTest Report
29 Mar 2024
Test Report
29 Mar 2024
Test Report
29 Mar 2024
Test Report
17 May 2022
E679FG SERIESTest Report
7 Dec 2023
Test Report
7 Dec 2023
Test Report
7 Dec 2023
Test Report
7 Dec 2023
NI PLATINGTest Report
16 May 2024
Test Report
16 May 2024
Test Report
16 May 2024
Test Report
16 May 2024
SOLDER MASKNot AvailableNot AvailableNot AvailableNot Available
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.