MCF5233CVM150

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MCF5233CVM150Last Revision (GMT):
Friday, 13 September 2024, 05:36:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MCF5233CVM150SOT740-4LBGA256732.910655 mg YesYesYesTin/Silver/Copper (Sn/Ag/Cu)Othere1contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 240 235572023-11-2463 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3Tianjin, China;External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - CuPdBonding Wire - CuPdCopper and its compoundsCopper, metal7440-50-80.64450298.1000000.087937
Gold and its compoundsGold, metal7440-57-50.0006570.1000000.000090
Palladium and its compoundsPalladium, metal7440-05-30.0118261.8000000.001613
Subtotal0.656985100.00000000.089640
Die EncapsulantDie EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins18.3600006.0000002.505080
Inorganic Silicon compoundsSilica, vitreous60676-86-0226.44000074.00000030.895990
Inorganic Silicon compoundsSilicon dioxide7631-86-945.90000015.0000006.262701
Inorganic compoundsCarbon Black1333-86-41.5300000.5000000.208757
Phenols and Phenolic ResinsPhenol, polymer with formaldehyde9003-35-46.1200002.0000000.835027
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins7.6500002.5000001.043783
Subtotal306.000000100.000000041.751337
Epoxy AdhesiveEpoxy AdhesiveInorganic Silicon compoundsSilicon dioxide7631-86-95.40000045.0000000.736788
Non-Halogenated Organic Compounds - SpecificBenzenesulfonic acid, 4-((3-((2-hydroxy-3-(((4-methoxyphenyl)amino)carbonyl)-1-naphthalenyl)azo)-4-methylbenzoyl)amino)-, calcium sa43035-18-30.0012000.0100000.000164
Organic Silicon compoundsDimethyl silicone polymer with silica67762-90-70.6000005.0000000.081865
PolymersPlastic: EP - Epoxide, Epoxy5.99880049.9900000.818490
Subtotal12.000000100.00000001.637307
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon, doped50.92733798.0000006.948642
Miscellaneous substancesOther miscellaneous substances (less than 10%).1.0393332.0000000.141809
Subtotal51.966670100.00000007.090451
Solder Ball - SAC, Lead FreeSolder Ball - SAC, Lead FreeCopper and its compoundsCopper, metal7440-50-80.7749350.5000000.105734
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0330120.0213000.004504
Silver and its compoundsSilver, metal7440-22-46.1994804.0000000.845871
Tin and its compoundsTin, metal7440-31-5147.97957395.47870020.190670
Subtotal154.987000100.000000021.146780
SubstrateCopper FoilCopper and its compoundsCopper, metal7440-50-863.30308999.9900008.637218
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0063310.0100000.000864
Subtotal63.309420100.00000008.638082
Copper PlatingCopper and its compoundsCopper, metal7440-50-846.19792999.9800006.303351
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0092410.0200000.001261
Subtotal46.207170100.00000006.304612
Gold PlatingGold and its compoundsGold, metal7440-57-51.11930899.9900000.152721
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0001120.0100000.000015
Subtotal1.119420100.00000000.152736
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0021390.0300000.000292
Nickel and its compoundsNickel, metal7440-02-07.12898199.9700000.972694
Subtotal7.131120100.00000000.972986
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0436780.1000000.005960
Barium and its compoundsBarium sulfate7727-43-712.71033029.1000001.734226
Inorganic Silicon compoundsSilicon dioxide7631-86-90.2620690.6000000.035757
Magnesium and its compoundsTalc14807-96-61.3103433.0000000.178786
Organic compoundsOther organic compounds.1.5724123.6000000.214543
PolymersPlastic: EP - Epoxide, Epoxy8.51723119.5000001.162111
PolymersPlastic: PAK19.26204744.1000002.628157
Subtotal43.678110100.00000005.959541
Substrate CoreInorganic Silicon compoundsFibrous-glass-wool65997-17-321.82686647.6000002.978107
Inorganic Silicon compoundsSilica, vitreous60676-86-02.2010294.8000000.300313
PolymersPlastic: PI - Polyimide21.82686647.6000002.978107
Subtotal45.854760100.00000006.256528
Total732.910655100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MCF5233CVM150
Product content declaration of MCF5233CVM150
上次修订 Last Revision (GMT):
Friday, 13 September 2024, 05:36:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
焊丝-铜钯
Bonding Wire - CuPd
焊丝-铜钯
Bonding Wire - CuPd
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free
OOOOOO
基板
Substrate
铜箔
Copper Foil
OOOOOO

镀铜
Copper Plating
OOOOOO

镀金材料
Gold Plating
OOOOOO

镀镍层
Nickel Plating
OOOOOO

阻焊层
Solder Mask
OOOOOO

有机基质芯
Substrate Core
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MCF5233CVM150Last Revision (GMT):
Friday, 13 September 2024, 05:36:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - CuPdTest Report
29 Aug 2024
Test Report
29 Aug 2024
Test Report
29 Aug 2024
Test Report
29 Aug 2024
Die EncapsulantTest Report
6 Feb 2024
Test Report
6 Feb 2024
Test Report
6 Feb 2024
Test Report
6 Feb 2024
Epoxy AdhesiveTest Report
18 Apr 2024
Test Report
18 Apr 2024
Test Report
18 Apr 2024
Test Report
18 Apr 2024
Semiconductor DieTest Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Solder Ball - SAC, Lead FreeTest Report
20 Feb 2024
Test Report
20 Feb 2024
Test Report
20 Feb 2024
Test Report
20 Feb 2024
SubstrateSOLDER MASKNot AvailableNot AvailableNot AvailableNot Available
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.