NXP Semiconductors :: Secure Connections for a Smarter World

MC9S08QE16CFT

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MC9S08QE16CFTLast Revision (GMT):
Friday, 02 August 2024, 10:43:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MC9S08QE16CFTSOT619-22HVQFN48107.202567 mg YesYesYesNickel/Palladium/Gold (Ni/Pd/Au)Cu alloye3contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 169 855572025-01-0663 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3Tianjin, China;External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - CuBonding Wire - CuCopper and its compoundsCopper, metal7440-50-80.48141897.0000000.449073
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0148893.0000000.013889
Subtotal0.496307100.00000000.462962
Copper Lead-Frame, Pre-Plated NiPdAuCopper AlloyCopper and its compoundsCopper, metal7440-50-835.55608197.65800033.167192
Iron and its compoundsIron, metal7439-89-60.7900702.1700000.736988
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.0007280.0020000.000679
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.0105590.0290000.009849
Zinc and its compoundsZinc, metal7440-66-60.0513360.1410000.047887
Subtotal36.408775100.000000033.962596
Gold PlatingGold and its compoundsGold, metal7440-57-50.01081399.9900000.010087
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000010.0100000.000001
Subtotal0.010814100.00000000.010088
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000840.0100000.000078
Nickel and its compoundsNickel, metal7440-02-00.83672099.9900000.780503
Subtotal0.836803100.00000000.780581
Palladium PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000030.0100000.000003
Palladium and its compoundsPalladium, metal7440-05-30.03430499.9900000.031999
Subtotal0.034307100.00000000.032002
Die EncapsulantDie EncapsulantEpoxy ResinsOther Non-halogenated Epoxy resins2.2220353.6072002.072744
Epoxy ResinsTetramethylbiphenyl diglycidyl ether85954-11-60.9522741.5459000.888294
Inorganic Silicon compoundsSilica, vitreous60676-86-052.59451185.38070049.060869
Inorganic compoundsCarbon Black1333-86-40.1120500.1819000.104522
Magnesium and its compoundsMagnesium dihydroxide1309-42-82.2095923.5870002.061137
Organic Phosphorus compoundsOther organic phosphorous compounds0.0488490.0793000.045567
Phenols and Phenolic Resins1,3,5-Triazine-2,4,6-triamine, polymer with formaldehyde and phenol25917-04-80.1947180.3161000.181635
Phenols and Phenolic ResinsPhenol p-xylylene dimethyl ether copolymer26834-02-62.2389753.6347002.088546
Zinc and its compoundsZinc Hydroxide20427-58-11.0269951.6672000.957995
Subtotal61.600000100.000000057.461311
Epoxy AdhesiveEpoxy AdhesiveEpoxy ResinsProprietary Material-Other Epoxy resins0.2089509.9500000.194911
Palladium and its compoundsProprietary Material-Other palladium compounds0.0010500.0500000.000979
PolymersAmines, C36-alkylenedi-, maleated682800-79-90.21000010.0000000.195891
Silver and its compoundsSilver, metal7440-22-41.68000080.0000001.567127
Subtotal2.100000100.00000001.958908
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon, doped5.60124998.0000005.224920
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.1143112.0000000.106631
Subtotal5.715560100.00000005.331551
Total107.202567100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MC9S08QE16CFT
Product content declaration of MC9S08QE16CFT
上次修订 Last Revision (GMT):
Friday, 02 August 2024, 10:43:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
焊丝-铜
Bonding Wire - Cu
焊丝-铜
Bonding Wire - Cu
OOOOOO
铜引线框架,预镀镍钯金
Copper Lead-Frame, Pre-Plated NiPdAu
铜合金
Copper Alloy
OOOOOO

镀金材料
Gold Plating
OOOOOO

镀镍层
Nickel Plating
OOOOOO

钯镀层
Palladium Plating
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MC9S08QE16CFTLast Revision (GMT):
Friday, 02 August 2024, 10:43:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - CuTest Report
6 Nov 2024
Test Report
6 Nov 2024
Test Report
6 Nov 2024
Test Report
6 Nov 2024
Copper Lead-Frame, Pre-Plated NiPdAuAU PLATINGTest Report
16 Apr 2025
Test Report
16 Apr 2025
Test Report
16 Apr 2025
Test Report
16 Apr 2025
C194Not AvailableNot AvailableNot AvailableNot Available
CDA 194Not AvailableNot AvailableTest Report
2 Feb 2024
Test Report
2 Feb 2024
NI PLATINGTest Report
16 Apr 2025
Test Report
16 Apr 2025
Test Report
16 Apr 2025
Test Report
16 Apr 2025
PD PLATINGTest Report
19 Apr 2024
Test Report
19 Apr 2024
Test Report
19 Apr 2024
Test Report
19 Apr 2024
Die EncapsulantTest Report
27 Nov 2024
Test Report
27 Nov 2024
Test Report
27 Nov 2024
Test Report
27 Nov 2024
Epoxy AdhesiveTest Report
3 Sep 2024
Test Report
3 Sep 2024
Test Report
3 Sep 2024
Test Report
3 Sep 2024
Semiconductor DieTest Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.