MC68F375BGMZP33

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MC68F375BGMZP33Last Revision (GMT):
Tuesday, 03 September 2024, 05:02:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MC68F375BGMZP33SOT710-2BGA2172117.341800 mg NoNoNoNickel/Gold (Ni/Au)Othere0contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 251 655572023-11-247Not ApplicableNot ApplicableNot Applicable3 / 168 hours22030 sec.3Kuala Lumpur, Malaysia
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - AuBonding Wire - AuGold and its compoundsGold, metal7440-57-511.99860099.9900000.566682
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0012000.0100000.000057
Subtotal11.999800100.00000000.566739
Die EncapsulantDie EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins54.4020006.0000002.569354
Inorganic Silicon compoundsSilica, vitreous60676-86-0670.95800074.00000031.688696
Inorganic Silicon compoundsSilicon dioxide7631-86-9136.00500015.0000006.423384
Inorganic compoundsCarbon Black1333-86-44.5335000.5000000.214113
Phenols and Phenolic ResinsPhenol, polymer with formaldehyde9003-35-418.1340002.0000000.856451
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins22.6675002.5000001.070564
Subtotal906.700000100.000000042.822562
Epoxy AdhesiveEpoxy AdhesiveEpoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-51.72800012.0000000.081612
Epoxy ResinsProprietary Material-Other Epoxy resins1.0080007.0000000.047607
Silver and its compoundsSilver, metal7440-22-411.66400081.0000000.550879
Subtotal14.400000100.00000000.680098
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon, doped35.66772496.5297001.684552
Lead and its compoundsLead, metallic lead and lead alloys7439-92-10.2054420.5560000.009703
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.7279151.9700000.034379
Tin and its compoundsTin, metal7440-31-50.3469980.9391000.016388
Titanium and its compoundsTitanium, metal7440-32-60.0003690.0010000.000017
Tungsten and its compoundsTungsten, metal7440-33-70.0015520.0042000.000073
Subtotal36.950000100.00000001.745113
Solder Ball - Low LeadSolder Ball - Low LeadAluminum and its compoundsAluminum, metal7429-90-50.0044340.0010000.000209
Antimony and its compoundsAntimony, metal7440-36-00.0044340.0010000.000209
Arsenic and its compoundsArsenic, metal7440-38-20.0088680.0020000.000419
Bismuth and its compoundsBismuth, metal7440-69-90.0048770.0011000.000230
Copper and its compoundsCopper, metal7440-50-80.0044340.0010000.000209
Iron and its compoundsIron, metal7439-89-60.0075380.0017000.000356
Lead and its compoundsLead, metallic lead and lead alloys7439-92-1159.62777136.0015007.539065
Nickel and its compoundsNickel, metal7440-02-00.0164050.0037000.000775
Silver and its compoundsSilver, metal7440-22-48.8314821.9918000.417102
Tin and its compoundsTin, metal7440-31-5274.87732361.99420012.982189
Zinc and its compoundsZinc, metal7440-66-60.0044340.0010000.000209
Subtotal443.392000100.000000020.940974
Substrate, Pre-plated NiAuCopper CoreCopper and its compoundsCopper, metal7440-50-8270.12981199.99000012.757969
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0270160.0100000.001276
Subtotal270.156827100.000000012.759245
Copper PlatingCopper and its compoundsCopper, metal7440-50-899.72268199.9800004.709805
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0199490.0200000.000942
Subtotal99.742630100.00000004.710748
Gold PlatingGold and its compoundsGold, metal7440-57-51.90034099.9900000.089751
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0001900.0100000.000009
Subtotal1.900530100.00000000.089760
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0036740.0300000.000173
Nickel and its compoundsNickel, metal7440-02-012.24418699.9700000.578281
Subtotal12.247860100.00000000.578454
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.1241680.1000000.005864
Barium and its compoundsBarium sulfate7727-43-736.13287629.1000001.706521
Inorganic Silicon compoundsSilicon dioxide7631-86-90.7450080.6000000.035186
Magnesium and its compoundsTalc14807-96-63.7250393.0000000.175930
Organic compoundsOther organic compounds.4.4700473.6000000.211116
PolymersPlastic: EP - Epoxide, Epoxy24.21275219.5000001.143545
PolymersPlastic: PAK54.75807044.1000002.586171
Subtotal124.167960100.00000005.864332
Substrate CoreInorganic Silicon compoundsFibrous-glass-wool65997-17-393.14567647.6000004.399180
Inorganic Silicon compoundsSilica, vitreous60676-86-09.3928414.8000000.443615
PolymersPlastic: PI - Polyimide93.14567647.6000004.399180
Subtotal195.684193100.00000009.241975
Total2117.341800100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MC68F375BGMZP33
Product content declaration of MC68F375BGMZP33
上次修订 Last Revision (GMT):
Tuesday, 03 September 2024, 05:02:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
焊丝-金
Bonding Wire - Au
焊丝-金
Bonding Wire - Au
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
XOOOOO
焊球 - 低铅
Solder Ball - Low Lead
焊球 - 低铅
Solder Ball - Low Lead
OOOOOO
基板,镍金预镀
Substrate, Pre-plated NiAu
铜芯
Copper Core
OOOOOO

镀铜
Copper Plating
OOOOOO

镀金材料
Gold Plating
OOOOOO

镀镍层
Nickel Plating
OOOOOO

阻焊层
Solder Mask
OOOOOO

有机基质芯
Substrate Core
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品的环保使用期限(EFUP)为50年。
Remark: This semiconductor product has an environmental friendly use period (EFUP) of 50 years.
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MC68F375BGMZP33Last Revision (GMT):
Tuesday, 03 September 2024, 05:02:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AuTest Report
5 Mar 2024
Test Report
5 Mar 2024
Test Report
5 Mar 2024
Test Report
5 Mar 2024
Die EncapsulantTest Report
6 Feb 2024
Test Report
6 Feb 2024
Test Report
6 Feb 2024
Test Report
6 Feb 2024
Epoxy AdhesiveTest Report
1 Nov 2023
Test Report
1 Nov 2023
Test Report
1 Nov 2023
Test Report
1 Nov 2023
Semiconductor DieTest Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Solder Ball - Low LeadNot AvailableNot AvailableNot AvailableNot Available
Substrate, Pre-plated NiAuSOLDER MASKNot AvailableNot AvailableNot AvailableNot Available
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.