NXP Semiconductors :: Secure Connections for a Smarter World

MC68360CZQ25L

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MC68360CZQ25LLast Revision (GMT):
Wednesday, 02 April 2025, 08:06:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MC68360CZQ25LSOT1666-1BGA3572255.770291 mg NoNoNoNickel/Gold (Ni/Au)Othere0contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 239 275572023-11-247Not ApplicableNot ApplicableNot Applicable3 / 168 hours26040 sec.3Kuala Lumpur, Malaysia;External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - AuBonding Wire - AuGold and its compoundsGold, metal7440-57-520.67584399.9900000.916576
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0020680.0100000.000092
Subtotal20.677911100.00000000.916667
Die EncapsulantDie EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins46.9500006.0000002.081329
Inorganic Silicon compoundsSilica, vitreous60676-86-0579.05000074.00000025.669724
Inorganic Silicon compoundsSilicon dioxide7631-86-9117.37500015.0000005.203322
Inorganic compoundsCarbon Black1333-86-43.9125000.5000000.173444
Phenols and Phenolic ResinsPhenol, polymer with formaldehyde9003-35-415.6500002.0000000.693776
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins19.5625002.5000000.867220
Subtotal782.500000100.000000034.688816
Epoxy AdhesiveEpoxy AdhesiveEpoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-50.79200012.0000000.035110
Epoxy ResinsProprietary Material-Other Epoxy resins0.4620007.0000000.020481
Silver and its compoundsSilver, metal7440-22-45.34600081.0000000.236992
Subtotal6.600000100.00000000.292583
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon, doped51.97957298.0000002.304294
Miscellaneous substancesOther miscellaneous substances (less than 10%).1.0608082.0000000.047026
Subtotal53.040380100.00000002.351320
Solder Ball - Low LeadSolder Ball - Low LeadAluminum and its compoundsAluminum, metal7429-90-50.0072940.0010000.000323
Antimony and its compoundsAntimony, metal7440-36-00.0072940.0010000.000323
Arsenic and its compoundsArsenic, metal7440-38-20.0145890.0020000.000647
Bismuth and its compoundsBismuth, metal7440-69-90.0080240.0011000.000356
Copper and its compoundsCopper, metal7440-50-80.0072940.0010000.000323
Iron and its compoundsIron, metal7439-89-60.0124010.0017000.000550
Lead and its compoundsLead, metallic lead and lead alloys7439-92-1262.61366236.00150011.641862
Nickel and its compoundsNickel, metal7440-02-00.0269900.0037000.001197
Silver and its compoundsSilver, metal7440-22-414.5292251.9918000.644092
Tin and its compoundsTin, metal7440-31-5452.21793261.99420020.047162
Zinc and its compoundsZinc, metal7440-66-60.0072940.0010000.000323
Subtotal729.452000100.000000032.337158
Substrate, Pre-plated NiAuCopper CoreCopper and its compoundsCopper, metal7440-50-8217.87161199.9900009.658413
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0217890.0100000.000966
Subtotal217.893400100.00000009.659379
Copper PlatingCopper and its compoundsCopper, metal7440-50-883.51794399.9800003.702414
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0167070.0200000.000741
Subtotal83.534650100.00000003.703154
Gold PlatingGold and its compoundsGold, metal7440-57-51.99030199.9900000.088232
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0001990.0100000.000009
Subtotal1.990500100.00000000.088240
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0038020.0300000.000169
Nickel and its compoundsNickel, metal7440-02-012.66904899.9700000.561628
Subtotal12.672850100.00000000.561797
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.4389050.3000000.019457
Barium and its compoundsBarium sulfate7727-43-749.88889734.1000002.211613
Inorganic Silicon compoundsSilicon dioxide7631-86-92.3408281.6000000.103771
Non-Halogenated Organic Compounds - Specific2-Methyl-4'-(methylthio)-2-morpholino propiophenone71868-10-50.1463020.1000000.006486
Organic compoundsOther organic compounds.5.4131653.7000000.239970
PolymersPlastic: EP - Epoxide, Epoxy23.55458216.1000001.044192
PolymersPlastic: PAK64.51907244.1000002.860179
Subtotal146.301750100.00000006.485667
Substrate CoreAluminum and its compoundsAluminum hydroxide oxide24623-77-643.84129321.8000001.943518
Inorganic Silicon compoundsFibrous-glass-wool65997-17-390.09586944.8000003.994018
Inorganic Silicon compoundsSilicon dioxide7631-86-92.4132821.2000000.106983
Miscellaneous substancesOther miscellaneous substances (less than 10%).12.8708386.4000000.570574
Phenols - SpecificBisphenol A80-05-72.0110681.0000000.089152
PolymersBT Resin (CAS# 13676-54-5/25722-66-1)28.95938614.4000001.283791
PolymersPlastic: EP - Epoxide, Epoxy20.91511210.4000000.927183
Subtotal201.106850100.00000008.915218
Total2255.770291100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MC68360CZQ25L
Product content declaration of MC68360CZQ25L
上次修订 Last Revision (GMT):
Wednesday, 02 April 2025, 08:06:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
焊丝-金
Bonding Wire - Au
焊丝-金
Bonding Wire - Au
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
焊球 - 低铅
Solder Ball - Low Lead
焊球 - 低铅
Solder Ball - Low Lead
OOOOOO
基板,镍金预镀
Substrate, Pre-plated NiAu
铜芯
Copper Core
OOOOOO

镀铜
Copper Plating
OOOOOO

镀金材料
Gold Plating
OOOOOO

镀镍层
Nickel Plating
OOOOOO

阻焊层
Solder Mask
OOOOOO

有机基质芯
Substrate Core
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品的环保使用期限(EFUP)为50年。
Remark: This semiconductor product has an environmental friendly use period (EFUP) of 50 years.
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MC68360CZQ25LLast Revision (GMT):
Wednesday, 02 April 2025, 08:06:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AuTest Report
11 Feb 2025
Test Report
11 Feb 2025
Test Report
11 Feb 2025
Test Report
11 Feb 2025
Die EncapsulantTest Report
9 Dec 2024
Test Report
9 Dec 2024
Test Report
9 Dec 2024
Test Report
9 Dec 2024
Epoxy AdhesiveTest Report
4 Nov 2024
Test Report
4 Nov 2024
Test Report
4 Nov 2024
Test Report
4 Nov 2024
Semiconductor DieTest Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Solder Ball - Low LeadNot AvailableNot AvailableNot AvailableNot Available
Substrate, Pre-plated NiAuCOPPER FOILTest Report
4 Jan 2024
Test Report
4 Jan 2024
Test Report
4 Jan 2024
Test Report
4 Jan 2024
HL832Test Report
16 Apr 2019
Test Report
16 Apr 2019
Test Report
16 Apr 2019
Test Report
16 Apr 2019
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.