NXP Semiconductors :: Secure Connections for a Smarter World

LS1043AXN8KQB

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of LS1043AXN8KQBLast Revision (GMT):
Sunday, 15 September 2024, 10:12:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
LS1043AXN8KQBSOT1652-2FBGA7801527.760000 mg YesYesYesTin/Silver/Copper (Sn/Ag/Cu)Othere1contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 406 065572025-01-16123 / 168 hours25030 sec.Not ApplicableNot ApplicableNot Applicable3External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon7440-21-393.63916889.6000006.129181
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.9405720.9000000.061565
Nickel and its compoundsNickel, metal7440-02-00.5225400.5000000.034203
Silver and its compoundsSilver, metal7440-22-40.3292000.3150000.021548
Tin and its compoundsTin, metal7440-31-59.0765208.6850000.594106
Subtotal104.508000100.00000006.840603
Solder Ball - SAC, Lead FreeSolder Ball - SAC, Lead FreeCopper and its compoundsCopper, metal7440-50-80.9684000.5000000.063387
Silver and its compoundsSilver, metal7440-22-45.8104003.0000000.380321
Tin and its compoundsTin, metal7440-31-5186.90120096.50000012.233675
Subtotal193.680000100.000000012.677384
SubstrateCopper FoilCopper and its compoundsCopper, metal7440-50-8551.81739499.98000036.119377
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.1103860.0200000.007225
Subtotal551.927779100.000000036.126602
InsulationEpoxy ResinsBisphenol A diglycidyl ether1675-54-315.81779310.4500001.035359
Epoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-515.81779310.4500001.035359
Inorganic Silicon compoundsSilicon dioxide7631-86-963.34685441.8500004.146388
PolymersPlastic: EP - Epoxide, Epoxy56.38399837.2500003.690632
Subtotal151.366437100.00000009.907737
Solder BallCopper and its compoundsCopper, metal7440-50-80.0675310.5000000.004420
Silver and its compoundsSilver, metal7440-22-40.4051853.0000000.026521
Tin and its compoundsTin, metal7440-31-513.03345396.5000000.853109
Subtotal13.506169100.00000000.884050
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0298110.1000000.001951
Barium and its compoundsBarium sulfate7727-43-78.79422029.5000000.575628
Inorganic compoundsOther inorganic compounds0.1788660.6000000.011708
Magnesium and its compoundsTalc14807-96-60.9539493.2000000.062441
Organic compoundsOther organic compounds.0.6856512.3000000.044880
PolymersPlastic: EP - Epoxide, Epoxy5.90256119.8000000.386354
PolymersPlastic: PAK13.26585744.5000000.868321
Subtotal29.810914100.00000001.951282
Substrate CoreInorganic Silicon compoundsFibrous-glass-wool65997-17-3235.08035050.00000015.387256
Inorganic Silicon compoundsSilica, vitreous60676-86-094.03214020.0000006.154903
PolymersPlastic: EP - Epoxide, Epoxy141.04821030.0000009.232354
Subtotal470.160701100.000000030.774513
UnderfillUnderfillInorganic Silicon compoundsSilica, vitreous60676-86-07.68000060.0000000.502697
Inorganic compoundsCarbon Black1333-86-40.0128000.1000000.000838
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.1152000.9000000.007541
PolymersPlastic: EP - Epoxide, Epoxy4.99200039.0000000.326753
Subtotal12.800000100.00000000.837828
Total1527.760000100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 LS1043AXN8KQB
Product content declaration of LS1043AXN8KQB
上次修订 Last Revision (GMT):
Sunday, 15 September 2024, 10:12:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free
OOOOOO
基板
Substrate
铜箔
Copper Foil
OOOOOO

绝缘
Insulation
OOOOOO

焊锡球
Solder Ball
OOOOOO

阻焊层
Solder Mask
OOOOOO

有机基质芯
Substrate Core
OOOOOO
底注
Underfill
底注
Underfill
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of LS1043AXN8KQBLast Revision (GMT):
Sunday, 15 September 2024, 10:12:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Semiconductor DieTest Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
Solder Ball - SAC, Lead FreeTest Report
13 Jan 2025
Test Report
13 Jan 2025
Test Report
13 Jan 2025
Test Report
13 Jan 2025
SubstrateAUS 703Test Report
18 Mar 2024
Test Report
18 Mar 2024
Test Report
15 Dec 2021
Test Report
15 Dec 2021
COPPERNot AvailableTest Report
21 Dec 2021
Test Report
21 Dec 2021
Test Report
21 Dec 2021
CU FOILNot AvailableNot AvailableNot AvailableNot Available
E700GRTest Report
28 Nov 2024
Test Report
21 Dec 2021
Test Report
21 Dec 2021
Test Report
21 Dec 2021
GX-13Test Report
3 Feb 2025
Test Report
3 Feb 2025
Test Report
3 Feb 2025
Test Report
3 Feb 2025
PHP-900 IR-6Test Report
18 Mar 2024
Test Report
19 Aug 2021
Test Report
18 Jun 2021
Test Report
16 Jul 2020
UnderfillTest Report
11 Sep 2024
Test Report
11 Sep 2024
Test Report
11 Sep 2024
Test Report
11 Sep 2024
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.