NXP Semiconductors :: Secure Connections for a Smarter World

LPC55S28JEV98E

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of LPC55S28JEV98ELast Revision (GMT):
Friday, 20 September 2024, 12:51:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
LPC55S28JEV98ESOT1982VFBGA9887.891829 mg YesYesYesTin/Silver/Copper (Sn/Ag/Cu)Othere1contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 847 715512023-11-2553 / 168 hours26030 sec.3 / 168 hours24020 sec.3Kaohsiung, Taiwan
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - CuPdAuBonding Wire - CuPdAuCopper and its compoundsCopper, metal7440-50-80.23146097.8650000.263346
Gold and its compoundsGold, metal7440-57-50.0003190.1350000.000363
Palladium and its compoundsPalladium, metal7440-05-30.0047302.0000000.005382
Subtotal0.236509100.00000000.269091
Die EncapsulantDie EncapsulantInorganic Silicon compoundsSilica, vitreous60676-86-062.01097089.50000070.553737
Inorganic compoundsCarbon Black1333-86-40.1385720.2000000.157662
PolymersPlastic: EP - Epoxide, Epoxy7.13645810.3000008.119592
Subtotal69.286000100.000000078.830991
Epoxy AdhesiveEpoxy AdhesiveOrganic compoundsProprietary Material-Other Bismaleimides0.04400010.0000000.050062
Silver and its compoundsSilver, metal7440-22-40.39600090.0000000.450554
Subtotal0.440000100.00000000.500615
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon, doped3.90561498.0000004.443659
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0797062.0000000.090687
Subtotal3.985320100.00000004.534346
Solder Ball - SAC, Lead FreeSolder Ball - SAC, Lead FreeCopper and its compoundsCopper, metal7440-50-80.0286000.5000000.032540
Silver and its compoundsSilver, metal7440-22-40.0572001.0000000.065080
Tin and its compoundsTin, metal7440-31-55.63420098.5000006.410380
Subtotal5.720000100.00000006.508000
SubstrateCopper FoilChromium and Chromium III compoundsChromium, metal7440-47-30.0003630.0100000.000413
Copper and its compoundsCopper, metal7440-50-83.62730999.9500004.127015
Zinc and its compoundsZinc, metal7440-66-60.0014520.0400000.001652
Subtotal3.629124100.00000004.129080
Copper PlatingCopper and its compoundsCopper, metal7440-50-82.17292799.9500002.472275
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.0010870.0500000.001237
Subtotal2.174014100.00000002.473511
Gold PlatingGold and its compoundsGold, metal7440-57-50.02203899.9900000.025074
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000020.0100000.000003
Subtotal0.022040100.00000000.025077
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0003520.2000000.000401
Nickel and its compoundsNickel, metal7440-02-00.17580699.8000000.200025
Subtotal0.176158100.00000000.200426
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0007520.1000000.000855
Barium and its compoundsBarium sulfate7727-43-70.21878529.1000000.248925
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0045110.6000000.005132
Magnesium and its compoundsTalc14807-96-60.0225553.0000000.025662
Organic compoundsOther organic compounds.0.0270663.6000000.030795
PolymersPlastic: EP - Epoxide, Epoxy0.14660819.5000000.166805
PolymersPlastic: PAK0.33156144.1000000.377237
Subtotal0.751838100.00000000.855413
Substrate CoreAluminum and its compoundsAluminum hydroxide oxide24623-77-60.32064021.8000000.364812
Inorganic Silicon compoundsFibrous-glass-wool65997-17-30.65893044.8000000.749705
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0176501.2000000.020081
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0941336.4000000.107101
Phenols - SpecificBisphenol A80-05-70.0147081.0000000.016734
PolymersBT Resin (CAS# 13676-54-5/25722-66-1)0.21179914.4000000.240977
PolymersPlastic: EP - Epoxide, Epoxy0.15296610.4000000.174039
Subtotal1.470825100.00000001.673450
Total87.891829100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 LPC55S28JEV98E
Product content declaration of LPC55S28JEV98E
上次修订 Last Revision (GMT):
Friday, 20 September 2024, 12:51:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
键合线-铜钯金
Bonding Wire - CuPdAu
键合线-铜钯金
Bonding Wire - CuPdAu
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free
OOOOOO
基板
Substrate
铜箔
Copper Foil
OOOOOO

镀铜
Copper Plating
OOOOOO

镀金材料
Gold Plating
OOOOOO

镀镍层
Nickel Plating
OOOOOO

阻焊层
Solder Mask
OOOOOO

有机基质芯
Substrate Core
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of LPC55S28JEV98ELast Revision (GMT):
Friday, 20 September 2024, 12:51:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - CuPdAuTest Report
2 Apr 2025
Test Report
2 Apr 2025
Test Report
2 Apr 2025
Test Report
2 Apr 2025
Die EncapsulantTest Report
24 Oct 2024
Test Report
24 Oct 2024
Test Report
24 Oct 2024
Test Report
24 Oct 2024
Epoxy AdhesiveTest Report
28 Jun 2024
Test Report
28 Jun 2024
Test Report
29 Jun 2023
Test Report
29 Jun 2023
Semiconductor DieTest Report
3 Mar 2025
Test Report
3 Mar 2025
Test Report
3 Mar 2025
Test Report
3 Mar 2025
Solder Ball - SAC, Lead FreeTest Report
4 Dec 2024
Test Report
4 Dec 2024
Test Report
4 Dec 2024
Test Report
4 Dec 2024
SubstrateAU PLATINGTest Report
2 May 2024
Test Report
2 May 2024
Test Report
2 May 2024
Test Report
2 May 2024
AUS 308Test Report
5 Jun 2024
Test Report
5 Jun 2024
Test Report
10 Jul 2023
Test Report
5 Jun 2024
COPPER FOILTest Report
22 Nov 2024
Test Report
22 Nov 2024
Test Report
22 Nov 2024
Test Report
22 Nov 2024
COPPER PLATINGTest Report
2 May 2024
Test Report
2 May 2024
Test Report
2 May 2024
Test Report
2 May 2024
HL832NXATest Report
22 Nov 2024
Test Report
22 Nov 2024
Test Report
22 Nov 2024
Test Report
22 Nov 2024
NI PLATINGTest Report
2 May 2024
Test Report
2 May 2024
Test Report
2 May 2024
Test Report
2 May 2024
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.