LPC2470FET208,551

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of LPC2470FET208,551Last Revision (GMT):
Friday, 12 July 2024, 11:03:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
LPC2470FET208,551SOT950-1TFBGA208443.279420 mg YesYesYesTin/Silver/Copper (Sn/Ag/Cu)Othere1contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9352 840 715512023-11-2592 / 1 year26030 sec.NA / Not Available22520 sec.3Kaohsiung, Taiwan
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - CuPdBonding Wire - CuPdCopper and its compoundsCopper, metal7440-50-81.39248296.9000000.314132
Palladium and its compoundsPalladium, metal7440-05-30.0445483.1000000.010050
Subtotal1.437030100.00000000.324182
Die EncapsulantDie EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins23.10000010.5000005.211160
Inorganic Silicon compoundsQuartz14808-60-7196.90000089.50000044.418936
Subtotal220.000000100.000000049.630096
Epoxy AdhesiveEpoxy AdhesiveAcrylatesIsobornyl methacrylate7534-94-32.10000010.0000000.473742
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.4200002.0000000.094748
Organic compoundsN,N'-Bismaleimido-4,4'-diphenylmethane35325-39-42.10000010.0000000.473742
Silver and its compoundsSilver, metal7440-22-416.38000078.0000003.695186
Subtotal21.000000100.00000004.737418
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon7440-21-39.64554298.0000002.175951
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.1968482.0000000.044407
Subtotal9.842390100.00000002.220358
Solder Ball - SAC, Lead FreeSolder Ball - SAC, Lead FreeCopper and its compoundsCopper, metal7440-50-80.4150000.5000000.093620
Silver and its compoundsSilver, metal7440-22-40.8300001.0000000.187241
Tin and its compoundsTin, metal7440-31-581.75500098.50000018.443220
Subtotal83.000000100.000000018.724082
SubstrateCopper FoilCopper and its compoundsCopper, metal7440-50-822.64238799.8000005.107926
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0453750.2000000.010236
Subtotal22.687762100.00000005.118163
Copper PlatingCopper and its compoundsCopper, metal7440-50-820.74512299.7500004.679920
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0519930.2500000.011729
Subtotal20.797115100.00000004.691649
Gold PlatingGold and its compoundsGold, metal7440-57-50.87242799.7500000.196812
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0021870.2500000.000493
Subtotal0.874613100.00000000.197305
Nickel PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0088450.2500000.001995
Nickel and its compoundsNickel, metal7440-02-03.52904299.7500000.796121
Subtotal3.537887100.00000000.798117
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0157400.1000000.003551
Barium and its compoundsBarium sulfate7727-43-74.58028629.1000001.033273
Inorganic Silicon compoundsSilicon dioxide7631-86-90.0944390.6000000.021305
Magnesium and its compoundsTalc14807-96-60.4721953.0000000.106523
Organic compoundsOther organic compounds.0.5666333.6000000.127828
PolymersPlastic: EP - Epoxide, Epoxy3.06926419.5000000.692399
PolymersPlastic: PAK6.94125944.1000001.565888
Subtotal15.739816100.00000003.550766
Substrate CoreAluminum and its compoundsAluminum hydroxide oxide24623-77-69.67109221.8000002.181715
Inorganic Silicon compoundsFibrous-glass-wool65997-17-319.87453744.8000004.483524
Inorganic Silicon compoundsSilicon dioxide7631-86-90.5323541.2000000.120094
Miscellaneous substancesOther miscellaneous substances (less than 10%).2.8392206.4000000.640503
Phenols - SpecificBisphenol A80-05-70.4436281.0000000.100079
PolymersBT Resin (CAS# 13676-54-5/25722-66-1)6.38824414.4000001.441133
PolymersPlastic: EP - Epoxide, Epoxy4.61373210.4000001.040818
Subtotal44.362807100.000000010.007865
Total443.279420100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 LPC2470FET208,551
Product content declaration of LPC2470FET208,551
上次修订 Last Revision (GMT):
Friday, 12 July 2024, 11:03:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
焊丝-铜钯
Bonding Wire - CuPd
焊丝-铜钯
Bonding Wire - CuPd
OOOOOO
芯片密封胶
Die Encapsulant
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOO
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free
焊锡球-铅银铜,无铅
Solder Ball - SAC, Lead Free
OOOOOO
基板
Substrate
铜箔
Copper Foil
OOOOOO

镀铜
Copper Plating
OOOOOO

镀金材料
Gold Plating
OOOOOO

镀镍层
Nickel Plating
OOOOOO

阻焊层
Solder Mask
OOOOOO

有机基质芯
Substrate Core
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of LPC2470FET208,551Last Revision (GMT):
Friday, 12 July 2024, 11:03:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - CuPdTest Report
25 Dec 2023
Test Report
25 Dec 2023
Test Report
25 Dec 2023
Test Report
25 Dec 2023
Die EncapsulantTest Report
13 Nov 2023
Test Report
13 Nov 2023
Test Report
13 Nov 2023
Test Report
13 Nov 2023
Epoxy AdhesiveTest Report
29 Jun 2023
Test Report
29 Jun 2023
Test Report
29 Jun 2023
Test Report
29 Jun 2023
Semiconductor DieTest Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Solder Ball - SAC, Lead FreeTest Report
14 Dec 2023
Test Report
14 Dec 2023
Test Report
14 Dec 2023
Test Report
14 Dec 2023
SubstrateAU PLATINGTest Report
17 Feb 2023
Test Report
17 Feb 2023
Test Report
17 Feb 2023
Test Report
17 Feb 2023
AUS 308Test Report
10 Jul 2023
Test Report
10 Jul 2023
Not AvailableNot Available
AUS308Not AvailableNot AvailableTest Report
7 Oct 2023
Test Report
7 Oct 2023
COPPERTest Report
4 Jan 2024
Test Report
4 Jan 2024
Test Report
4 Jan 2024
Test Report
4 Jan 2024
CU PLATINGTest Report
11 Nov 2022
Test Report
11 Nov 2022
Test Report
11 Nov 2022
Test Report
11 Nov 2022
HL832NXATest Report
29 Dec 2023
Test Report
29 Dec 2023
Test Report
11 Mar 2022
Test Report
29 Dec 2023
NI PLATINGTest Report
15 Feb 2023
Test Report
15 Feb 2023
Test Report
15 Feb 2023
Test Report
15 Feb 2023
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.