NXP Semiconductors :: Secure Connections for a Smarter World

FXPS7250A4T1

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of FXPS7250A4T1Last Revision (GMT):
Tuesday, 22 April 2025, 12:53:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
FXPS7250A4T1SOT1573HQFN16112.120625 mg YesYesYesTin (Sn)Cu alloye3contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 628 675642023-11-24173 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Bonding Wire - AuBonding Wire - AuGold and its compoundsGold, metal7440-57-50.02828299.9900000.025225
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0000030.0100000.000003
Subtotal0.028285100.00000000.025227
Bonding Wire - CuPdBonding Wire - CuPdCopper and its compoundsCopper, metal7440-50-80.01589997.2995000.014180
Palladium and its compoundsPalladium, metal7440-05-30.0004412.7005000.000394
Subtotal0.016340100.00000000.014574
Copper Lead-FrameCopper AlloyCopper and its compoundsCopper, metal7440-50-823.74515097.50000021.178218
Iron and its compoundsIron, metal7439-89-60.5650132.3200000.503933
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.0073060.0300000.006516
Zinc and its compoundsZinc, metal7440-66-60.0365310.1500000.032582
Subtotal24.354000100.000000021.721249
Silver PlatingMiscellaneous substancesOther miscellaneous substances (less than 10%).0.0000250.0100000.000022
Silver and its compoundsSilver, metal7440-22-40.24597599.9900000.219385
Subtotal0.246000100.00000000.219407
Die Encapsulant 1Die EncapsulantMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.30000010.0000000.267569
PFAS compoundsPropanoyl fluoride, 2,3,3,3-tetrafluoro-2-[1,1,2,3,3,3-hexafluoro-2-(1,1,2,2,3,3,3-heptafluoropropoxy)propoxy]-, polymer with 2,2,3-241148-23-22.70000090.0000002.408121
Subtotal3.000000100.00000002.675690
Die Encapsulant 2Die EncapsulantPFAS compoundsPropanoyl fluoride, 2,3,3,3-tetrafluoro-2-[1,1,2,3,3,3-hexafluoro-2-(1,1,2,2,3,3,3-heptafluoropropoxy)propoxy]-, polymer with 2,2,3-241148-23-22.70000090.0000002.408121
Platinum and its compoundsProprietary Material - Other platinum compounds0.30000010.0000000.267569
Subtotal3.000000100.00000002.675690
Die Encapsulant 3Die EncapsulantEpoxy ResinsProprietary Material-Other Epoxy resins3.3756807.0000003.010757
Inorganic Silicon compoundsSilica, vitreous60676-86-038.43452879.70000034.279623
Inorganic Silicon compoundsSilicon dioxide7631-86-94.82240010.0000004.301082
Inorganic compoundsCarbon Black1333-86-40.1446720.3000000.129032
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins1.4467203.0000001.290325
Subtotal48.224000100.000000043.010820
Epoxy Adhesive 1Epoxy AdhesiveOrganic Silicon compoundsDimethyl,methyl hydrogen siloxane68037-59-20.00200010.0000000.001784
PolymersSilicon Resin0.01800090.0000000.016054
Subtotal0.020000100.00000000.017838
Epoxy Adhesive 2Epoxy AdhesiveEpoxy ResinsOther Epoxy resins1.72854099.0000001.541679
Inorganic compoundsCarbon Black1333-86-40.0174601.0000000.015572
Subtotal1.746000100.00000001.557251
Epoxy Adhesive 3Epoxy AdhesiveEpoxy ResinsEpichlorohydrin, o-cresol, formaldehyde polymer29690-82-20.01400010.0000000.012487
Inorganic Silicon compoundsSilicon dioxide7631-86-90.03500025.0000000.031216
Phenols and Phenolic ResinsPhenol p-xylylene dimethyl ether copolymer26834-02-60.04200030.0000000.037460
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-60.03500025.0000000.031216
PolymersAcrylic acid ester copolymer78506-70-40.01400010.0000000.012487
Subtotal0.140000100.00000000.124866
LidLidChromium and Chromium III compoundsChromium, metal7440-47-34.56421719.0255004.070810
Inorganic Silicon compoundsSilicon7440-21-30.2402121.0013000.214244
Inorganic compoundsCarbon7440-44-00.0120190.0501000.010720
Inorganic compoundsSulfur7704-34-90.0047980.0200000.004279
Iron and its compoundsIron, metal7439-89-616.57917769.10870014.786911
Manganese and its compoundsManganese, metal7439-96-50.3603301.5020000.321377
Nickel and its compoundsNickel, metal7440-02-02.2220509.2624001.981839
Phosphorus compoundsPhosphorus, elemental (not containing red allotrope)7723-14-00.0071970.0300000.006419
Subtotal23.990000100.000000021.396598
Post-plating - Lead FreePost-plating - Lead FreeLead and its compoundsLead, metallic lead and lead alloys7439-92-10.0001430.0200000.000128
Tin and its compoundsTin, metal7440-31-50.71585799.9800000.638470
Subtotal0.716000100.00000000.638598
Semiconductor Die 1Semiconductor DieInorganic Silicon compoundsSilicon, doped3.25360098.0000002.901875
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0664002.0000000.059222
Subtotal3.320000100.00000002.961097
Semiconductor Die 2Semiconductor DieInorganic Silicon compoundsSilicon, doped3.25360098.0000002.901875
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0664002.0000000.059222
Subtotal3.320000100.00000002.961097
Total112.120625100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 FXPS7250A4T1
Product content declaration of FXPS7250A4T1
上次修订 Last Revision (GMT):
Tuesday, 22 April 2025, 12:53:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
焊丝-金
Bonding Wire - Au
焊丝-金
Bonding Wire - Au
OOOOOO
焊丝-铜钯
Bonding Wire - CuPd
焊丝-铜钯
Bonding Wire - CuPd
OOOOOO
铜引线框架
Copper Lead-Frame
铜合金
Copper Alloy
OOOOOO

镀银
Silver Plating
OOOOOO
芯片密封胶
Die Encapsulant 1
芯片密封胶
Die Encapsulant
OOOOOO
芯片密封胶
Die Encapsulant 2
芯片密封胶
Die Encapsulant
OOOOOO
芯片密封胶
Die Encapsulant 3
芯片密封胶
Die Encapsulant
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive 1
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive 2
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
环氧树脂粘合剂
Epoxy Adhesive 3
环氧树脂粘合剂
Epoxy Adhesive
OOOOOO
盖子
Lid
盖子
Lid
OOOOOO
封装后电镀- 无铅
Post-plating - Lead Free
封装后电镀- 无铅
Post-plating - Lead Free
OOOOOO
半导体芯片
Semiconductor Die 1
半导体芯片
Semiconductor Die
OOOOOO
半导体芯片
Semiconductor Die 2
半导体芯片
Semiconductor Die
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of FXPS7250A4T1Last Revision (GMT):
Tuesday, 22 April 2025, 12:53:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Bonding Wire - AuTest Report
11 Feb 2025
Test Report
11 Feb 2025
Test Report
11 Feb 2025
Test Report
11 Feb 2025
Bonding Wire - CuPdTest Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
Test Report
18 Dec 2024
Copper Lead-FrameAG PLATINGTest Report
24 Oct 2024
Test Report
24 Oct 2024
Test Report
24 Oct 2024
Test Report
24 Oct 2024
CDA 194Test Report
24 Oct 2024
Test Report
24 Oct 2024
Test Report
24 Oct 2024
Test Report
24 Oct 2024
Die Encapsulant 1Test Report
28 Oct 2024
Test Report
28 Oct 2024
Test Report
28 Oct 2024
Test Report
5 Nov 2020
Die Encapsulant 2Test Report
28 Oct 2024
Test Report
28 Oct 2024
Test Report
28 Oct 2024
Test Report
5 Nov 2020
Die Encapsulant 3Test Report
13 Feb 2025
Test Report
13 Feb 2025
Test Report
13 Feb 2025
Test Report
13 Feb 2025
Epoxy Adhesive 1Test Report
4 Jul 2024
Test Report
4 Jul 2024
Test Report
4 Jul 2024
Test Report
4 Jul 2024
Epoxy Adhesive 2Test Report
13 Nov 2024
Test Report
13 Nov 2024
Test Report
13 Nov 2024
Test Report
13 Nov 2024
Epoxy Adhesive 3Test Report
6 Nov 2024
Test Report
6 Nov 2024
Test Report
6 Nov 2024
Test Report
22 Nov 2023
LidTest Report
2 Jan 2025
Test Report
2 Jan 2025
Test Report
3 Jan 2018
Test Report
3 Jan 2018
Post-plating - Lead FreeTest Report
21 May 2025
Test Report
21 May 2025
Test Report
21 May 2025
Test Report
21 May 2025
Semiconductor Die 1Test Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
Test Report
2 Aug 2023
Semiconductor Die 2Test Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
Test Report
18 Jun 2024
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.